(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Please note that E-Invoice will be sent to our customers by email. For more information, please read News. 

Strong Tool Strong 3-Point Clamping F-Clamp

Strong Tool Strong 3-Point Clamping F-Clamp

Click this image to zoom it.

  • 14441
  • 14442
  • 14443

[Features]
· Sliding type makes powerful clamping simple.
[Applications]
· For clamping a variety of materials, such as wood, plastic, and metal plates.

Part Number

Configured Part Number is shown.

14443

Configured Specifications

Weight(g)1,000Overall length(mm)530
Mouth opening(mm)440Mouth depth(mm)80
Material/finishClamp: cast iron, Jaw: PVC + rubber, Handle: ABS, Bar: steel - -
Part Number
14443
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

MYR 166.56

1 Piece(s) 11 Day(s)
Part Number
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship
  1. 1

Basic Information

Weight(g) 1,000 Overall length(mm) 530 Mouth opening(mm) 440
Mouth depth(mm) 80 Material/finish Clamp: cast iron, Jaw: PVC + rubber, Handle: ABS, Bar: steel

Please check the type/dimensions/specifications of the part 14443 in the Strong Tool Strong 3-Point Clamping F-Clamp series.

Additional Products in this Category

Tech Support