(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Kindly be informed that it will be peak period in conjunction with the Chinese New Year festive season. Delivery pickup upon 25 January 2025 estimated would arrive after CNY holidays. Please expect slight delay for orders shipped during this peak season and we thank you for your kind understanding. [Details]
  • Please note that E-Invoice will be sent to our customers by email. For more information, please read News. 
Anti-Static Name Card Holder (Clip Type) 98 × 65 mm

Click this image to zoom it.

Move the mouse over the image to zoom

Anti-Static Name Card Holder (Clip Type) 98 × 65 mm

Standard Unit Price:
MYR 144.95
Days to Ship :
8 Day(s)

[Features]
·Suitable for use in the field where static electricity sensitive assembly parts are handled.
·Keeps friction electricity below 100 V.

Basic Specifications

  • Product Type
    Personal Items
  • Detailed Specifications 1
    ·Size (mm): 98 × 65; Materials: PVC; Surface resistance value: 1 × 10 raised to the power of 6 to 10 raised to the power of 10 Ω
  • Quantity
    1 pc.
Part Number
Quantity

Refine by

  • 1 pc.
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
8 Day(s)
MYR 144.95

Part Number : 3-9916-01
Days to Ship 8 Day(s)
Standard Unit Price MYR 144.95
Quantity 1 pc.

Specificationtitle

  • Product Type
    Personal Items
  • Detailed Specifications 1
    ·Size (mm): 98 × 65; Materials: PVC; Surface resistance value: 1 × 10 raised to the power of 6 to 10 raised to the power of 10 Ω

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Tech Support