(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 9/3 to 0:00 (MYT) 10/3/2025. We apologize for the inconvenience.
  • Please note that E-Invoice will be sent to our customers by email. For more information, please read News. 
Lab Rack (B Series) Base NS-900BN

Lab Rack (B Series) Base NS-900BN

Standard Unit Price:
MYR 721.79
Days to Ship :
8 Day(s)

Base for Lab Rack B series.
The part number is NS-900BN.

Basic Specifications

  • Product Type
    Other
  • Details Type
    For lab rack (B series)
  • JAN Code
    4582110997822
  • Detailed Specifications 1
    ·Part number: NS-900BN (base); Size (mm): 880 × 650 × 100
  • Quantity
    1 pc.
Part Number
Quantity

Refine by

  • 1 pc.
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
8 Day(s)
MYR 721.79

Part Number : 3-5330-31
Days to Ship 8 Day(s)
Standard Unit Price MYR 721.79
Quantity 1 pc.

Specificationtitle

  • Product Type
    Other
  • Details Type
    For lab rack (B series)
  • JAN Code
    4582110997822
  • Detailed Specifications 1
    ·Part number: NS-900BN (base); Size (mm): 880 × 650 × 100

Loading...

Searching. Please wait.

Cancel

Additional Products in this Category

Tech Support

Not a MISUMI customer yet? Register & enjoy 50% off your 1st order!* (*T&C apply.)

  • 7 Million Products
  • 2,000 Brands
  • Free CAD downloads
  • Quote/order any time