(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Please note that some of the items may take longer lead time to ship due to Japan New Year holidays (29-Dec-2024 to 5-Jan-2025). Early order placement is recommended. We apologize for the inconvenience caused and appreciate your kind understanding. [Details]
  • Please note that E-Invoice will be sent to our customers by email. For more information, please read News. 
Electronic Scale (AXB)

Click this image to zoom it.

Move the mouse over the image to zoom

Electronic Scale (AXB)

Standard Unit Price:
MYR 2,264.43-
Days to Ship :
8 Day(s)

[Features]
·The housing is made of a polycarbonate mixture and has excellent durability.
·Built-in rechargeable battery for use in locations without a power supply.
·With a windshield to prevent the effects of wind (AXB3002/AXB6002).

Basic Specifications

  • Product Type
    Electronic balance
  • Minimum Display(mg)
    10
  • Power Supply(V)
    AC100
  • Detailed Specifications 2
    ·Pan Size: 145 × 115 mm; Display: LCD, bar graph, backlit; Size: 219 × 293 × 176.5 mm; Function: Quantity / tare (% / date / time display / CALEXT); Weight: Approx. 3.5 kg
  • Quantity
    1 pc.
Part Number
Quantity

Refine by

  • 1 pc.
  • Clear
Weighed Amount(g)

Refine by

  • 300
  • 600
  • Clear
JAN Code

Refine by

  • 4582110999864
  • 4582110999871
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
300
4582110999864
8 Day(s)
MYR 2,264.43

Part Number : 3-6699-11
Days to Ship 8 Day(s)
Standard Unit Price MYR 2,264.43
Quantity 1 pc.

Specificationtitle

  • Product Type
    Electronic balance
  • Minimum Display(mg)
    10
  • Weighed Amount(g)
    300
  • Power Supply(V)
    AC100
  • JAN Code
    4582110999864
  • Detailed Specifications 1
    ·Weighing Amount (g): 300; Minimum display (g): 0.01; Reproducibility: ±0.01 g; Power supply: 100 V AC 50 / 60 Hz (AC adapter included); Linearity: ±0.02 g
  • Detailed Specifications 2
    ·Pan Size: 145 × 115 mm; Display: LCD, bar graph, backlit; Size: 219 × 293 × 176.5 mm; Function: Quantity / tare (% / date / time display / CALEXT); Weight: Approx. 3.5 kg
1 pc.
600
4582110999871
8 Day(s)
MYR 2,759.78

Part Number : 3-6699-12
Days to Ship 8 Day(s)
Standard Unit Price MYR 2,759.78
Quantity 1 pc.

Specificationtitle

  • Product Type
    Electronic balance
  • Minimum Display(mg)
    10
  • Weighed Amount(g)
    600
  • Power Supply(V)
    AC100
  • JAN Code
    4582110999871
  • Detailed Specifications 1
    ·Weighing Amount (g): 600; Minimum display (g): 0.01; Reproducibility: ±0.01 g; Power supply: 100 V AC 50 / 60 Hz (AC adapter included); Linearity: ±0.02 g
  • Detailed Specifications 2
    ·Pan Size: 145 × 115 mm; Display: LCD, bar graph, backlit; Size: 219 × 293 × 176.5 mm; Function: Quantity / tare (% / date / time display / CALEXT); Weight: Approx. 3.5 kg

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Tech Support