(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 23/2 to 7:00 (MYT) 24/2/2025. We apologize for the inconvenience.
  • Please note that E-Invoice will be sent to our customers by email. For more information, please read News. 

MISUMI Button Dies(Inside shape:Economy)

Days to Ship
  • All
  • 3 Day(s) or Less
  • 4 Day(s) or Less
  • 5 Day(s) or Less
  • 6 Day(s) or Less
  • 8 Day(s) or Less
  1. 1
  • Button Dies -Dowel Slot Type-

    Button Dies -Dowel Slot Type-

    MISUMI

    Button die surface treatment products are now available for the first time! Strengthen the cutting edge and inner surface! New surface treatment technology solves problems such as ``I want to extend the lifespan of button dies as well as punches'' and ``I'm going through trial and error in coating button dies.'' font color="red">"α Processing®"is the solution. [Characteristics of α Treatment®]・Achieve improved hardness without impair...Readmore

    • DOWEL
    • SKD11
    CAD :
    2D / 3D
  • Button Dies -Headed, Economy Type-

    Button Dies -Headed, Economy Type-

    MISUMI

    Button die surface treatment products are now available for the first time! Strengthen the cutting edge and inner surface! New surface treatment technology solves problems such as ``I want to extend the lifespan of button dies as well as punches'' and ``I'm going through trial and error in coating button dies.'' font color="red">"α Processing®"is the solution. [Characteristics of α Treatment®]・Achieve improved hardness without impair...Readmore

    • FLANGE
    • SKD11
    • POWDER HSS
    CAD :
    2D / 3D
  • Button Dies -Straight, Economy Type-

    Button Dies -Straight, Economy Type-

    MISUMI

    Button die surface treatment products are now available for the first time! Strengthen the cutting edge and inner surface! New surface treatment technology solves problems such as ``I want to extend the lifespan of button dies as well as punches'' and ``I'm going through trial and error in coating button dies.'' font color="red">"α Processing®"is the solution. [Characteristics of α Treatment®]・Achieve improved hardness without impair...Readmore

    • PRESS-FIT
    • SKD11
    • POWDER HSS
    CAD :
    2D / 3D
  • Button Dies for Flame Hardening -Dowel Slot Type-

    Button Dies for Flame Hardening -Dowel Slot Type-

    MISUMI

    This is a non-knock type button die for flame hardening. The material is frame bird steel.

    • DOWEL
    • SKD11
    CAD :
    2D / 3D

Loading...

  1. 1

Related Categories to Button Dies

Not a MISUMI customer yet? Register & enjoy 50% off your 1st order!* (*T&C apply.)

  • 7 Million Products
  • 2,000 Brands
  • Free CAD downloads
  • Quote/order any time