(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Please note that E-Invoice will be sent to our customers by email. For more information, please read News. 

Button Dies(Tip shape:G)

Days to Ship
  • All
  • 3 Day(s) or Less
  • 4 Day(s) or Less
  • 6 Day(s) or Less
  • 8 Day(s) or Less
  1. 1
  • Button Dies -Headed, Economy Type-

    Button Dies -Headed, Economy Type-

    MISUMI

    Button die surface treatment products are now available for the first time! Strengthen the cutting edge and inner surface! New surface treatment technology solves problems such as ``I want to extend the lifespan of button dies as well as punches'' and ``I'm going through trial and error in coating button dies.'' font color="red">"α Processing®"is the solution. [Characteristics of α Treatment®]・Achieve improved hardness without impair...Readmore

    • FLANGE
    • SKD11
    • POWDER HSS
    CAD :
    2D / 3D
  • Button Dies -Dowel Slot Type-

    Button Dies -Dowel Slot Type-

    MISUMI

    Button die surface treatment products are now available for the first time! Strengthen the cutting edge and inner surface! New surface treatment technology solves problems such as ``I want to extend the lifespan of button dies as well as punches'' and ``I'm going through trial and error in coating button dies.'' font color="red">"α Processing®"is the solution. [Characteristics of α Treatment®]・Achieve improved hardness without impair...Readmore

    • DOWEL
    • SKD11
    CAD :
    2D / 3D
  • Button Dies -Straight, Economy Type-

    Button Dies -Straight, Economy Type-

    MISUMI

    Button die surface treatment products are now available for the first time! Strengthen the cutting edge and inner surface! New surface treatment technology solves problems such as ``I want to extend the lifespan of button dies as well as punches'' and ``I'm going through trial and error in coating button dies.'' font color="red">"α Processing®"is the solution. [Characteristics of α Treatment®]・Achieve improved hardness without impair...Readmore

    • PRESS-FIT
    • SKD11
    • POWDER HSS
    CAD :
    2D / 3D
  • Button Dies Configurable Size -Headed Type-

    Button Dies Configurable Size -Headed Type-

    MISUMI

    Button die surface treatment products are now available for the first time! Strengthen the cutting edge and inner surface! New surface treatment technology solves problems such as ``I want to extend the lifespan of button dies as well as punches'' and ``I'm going through trial and error in coating button dies.'' font color="red">"α Processing®"is the solution. [Characteristics of α Treatment®]・Achieve improved hardness without impair...Readmore

    • FLANGE
    • SKD11
    CAD :
    2D / 3D
  • Button Dies -Headed, Regular Type-

    Button Dies -Headed, Regular Type-

    MISUMI

    Button die surface treatment products are now available for the first time! Strengthen the cutting edge and inner surface! New surface treatment technology solves problems such as ``I want to extend the lifespan of button dies as well as punches'' and ``I'm going through trial and error in coating button dies.'' font color="red">"α Processing®"is the solution. [Characteristics of α Treatment®]・Achieve improved hardness without impair...Readmore

    • FLANGE
    • SKD11
    • POWDER HSS
    CAD :
    2D / 3D
  • Angular Button Dies -Straight Type-

    Angular Button Dies -Straight Type-

    MISUMI

    Button die surface treatment products are now available for the first time! Strengthen the cutting edge and inner surface! New surface treatment technology solves problems such as ``I want to extend the lifespan of button dies as well as punches'' and ``I'm going through trial and error in coating button dies.'' font color="red">"α Processing®"is the solution. [Characteristics of α Treatment®]・Achieve improved hardness without impair...Readmore

    • PRESS-FIT
    • SKD11
    • POWDER HSS
    CAD :
    2D / 3D
  • Angular Button Dies -Headed Type-

    Angular Button Dies -Headed Type-

    MISUMI

    Button die surface treatment products are now available for the first time! Strengthen the cutting edge and inner surface! New surface treatment technology solves problems such as ``I want to extend the lifespan of button dies as well as punches'' and ``I'm going through trial and error in coating button dies.'' font color="red">"α Processing®"is the solution. [Characteristics of α Treatment®]・Achieve improved hardness without impair...Readmore

    • FLANGE
    • SKD11
    • POWDER HSS
    CAD :
    2D / 3D
  • Button Dies -Straight, Regular Type-

    Button Dies -Straight, Regular Type-

    MISUMI

    Button die surface treatment products are now available for the first time! Strengthen the cutting edge and inner surface! New surface treatment technology solves problems such as ``I want to extend the lifespan of button dies as well as punches'' and ``I'm going through trial and error in coating button dies.'' font color="red">"α Processing®"is the solution. [Characteristics of α Treatment®]・Achieve improved hardness without impair...Readmore

    • PRESS-FIT
    • SKD11
    • POWDER HSS
    CAD :
    2D / 3D
  • Button Dies Configurable Full Length -Headed Type-

    Button Dies Configurable Full Length -Headed Type-

    MISUMI

    Button die surface treatment products are now available for the first time! Strengthen the cutting edge and inner surface! New surface treatment technology solves problems such as ``I want to extend the lifespan of button dies as well as punches'' and ``I'm going through trial and error in coating button dies.'' font color="red">"α Processing®"is the solution. [Characteristics of α Treatment®]・Achieve improved hardness without impair...Readmore

    • FLANGE
    • SKD11
    CAD :
    2D / 3D
  • Button Dies Deep Hole Type -Headed-

    Button Dies Deep Hole Type -Headed-

    MISUMI

    Button die surface treatment products are now available for the first time! Strengthen the cutting edge and inner surface! New surface treatment technology solves problems such as ``I want to extend the lifespan of button dies as well as punches'' and ``I'm going through trial and error in coating button dies.'' font color="red">"α Processing®"is the solution. [Characteristics of α Treatment®]・Achieve improved hardness without impair...Readmore

    • FLANGE
    • SKD11
    CAD :
    2D / 3D
  • Button Dies Deep Hole Type -Straight-

    Button Dies Deep Hole Type -Straight-

    MISUMI

    Button die surface treatment products are now available for the first time! Strengthen the cutting edge and inner surface! New surface treatment technology solves problems such as ``I want to extend the lifespan of button dies as well as punches'' and ``I'm going through trial and error in coating button dies.'' font color="red">"α Processing®"is the solution. [Characteristics of α Treatment®]・Achieve improved hardness without impair...Readmore

    • PRESS-FIT
    • SKD11
    CAD :
    2D / 3D
  • Button Dies Configurable Full Length -Straight Type-

    Button Dies Configurable Full Length -Straight Type-

    MISUMI

    Button die surface treatment products are now available for the first time! Strengthen the cutting edge and inner surface! New surface treatment technology solves problems such as ``I want to extend the lifespan of button dies as well as punches'' and ``I'm going through trial and error in coating button dies.'' font color="red">"α Processing®"is the solution. [Characteristics of α Treatment®]・Achieve improved hardness without impair...Readmore

    • PRESS-FIT
    • SKD11
    CAD :
    2D / 3D
  • Button Dies Configurable Size -Straight Type-

    Button Dies Configurable Size -Straight Type-

    MISUMI

    Button die surface treatment products are now available for the first time! Strengthen the cutting edge and inner surface! New surface treatment technology solves problems such as ``I want to extend the lifespan of button dies as well as punches'' and ``I'm going through trial and error in coating button dies.'' font color="red">"α Processing®"is the solution. [Characteristics of α Treatment®]・Achieve improved hardness without impair...Readmore

    • PRESS-FIT
    • SKD11
    CAD :
    2D / 3D
  • Tilting Button Dies -Dowel Slot-

    Tilting Button Dies -Dowel Slot-

    MISUMI

    -A new product has been released that helps improve the efficiency of button die replacement work.

    • DOWEL
    • SKD11
    CAD :
    2D / 3D
  • Button Dies for Flame Hardening -Dowel Slot Type-

    Button Dies for Flame Hardening -Dowel Slot Type-

    MISUMI

    This is a non-knock type button die for flame hardening. The material is frame bird steel.

    • DOWEL
    • SKD11
    CAD :
    2D / 3D

Loading...

  1. 1

Related Categories to Button Dies