(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Kindly be informed that it will be peak period in conjunction with the Chinese New Year festive season. Delivery pickup upon 25 January 2025 estimated would arrive after CNY holidays. Please expect slight delay for orders shipped during this peak season and we thank you for your kind understanding. [Details]
  • Please note that E-Invoice will be sent to our customers by email. For more information, please read News. 

Gas Springs(Body Type:GSV)

Days to Ship
  • All
  • 4 Day(s) or Less
  • 9 Day(s) or Less
  • 18 Day(s) or Less
  • 22 Day(s) or Less
  • 29 Day(s) or Less
  1. 1
Brand
Product Series
CAD
Days to Ship
Stroke (S)(mm)
Outer diameter (D)(mm)
L Dimension (L)(mm)
Set/single item
Initial load(N)
Maximum load(N)
Plate Type
Body Type
Brand
Mounting position (Flange shape)
Gas Venting With Hose Linkage

    Gas Spring -Global Standard Type GSV-

    Brand

    MISUMI

    Product Series

    Gas Spring -Global Standard Type GSV-

    CAD
    • 2D / 3D
    Days to Ship 4 Day(s) or more
    Stroke (S)(mm)7 ~ 125
    Outer diameter (D)(mm)19 ~ 195
    L Dimension (L)(mm)44 ~ 360
    Set/single itemBody only
    Initial load(N)1700 ~ 117000
    Maximum load(N)2800 ~ 330000
    Plate Type-
    Body TypeGSV
    BrandMISUMI
    Mounting position (Flange shape)-
    Gas Venting With Hose LinkageNo

    Loading...

    1. 1

    Related Categories to Gas Springs