(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 24/11/2024 to 7:00 (MYT) 25/11/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information. 
  • Please note that E-Invoice will be sent to our customers by email. For more information, please read News. 

Gas Springs(Body Type:GSN)

Days to Ship
  • All
  • 4 Day(s) or Less
  • 9 Day(s) or Less
  • 18 Day(s) or Less
  • 22 Day(s) or Less
  • 29 Day(s) or Less
  1. 1
Brand
Product Series
CAD
Days to Ship
Stroke (S)(mm)
Outer diameter (D)(mm)
L Dimension (L)(mm)
Set/single item
Initial load(N)
Maximum load(N)
Plate Type
Body Type
Brand
Mounting position (Flange shape)
Gas Venting With Hose Linkage

    Gas Spring GSN

    Brand

    MISUMI

    Product Series

    Gas Spring GSN

    CAD
    • 2D / 3D
    Days to Ship 4 Day(s) or more
    Stroke (S)(mm)5 ~ 100
    Outer diameter (D)(mm)32 ~ 63
    L Dimension (L)(mm)45 ~ 235
    Set/single itemBody only
    Initial load(N)3750 ~ 20000
    Maximum load(N)5687 ~ 36603
    Plate Type-
    Body TypeGSN
    BrandMISUMI
    Mounting position (Flange shape)-
    Gas Venting With Hose LinkageNo

    Loading...

    1. 1

    Related Categories to Gas Springs