(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Please note that E-Invoice will be sent to our customers by email. For more information, please read News. 

[Clean & Pack]6 Series (Slot Width 8 mm) - For 3 and 4 Slots, Extruded Thick Brackets (Part Numbers)

[Clean & Pack]6 Series (Slot Width 8 mm) - For 3 and 4 Slots, Extruded Thick Brackets
  • Volume Discount

Three types of cleaning methods are available: degreasing, precision cleaning, and electrolytic polishing + precision cleaning. They can be ordered from one piece with the standard part number.
This eliminates the need for customer cleaning or outsourced cleaning, reducing the amount of time and effort required.
■ Part Number for Clean & Pack Products
· Degreasing (Anti-rust single packing)     : Part Number SL-□□
· Precision cleaning (Degassing double packing)     : Part Number SH-□□
· Electrolytic polishing + precision cleaning (Degassing double packing) : Part Number SHD-□□
Product Part Number Cleaning Method Packaging Type Effects Compared to Uncleaned Product Environment (Standard) Process
SL-□□ Degreasing Anti-rust packing Oil removal General environment Regular assembly process
Post battery assembly process
SH-□□ Precision cleaning Degassing double packing Oil removal
Dust removal
Clean environment (Class 10 to 1,000) Battery assembly process
LCD-related post assembly process
In-vehicle camera assembly process
SHD-□□ Electrolytic polishing + precision cleaning Degassing double packing Oil removal
Dust removal
Outgas reduction
Vacuum environment
Clean environment (Class 10 to 1,000)
Pre-semiconductor process
Liquid crystal deposition process
Pre-OLED process
■ Notes
Cleaning also removes rust prevention oil, which may make the product more susceptible to rusting than an uncleaned product.
Please be careful about the application location and storage environment.

Extrusions with 3 and 4 slots can be connected with one bracket. Applicable to 6 Series 90, 100 Square.

(i)Caution

  • Cleaning also removes rust prevention oil, which may make the product more susceptible to rusting than an uncleaned product.
    Please be careful about the application location and storage environment.

Part Number

Configured Part Number is shown.

For 90 Square
For 100 Square
Part Number[ M ] Material[ S ] Surface treatmentCleaning Method
For 90 SquareFor 100 SquareCleaning MethodCleaning EnvironmentPackaging TypePacking Environment
SL-HBLTTW6SL-HBLTFW6A6N01SS−T5AnodizeDegreasingGeneral environmentAnti-rust packingGeneral environment
SH-HBLTTW6SH-HBLTFW6Precision cleaningClass 1,000Degassing double packingClass 10
[!] Products are packed by order quantity. Ex. If the order is for 20 pieces, they are packed in one package (incl. 20 pieces).
[!] See the details of degreasing, precision cleaning, and electrolytic polishing shown at the bottom of the specification table.

Specification Table

Part Number
SL-HBLTTW6
Part NumberMassApplicable Screw, T NutAllowable Load
(g)(N)
 BoltQuantityT NutQuantity 
SL-HBLTTW6308SCB6-1512HNTTSN6-6124116
SH-HBLTTW6
SL-HBLTFW638416164410
SH-HBLTFW6


Alterations

Part Number(C·SST·SSU·SSP)
SL-HBLTTW6SST
SL-HBLTTW6C-SST
AlterationsCodeSpec.Applicable Bracket
Mounting Hole
Alteration for Cover
CAdds taps on a bracket for cover mounting.
(M5 on Both Sides, Depth 15 mm)
(Mounting Screw HCBM)
HBLTT6
HBLUF6
HBLTTW6
HBLTFW6
AlterationsCodeSpec.Applicable Bracket
Applicable Bolts
and Nuts Set
SST
(Stainless Steel)
SSU
(Pre-Assembly Insertion
Spring Nut
Stainless Steel)
SSP
(Post-Assembly Insertion
Spring Nut
Stainless Steel)
Applicable bolts and nuts for fixing the brackets on extrusions come in a set.

(Example) When HBLTT6 is specified
 BoltNut
CodePart NumberQuantityPart NumberQuantity
SSTSCB6-156HNTTSN6-66
SSUSCB6-15SHNTU6-6
SSPSCB6-15SHNTP6-6

[ ! ] When specifying other than HBLTT6,
check for the applicable screws and nuts respectively.

NBLTT6
HBLTT6
HBLUT6
HBLUF6
HBLTTW6
HBLTFW6
[ ! ] The part numbers are those of the products before cleaning.

Alteration Details

■Mounting Hole Alteration for Cover (-C)

M5 tapped holes can be added on both sides.
Alteration Part Number Example: HBLTTW6-C

 

■Set of applicable Screws and Nuts Details

Alteration part numberBoltNut
Part NumberMaterialTypePart NumberMaterialStopper
SSTSCB6-15Stainless SteelPre-AssemblyHNTTSN6-6Stainless SteelNone
SSUSCB6-15Stainless SteelPre-AssemblySHNTU6-6Stainless SteelProvided
SSPSCB6-15Stainless SteelPost-AssemblySHNTP6-6Stainless SteelProvided

App. Example

TYPEApplicable Extrusion
HBLUT66 Series 90 Square Extrusion
HBLUF66 Series 100 Square Extrusion
 
 

Technical Information

■ Perpendicularity

Perpendicularity of Extruded Brackets is manufactured within ±1° tolerance based on JIS Standard H4100 Special Grade.
For applications where perpendicularly is important, use Perpendicularly Machined Type.
(For 6 series: Perpendicularity 0.03 and 0.06 are available.)

 

■How to Specify Allowable Load of Bracket

 
This represents the allowable load per bracket for the extrusion assembly structured by bridging a beam extrusion between two vertical extrusions and then, attaching a bracket just below the bottom face of each end of the beam extrusion.
Allowable Load here means the load under which the bracket can stays at its position (without fracturing or sliding), after all of its mounting holes are fixed with screws.
 

■Mechanical Properties of Aluminum Extrusions (JIS Standard Reference)

Material (JIS Symbol)A6N01SS-T5
Tensile Strength (N/mm2)245 or more
Yield Stress (N/mm2)205 or more
Young's Modulus (N/mm2)69972
Brinell Hardness (HB)88
Surface TreatmentAnodize 9 µm or more

Cleaning Process

· Degreasing (Part Number: SL-□□)

* Stainless steel products may be used with alkaline hot pure water. There is no change in cleanliness.
* If the surface treatment is low-temperature black chrome plating, IPA cleaning will be applied.

Working Environment: General environment


Hydrocarbon cleaning Ro water cleaning
Neutral Detergent Cleaning

High-pressure jet washing (Ro water) followed by pure water cleaning

Oil-free Compressor Used

Anti-rust single packing
· Precision cleaning (Part Number: SH-□□)
 

Working Environment: Class 1,000

 

Working Environment: Class 10


Hydrocarbon cleaning Ro water cleaning
Neutral Detergent Cleaning

High-pressure jet washing (Ro water) followed by pure water (10 MΩ·cm) cleaning

Use pure water (13 MΩ·cm)

Use nitrogen blow

Conducted on a clean bench in a Class 10 clean environment
· Electrolytic polishing + precision cleaning (Part Number: SHD-□□)
 

Working Environment: Class 1,000

 

Working Environment: Class 10


Hydrocarbon cleaning
Ro water cleaning
Neutral Detergent Cleaning

Electrolytic polishing with an electrolytic polishing layer according to the material

High-pressure jet washing (Ro water) followed by pure water (10 MΩ·cm) cleaning

Use warm pure water (13 MΩ·cm)

Use nitrogen blow

Conducted on a clean bench in a Class 10 clean environment
Packaging Example
For degreasing:
(Part Number: SL-□□)

Depending on some products and dimensions,
packaging type may vary.
For precision cleaning or electrolytic polishing + precision cleaning:
(Part Number: SH-□□/SHD-□□)

[ ! ] Both the first and second layer packaging are degassed.
 
Cleaning Effectiveness / Recommended Environment for Use

Cleaning Method

Product Part Number

Packaging Type

Effects Compared to Uncleaned Product

Environment (Standard)

Use Case and Process

DegreasingSL-□□Anti-rust packingOil removalGeneral environmentRegular assembly process
Post battery assembly process
Precision cleaningSH-□□Degassing double packingOil removal
Dust removal
Clean environment (Class 10 to 1,000)Battery assembly process
LCD-related post assembly process
In-vehicle camera assembly process
Electrolytic polishing + precision cleaningSHD-□□Degassing double packingOil removal
Dust removal
Outgas reduction
Vacuum environment
Clean environment (Class 10 to 1,000)
Pre-semiconductor process
Liquid crystal deposition process
Pre-OLED process

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
SH-HBLTFW6
SH-HBLTFW6-C
SH-HBLTFW6-C-SSP
SH-HBLTFW6-C-SST
SH-HBLTFW6-C-SSU
SH-HBLTFW6-SSP
SH-HBLTFW6-SST
SH-HBLTFW6-SSU
SH-HBLTTW6
SH-HBLTTW6-C
SH-HBLTTW6-C-SSP
SH-HBLTTW6-C-SST
SH-HBLTTW6-C-SSU
SH-HBLTTW6-SSP
SH-HBLTTW6-SST
SH-HBLTTW6-SSU
SL-HBLTFW6
SL-HBLTFW6-C
SL-HBLTFW6-C-SSP
SL-HBLTFW6-C-SST
SL-HBLTFW6-C-SSU
SL-HBLTFW6-SSP
SL-HBLTFW6-SST
SL-HBLTFW6-SSU
SL-HBLTTW6
SL-HBLTTW6-C
SL-HBLTTW6-C-SSP
SL-HBLTTW6-C-SST
SL-HBLTTW6-C-SSU
SL-HBLTTW6-SSP
SL-HBLTTW6-SST
SL-HBLTTW6-SSU
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipCompatible Extrusion Width
(mm)
Cleaning Method Extrusion Size Mounting Hole Alteration for Covers Accessory Number of Extrusion Connection Holes

MYR 66.90

1 Piece(s)Available 6 Day(s) or more 100Precision CleaningFor 100 × 100N/AN/A16

MYR 69.18

1 Piece(s)Available 6 Day(s) or more 100Precision CleaningFor 100 × 100C (Cover mounting tapping)N/A16

MYR 126.61

1 Piece(s)Available 6 Day(s) or more 100Precision CleaningFor 100 × 100C (Cover mounting tapping)SSP (Stainless steel bolt / post-assembly insertion spring nut set)16

MYR 108.81

1 Piece(s)Available 6 Day(s) or more 100Precision CleaningFor 100 × 100C (Cover mounting tapping)SST (Stainless steel bolt / nut set)16

MYR 135.54

1 Piece(s)Available 6 Day(s) or more 100Precision CleaningFor 100 × 100C (Cover mounting tapping)SSU (Stainless steel bolt / pre-assembly insertion spring nut set)16

MYR 124.76

1 Piece(s)Available 6 Day(s) or more 100Precision CleaningFor 100 × 100N/ASSP (Stainless steel bolt / post-assembly insertion spring nut set)16

MYR 106.90

1 Piece(s)Available 6 Day(s) or more 100Precision CleaningFor 100 × 100N/ASST (Stainless steel bolt / nut set)16

MYR 133.69

1 Piece(s)Available 6 Day(s) or more 100Precision CleaningFor 100 × 100N/ASSU (Stainless steel bolt / pre-assembly insertion spring nut set)16

MYR 56.07

1 Piece(s)Available 6 Day(s) or more 90Precision CleaningFor 90 × 90N/AN/A12

MYR 64.50

1 Piece(s)Available 6 Day(s) or more 90Precision CleaningFor 90 × 90C (Cover mounting tapping)N/A12

MYR 107.62

1 Piece(s)Available 6 Day(s) or more 90Precision CleaningFor 90 × 90C (Cover mounting tapping)SSP (Stainless steel bolt / post-assembly insertion spring nut set)12

MYR 94.28

1 Piece(s)Available 6 Day(s) or more 90Precision CleaningFor 90 × 90C (Cover mounting tapping)SST (Stainless steel bolt / nut set)12

MYR 114.31

1 Piece(s)Available 6 Day(s) or more 90Precision CleaningFor 90 × 90C (Cover mounting tapping)SSU (Stainless steel bolt / pre-assembly insertion spring nut set)12

MYR 104.08

1 Piece(s)Available 6 Day(s) or more 90Precision CleaningFor 90 × 90N/ASSP (Stainless steel bolt / post-assembly insertion spring nut set)12

MYR 90.74

1 Piece(s)Available 6 Day(s) or more 90Precision CleaningFor 90 × 90N/ASST (Stainless steel bolt / nut set)12

MYR 110.78

1 Piece(s)Available 6 Day(s) or more 90Precision CleaningFor 90 × 90N/ASSU (Stainless steel bolt / pre-assembly insertion spring nut set)12

MYR 66.19

1 Piece(s)Available 6 Day(s) or more 100DegreasingFor 100 × 100N/AN/A16

MYR 68.47

1 Piece(s)Available 6 Day(s) or more 100DegreasingFor 100 × 100C (Cover mounting tapping)N/A16

MYR 125.96

1 Piece(s)Available 6 Day(s) or more 100DegreasingFor 100 × 100C (Cover mounting tapping)SSP (Stainless steel bolt / post-assembly insertion spring nut set)16

MYR 108.10

1 Piece(s)Available 6 Day(s) or more 100DegreasingFor 100 × 100C (Cover mounting tapping)SST (Stainless steel bolt / nut set)16

MYR 134.83

1 Piece(s)Available 6 Day(s) or more 100DegreasingFor 100 × 100C (Cover mounting tapping)SSU (Stainless steel bolt / pre-assembly insertion spring nut set)16

MYR 124.05

1 Piece(s)Available 6 Day(s) or more 100DegreasingFor 100 × 100N/ASSP (Stainless steel bolt / post-assembly insertion spring nut set)16

MYR 106.20

1 Piece(s)Available 6 Day(s) or more 100DegreasingFor 100 × 100N/ASST (Stainless steel bolt / nut set)16

MYR 132.98

1 Piece(s)Available 6 Day(s) or more 100DegreasingFor 100 × 100N/ASSU (Stainless steel bolt / pre-assembly insertion spring nut set)16

MYR 55.36

1 Piece(s)Available 6 Day(s) or more 90DegreasingFor 90 × 90N/AN/A12

MYR 63.80

1 Piece(s)Available 6 Day(s) or more 90DegreasingFor 90 × 90C (Cover mounting tapping)N/A12

MYR 106.97

1 Piece(s)Available 6 Day(s) or more 90DegreasingFor 90 × 90C (Cover mounting tapping)SSP (Stainless steel bolt / post-assembly insertion spring nut set)12

MYR 93.57

1 Piece(s)Available 6 Day(s) or more 90DegreasingFor 90 × 90C (Cover mounting tapping)SST (Stainless steel bolt / nut set)12

MYR 113.66

1 Piece(s)Available 6 Day(s) or more 90DegreasingFor 90 × 90C (Cover mounting tapping)SSU (Stainless steel bolt / pre-assembly insertion spring nut set)12

MYR 103.37

1 Piece(s)Available 6 Day(s) or more 90DegreasingFor 90 × 90N/ASSP (Stainless steel bolt / post-assembly insertion spring nut set)12

MYR 90.04

1 Piece(s)Available 6 Day(s) or more 90DegreasingFor 90 × 90N/ASST (Stainless steel bolt / nut set)12

MYR 110.07

1 Piece(s)Available 6 Day(s) or more 90DegreasingFor 90 × 90N/ASSU (Stainless steel bolt / pre-assembly insertion spring nut set)12
Part Number
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipCompatible Extrusion Width
(mm)
Cleaning Method Extrusion Size Mounting Hole Alteration for Covers Accessory Number of Extrusion Connection Holes

Loading...

  1. 1

Basic Information

Bracket Type Extruded Brackets Environmentally Friendly RoHS compliant (10 substances) Properties / applications Clean washing
Tab Position Not Tabbed Compatible No. of Slots 3 Slots / 4 Slots Perpendicularity No Standard
Series MISUMI Brackets for 6 Series (Extrusion Slot Width 8mm) Additional Functions (Extruded Bracket) Standard Material A6N01SS-T5
Surface Treatment Anodizing Extrusion No. 6 Bracket Type Thick Brackets
Applicable Screws M6 bolt

Additional Products in this Category

Tech Support

Not a MISUMI customer yet? Register & enjoy 50% off your 1st order!* (*T&C apply.)

  • 7 Million Products
  • 2,000 Brands
  • Free CAD downloads
  • Quote/order any time