(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Please note that E-Invoice will be sent to our customers by email. For more information, please read News. 

[Clean & Pack]Pulleys for Stainless Steel Belts (Part Numbers)

[Clean & Pack]Pulleys for Stainless Steel Belts

Three types of cleaning methods are available: degreasing, precision cleaning, and electrolytic polishing + precision cleaning. They can be ordered from one piece with the standard part number.
This eliminates the need for customer cleaning or outsourced cleaning, reducing the amount of time and effort required.
■ Part Number for Clean & Pack Products
· Degreasing (Anti-rust single packing)     : Part Number SL-□□
· Precision cleaning (degassing double packing)     : Part Number SH-□□
· Electrolytic polishing + precision cleaning (degassing double packing) : Part Number SHD-□□
Product Part Number Cleaning Method Packaging Type Effects Compared to Uncleaned Product Environment (Standard) Process
SL-□□ Degreasing Anti-rust packing Oil removal General environment Regular assembly process
Post battery assembly process
SH-□□ Precision cleaning Degassing double packing Oil removal
Dust removal
Clean environment (Class 10 to 1,000) Battery assembly process
LCD-related post assembly process
In-vehicle camera assembly process
SHD-□□ Electrolytic polishing + precision cleaning Degassing double packing Oil removal
Dust removal
Outgas reduction
Vacuum environment
Clean environment (Class 10 to 1,000)
Pre-semiconductor process
Liquid crystal deposition process
Pre-OLED process
■Notes
Cleaning also removes rust prevention oil, which may make the product more susceptible to rusting than an uncleaned product.
Please be careful about the application location and storage environment.
Crowned pulleys dedicated for stainless steel belts. This product has a crown with adjusted height for meandering prevention.

[Material]Aluminum Alloy
[Surface Treatment]Hard Clear Anodize
[Type]Pulley
[Pulley Shape]Crowned (No Flange)
[Pulley Width: L (mm)]40 to 160
[Shaft Bore Type] Round Hole + Tap

(i)Caution

  • Cleaning also removes rust prevention oil, which may make the product more susceptible to rusting than an uncleaned product.
    Please be careful about the application location and storage environment.

Part Number

Configured Part Number is shown.


[ ! ] The crown height (H dim) for meandering suppression is adjusted based on D dims. and L dims.
■Keyway Shape
■New JIS (B1301) Keyway Dimensions
NominaldH7bJS9t Tolerance
N1515+0.018
0    
5±0.01502.3+0.1
0
N2020+0.021
0    
62.8
N25258±0.01803.3+0.2
0
N3030
N3535+0.025
0    
10
N404012
Type[M] Material[S] Surface TreatmentCleaning Method
Cleaning MethodCleaning EnvironmentPackaging TypePacking Environment
SL-ROBASCAluminum AlloyHard Clear AnodizeDegreasingGeneral environmentAnti-rust packingGeneral environment
SH-ROBASCPrecision cleaningClass 1,000Degassing double packingClass 10
* Hard Anodize Treatment: Film Hardness 300HV or more
[ ! ] Products are packed by order quantity. If the order is for 20 pieces, they are packed in one package (incl. 20 pieces).
[ ! ] See the details of degreasing, precision cleaning, and electrolytic polishing shown at the bottom of the specification table.

Specification Table

Part NumberdL
SL-ROBASC5020L100
Part NumberdH710 mm IncrementsKd1D1M
TypeDRound Hole + TapKeyway + TapLKeyway LengthRound Hole + TapKeyway + Tap
SL-ROBASC
SH-ROBASC
5015N1540 to 16030*2740M5M4
20N20M5
25N25M6
6020N203245M6M5
25N25M6
30N30
7020N203550M6M5
25N25M6
30N30
7525N254055M8M6
30N30
35N35M8
8025N254155M8M6
30N30
35N35M8
10030N304560M8M6
35N35M8
40N40
[ ! ] *When Keyway machining is specified as L < 50, K = 20.


Cleaning Process

· Degreasing (Part Number: SL-□□)

* Stainless steel products may be used with alkaline hot pure water. There is no change in cleanliness.
* If the surface treatment is low-temperature black chrome plating, IPA cleaning will be applied.

Working Environment: General environment


Hydrocarbon cleaning Ro water cleaning
Neutral Detergent Cleaning

High-pressure jet washing (Ro water) followed by pure water cleaning

Oil-free Compressor Used

Anti-rust single packing
· Precision cleaning (Part Number: SH-□□)
 

Working Environment: Class 1,000

 

Working Environment: Class 10


Hydrocarbon cleaning Ro water cleaning
Neutral Detergent Cleaning

High-pressure jet washing (Ro water) followed by pure water (10 MΩ·cm) cleaning

Use pure water (13 MΩ·cm)

Use nitrogen blow

Conducted on a clean bench in a Class 10 clean environment
· Electrolytic polishing + precision cleaning (Part Number: SHD-□□)
 

Working Environment: Class 1,000

 

Working Environment: Class 10


Hydrocarbon cleaning
Ro water cleaning
Neutral Detergent Cleaning

Electrolytic polishing with an electrolytic polishing layer according to the material

High-pressure jet washing (Ro water) followed by pure water (10 MΩ·cm) cleaning

Use warm pure water (13 MΩ·cm)

Use nitrogen blow

Conducted on a clean bench in a Class 10 clean environment
Packaging Example
For degreasing:
(Part Number: SL-□□)

Depending on some products and dimensions,
packaging type may vary.
For precision cleaning or electrolytic polishing + precision cleaning:
(Part Number: SH-□□/SHD-□□)

[ ! ] Both the first and second layer packaging are degassed.
 
Cleaning Effectiveness / Recommended Environment for Use

Cleaning Method

Product Part Number

Packaging Type

Effects Compared to Uncleaned Product

Environment (Standard)

Use Case and Process

DegreasingSL-□□Anti-rust packingOil removalGeneral environmentRegular assembly process
Post battery assembly process
Precision cleaningSH-□□Degassing double packingOil removal
Dust removal
Clean environment (Class 10 to 1,000)Battery assembly process
LCD-related post assembly process
In-vehicle camera assembly process
Electrolytic polishing + precision cleaningSHD-□□Degassing double packingOil removal
Dust removal
Outgas reduction
Vacuum environment
Clean environment (Class 10 to 1,000)
Pre-semiconductor process
Liquid crystal deposition process
Pre-OLED process

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
SH-ROBASC50-[15,​20,​25]-L[40-160/10]
SH-ROBASC50-N15-L[40-160/10]
SH-ROBASC50-N20-L[40-160/10]
SH-ROBASC50-N25-L[40-160/10]
SH-ROBASC60-[20,​25,​30]-L[40-160/10]
SH-ROBASC60-N20-L[40-160/10]
SH-ROBASC60-N25-L[40-160/10]
SH-ROBASC60-N30-L[40-160/10]
SH-ROBASC70-[20,​25,​30]-L[40-160/10]
SH-ROBASC70-N20-L[40-160/10]
SH-ROBASC70-N25-L[40-160/10]
SH-ROBASC70-N30-L[40-160/10]
SH-ROBASC75-[25,​30,​35]-L[40-160/10]
SH-ROBASC75-N25-L[40-160/10]
SH-ROBASC75-N30-L[40-160/10]
SH-ROBASC75-N35-L[40-160/10]
SH-ROBASC80-[25,​30,​35]-L[40-160/10]
SH-ROBASC80-N25-L[40-160/10]
SH-ROBASC80-N30-L[40-160/10]
SH-ROBASC80-N35-L[40-160/10]
SH-ROBASC100-[30,​35,​40]-L[40-160/10]
SH-ROBASC100-N30-L[40-160/10]
SH-ROBASC100-N35-L[40-160/10]
SH-ROBASC100-N40-L[40-160/10]
SL-ROBASC50-[15,​20,​25]-L[40-160/10]
SL-ROBASC50-N15-L[40-160/10]
SL-ROBASC50-N20-L[40-160/10]
SL-ROBASC50-N25-L[40-160/10]
SL-ROBASC60-[20,​25,​30]-L[40-160/10]
SL-ROBASC60-N20-L[40-160/10]
SL-ROBASC60-N25-L[40-160/10]
SL-ROBASC60-N30-L[40-160/10]
SL-ROBASC70-[20,​25,​30]-L[40-160/10]
SL-ROBASC70-N20-L[40-160/10]
SL-ROBASC70-N25-L[40-160/10]
SL-ROBASC70-N30-L[40-160/10]
SL-ROBASC75-[25,​30,​35]-L[40-160/10]
SL-ROBASC75-N25-L[40-160/10]
SL-ROBASC75-N30-L[40-160/10]
SL-ROBASC75-N35-L[40-160/10]
SL-ROBASC80-[25,​30,​35]-L[40-160/10]
SL-ROBASC80-N25-L[40-160/10]
SL-ROBASC80-N30-L[40-160/10]
SL-ROBASC80-N35-L[40-160/10]
SL-ROBASC100-[30,​35,​40]-L[40-160/10]
SL-ROBASC100-N30-L[40-160/10]
SL-ROBASC100-N35-L[40-160/10]
SL-ROBASC100-N40-L[40-160/10]
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipProperties / applications Outer Dia. D
(Ø)
Shaft (Bore) Dia. d
(mm)
Shaft Hole Specifications Cleaning Method L
(mm)

-

1 Piece(s) 11 Day(s) or more Clean washing / Low Dust Generation / Non-Magnetic5015 ~ 25Round Hole + TapPrecision Cleaning40 ~ 160

-

1 Piece(s) 11 Day(s) or more Clean washing / Low Dust Generation / Non-Magnetic5015New JIS Keyway + TapPrecision Cleaning40 ~ 160

-

1 Piece(s) 11 Day(s) or more Clean washing / Low Dust Generation / Non-Magnetic5020New JIS Keyway + TapPrecision Cleaning40 ~ 160

-

1 Piece(s) 11 Day(s) or more Clean washing / Low Dust Generation / Non-Magnetic5025New JIS Keyway + TapPrecision Cleaning40 ~ 160

-

1 Piece(s) 11 Day(s) or more Clean washing / Low Dust Generation / Non-Magnetic6020 ~ 30Round Hole + TapPrecision Cleaning40 ~ 160

-

1 Piece(s) 11 Day(s) or more Clean washing / Low Dust Generation / Non-Magnetic6020New JIS Keyway + TapPrecision Cleaning40 ~ 160

-

1 Piece(s) 11 Day(s) or more Clean washing / Low Dust Generation / Non-Magnetic6025New JIS Keyway + TapPrecision Cleaning40 ~ 160

-

1 Piece(s) 11 Day(s) or more Clean washing / Low Dust Generation / Non-Magnetic6030New JIS Keyway + TapPrecision Cleaning40 ~ 160

-

1 Piece(s) 11 Day(s) or more Clean washing / Low Dust Generation / Non-Magnetic7020 ~ 30Round Hole + TapPrecision Cleaning40 ~ 160

-

1 Piece(s) 11 Day(s) or more Clean washing / Low Dust Generation / Non-Magnetic7020New JIS Keyway + TapPrecision Cleaning40 ~ 160

-

1 Piece(s) 11 Day(s) or more Clean washing / Low Dust Generation / Non-Magnetic7025New JIS Keyway + TapPrecision Cleaning40 ~ 160

-

1 Piece(s) 11 Day(s) or more Clean washing / Low Dust Generation / Non-Magnetic7030New JIS Keyway + TapPrecision Cleaning40 ~ 160

-

1 Piece(s) 11 Day(s) or more Clean washing / Low Dust Generation / Non-Magnetic7525 ~ 35Round Hole + TapPrecision Cleaning40 ~ 160

-

1 Piece(s) 11 Day(s) or more Clean washing / Low Dust Generation / Non-Magnetic7525New JIS Keyway + TapPrecision Cleaning40 ~ 160

-

1 Piece(s) 11 Day(s) or more Clean washing / Low Dust Generation / Non-Magnetic7530New JIS Keyway + TapPrecision Cleaning40 ~ 160

-

1 Piece(s) 11 Day(s) or more Clean washing / Low Dust Generation / Non-Magnetic7535New JIS Keyway + TapPrecision Cleaning40 ~ 160

-

1 Piece(s) 11 Day(s) or more Clean washing / Low Dust Generation / Non-Magnetic8025 ~ 35Round Hole + TapPrecision Cleaning40 ~ 160

-

1 Piece(s) 11 Day(s) or more Clean washing / Low Dust Generation / Non-Magnetic8025New JIS Keyway + TapPrecision Cleaning40 ~ 160

-

1 Piece(s) 11 Day(s) or more Clean washing / Low Dust Generation / Non-Magnetic8030New JIS Keyway + TapPrecision Cleaning40 ~ 160

-

1 Piece(s) 11 Day(s) or more Clean washing / Low Dust Generation / Non-Magnetic8035New JIS Keyway + TapPrecision Cleaning40 ~ 160

-

1 Piece(s) 11 Day(s) or more Clean washing / Low Dust Generation / Non-Magnetic10030 ~ 40Round Hole + TapPrecision Cleaning40 ~ 160

-

1 Piece(s) 11 Day(s) or more Clean washing / Low Dust Generation / Non-Magnetic10030New JIS Keyway + TapPrecision Cleaning40 ~ 160

-

1 Piece(s) 11 Day(s) or more Clean washing / Low Dust Generation / Non-Magnetic10035New JIS Keyway + TapPrecision Cleaning40 ~ 160

-

1 Piece(s) 11 Day(s) or more Clean washing / Low Dust Generation / Non-Magnetic10040New JIS Keyway + TapPrecision Cleaning40 ~ 160

-

1 Piece(s) 11 Day(s) or more Clean washing / Non-Magnetic5015 ~ 25Round Hole + TapDegreasing40 ~ 160

-

1 Piece(s) 11 Day(s) or more Clean washing / Non-Magnetic5015New JIS Keyway + TapDegreasing40 ~ 160

-

1 Piece(s) 11 Day(s) or more Clean washing / Non-Magnetic5020New JIS Keyway + TapDegreasing40 ~ 160

-

1 Piece(s) 11 Day(s) or more Clean washing / Non-Magnetic5025New JIS Keyway + TapDegreasing40 ~ 160

-

1 Piece(s) 11 Day(s) or more Clean washing / Non-Magnetic6020 ~ 30Round Hole + TapDegreasing40 ~ 160

-

1 Piece(s) 11 Day(s) or more Clean washing / Non-Magnetic6020New JIS Keyway + TapDegreasing40 ~ 160

-

1 Piece(s) 11 Day(s) or more Clean washing / Non-Magnetic6025New JIS Keyway + TapDegreasing40 ~ 160

-

1 Piece(s) 11 Day(s) or more Clean washing / Non-Magnetic6030New JIS Keyway + TapDegreasing40 ~ 160

-

1 Piece(s) 11 Day(s) or more Clean washing / Non-Magnetic7020 ~ 30Round Hole + TapDegreasing40 ~ 160

-

1 Piece(s) 11 Day(s) or more Clean washing / Non-Magnetic7020New JIS Keyway + TapDegreasing40 ~ 160

-

1 Piece(s) 11 Day(s) or more Clean washing / Non-Magnetic7025New JIS Keyway + TapDegreasing40 ~ 160

-

1 Piece(s) 11 Day(s) or more Clean washing / Non-Magnetic7030New JIS Keyway + TapDegreasing40 ~ 160

-

1 Piece(s) 11 Day(s) or more Clean washing / Non-Magnetic7525 ~ 35Round Hole + TapDegreasing40 ~ 160

-

1 Piece(s) 11 Day(s) or more Clean washing / Non-Magnetic7525New JIS Keyway + TapDegreasing40 ~ 160

-

1 Piece(s) 11 Day(s) or more Clean washing / Non-Magnetic7530New JIS Keyway + TapDegreasing40 ~ 160

-

1 Piece(s) 11 Day(s) or more Clean washing / Non-Magnetic7535New JIS Keyway + TapDegreasing40 ~ 160

-

1 Piece(s) 11 Day(s) or more Clean washing / Non-Magnetic8025 ~ 35Round Hole + TapDegreasing40 ~ 160

-

1 Piece(s) 11 Day(s) or more Clean washing / Non-Magnetic8025New JIS Keyway + TapDegreasing40 ~ 160

-

1 Piece(s) 11 Day(s) or more Clean washing / Non-Magnetic8030New JIS Keyway + TapDegreasing40 ~ 160

-

1 Piece(s) 11 Day(s) or more Clean washing / Non-Magnetic8035New JIS Keyway + TapDegreasing40 ~ 160

-

1 Piece(s) 11 Day(s) or more Clean washing / Non-Magnetic10030 ~ 40Round Hole + TapDegreasing40 ~ 160

-

1 Piece(s) 11 Day(s) or more Clean washing / Non-Magnetic10030New JIS Keyway + TapDegreasing40 ~ 160

-

1 Piece(s) 11 Day(s) or more Clean washing / Non-Magnetic10035New JIS Keyway + TapDegreasing40 ~ 160

-

1 Piece(s) 11 Day(s) or more Clean washing / Non-Magnetic10040New JIS Keyway + TapDegreasing40 ~ 160
Part Number
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipProperties / applications Outer Dia. D
(Ø)
Shaft (Bore) Dia. d
(mm)
Shaft Hole Specifications Cleaning Method L
(mm)

Loading...

  1. 1

Basic Information

Shape Crowned Environmentally Friendly RoHS compliant (10 substances) With or w/o Flange No Flange
Length L(mm) ~50 / ~100 / ~300 Type Pulleys Material Aluminum Alloy
Shaft Type Round Hole Surface Urethane Urethane Not Provided Surface Treatment Hard Clear Anodize

Additional Products in this Category

Tech Support

Not a MISUMI customer yet? Register & enjoy 50% off your 1st order!* (*T&C apply.)

  • 7 Million Products
  • 2,000 Brands
  • Free CAD downloads
  • Quote/order any time