(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 9/2/2025 to 7:00 (MYT) 10/2/2025. We apologize for the inconvenience.
  • Please note that E-Invoice will be sent to our customers by email. For more information, please read News. 

ø42 Erector Pipe, ø42 Round Pipe, HL4-4000

ø42 Erector Pipe, ø42 Round Pipe, HL4-4000

Caution: There is incorrect information listed in the manufacturer's catalog. The correct color of the HL4-4000 is "ivory."

Part Number

Configured Part Number is shown.

HL4-4000IVO

Part Number
HL4-4000IVO
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHS

MYR 160.02

1 Piece(s) 12 Day(s) or more 10

Loading...

  1. 1

Basic Information

Specifications Chemical Resistant Products / Anti-rust Pipe Material Steel Pipe Outer Dia. D(Ø) 42
Collar Ivory Length(mm) 4000 Shape Straight

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7890 6399
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)