(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Please note that E-Invoice will be sent to our customers by email. For more information, please read News. 

Door Stopper

Door Stopper

Note: Quantity is 1 pc each.

(i)Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

DS115-25

 
Part Number
DS115-25
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

MYR 22.74

5 Piece(s) 11 Day(s)

Loading...

  1. 1

Basic Information

Door Parts Type Door stopper and doorstop Size(mm) 26 (30) × 120 × 25 Color Black
Material Styrene Type Elastomer Resin

Please check the type/dimensions/specifications of the part DS115-25 in the Door Stopper series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7890 6399
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)