(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Please note that E-Invoice will be sent to our customers by email. For more information, please read News. 

Shallow Type Drainage Unit (Part Numbers)

Shallow Type Drainage Unit

Click this image to zoom it.

Move the mouse over the image to zoom

  • Shallow Type Drainage Unit
  • Shallow Type Drainage Unit
  • Shallow Type Drainage Unit

[Features]
・ Shallow trap type
・ Easy to clean with a dust receiver that can be easily removed
・ The top and bottom of the trap is 27 mm shorter than the conventional product
・ It can be installed even in a space-free location and can be installed anywhere
・ The trap is an ABS resin product

PDF

Japanese Only

Part Number

Configured Part Number is shown.

431-334

 
Part Number
431-334
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

MYR 1,214.13

1 Piece(s) 13 Day(s) or more

Loading...

  1. 1

Basic Information

Type Drain Valve Material SUS304 Finish Polishing
Size A(mm) 898 Size B(mm) 148 Size C(mm) 50
Size D(mm) 57 Size E(mm) 166.5 Size F(mm) 100
Size G(mm) 11 Size H(mm) 11

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7890 6399
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)