(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Kindly be informed that it will be peak period in conjunction with the Chinese New Year festive season. Delivery pickup upon 25 January 2025 estimated would arrive after CNY holidays. Please expect slight delay for orders shipped during this peak season and we thank you for your kind understanding. [Details]
  • Please note that E-Invoice will be sent to our customers by email. For more information, please read News. 

MD, KD-II Joint, Socket With Cleaning Hole

MD, KD-II Joint, Socket With Cleaning Hole

This steel drainage pipe flexible joint uses the combination of a common main body with a flange set suitable for the application.

Part Number

Configured Part Number is shown.

Part Number
COS-50
COS-65
COS-80
COS-100
COS-125
COS-150
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipJoint Nominal D1 Applicable Pipe O.D.1
(φ)

MYR 109.67

1 Piece(s) 7 Day(s) or more [50A] 2B(50A)50.8

MYR 153.64

1 Piece(s) 7 Day(s) or more [65A] 2 1/2B(65A)63.5

MYR 211.54

1 Piece(s) 7 Day(s) or more [80A] 3B(80A)76.2

MYR 267.07

1 Piece(s) 7 Day(s) or more [100A] 4B(100A)101.6

MYR 461.20

1 Piece(s) 7 Day(s) or more [125A] 5B(125A)127

MYR 621.91

1 Piece(s) 7 Day(s) or more [150A] 6B(150A)152.4

Loading...

  1. 1

Basic Information

Type Flexible Joints Applicable Plumbing Steel pipe / PVC Pipe Applicable Fluid Water / Air
Body Material FC150 Fitting type Socket with cleaning port

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7890 6399
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)