(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 9/3 to 0:00 (MYT) 10/3/2025. We apologize for the inconvenience.
  • Please note that E-Invoice will be sent to our customers by email. For more information, please read News. 

Flat Door Roller for U Stainless Steel Rail with Bearings

Flat Door Roller for U Stainless Steel Rail with Bearings

· Includes bearings for smooth rotation and excellent durability.

(i)Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

Part Number
DMS-0402
DMU-0402
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipThe material of frames

MYR 123.23

1 Piece(s) 11 Day(s) Stainless Steel

MYR 83.56

1 Piece(s) 11 Day(s) Steel
Part Number
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipThe material of frames

Loading...

  1. 1

Basic Information

Car Material Resin Shape Flat Type Wheel Diameter(mm) 40

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7890 6399
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)

Not a MISUMI customer yet? Register & enjoy 50% off your 1st order!* (*T&C apply.)

  • 7 Million Products
  • 2,000 Brands
  • Free CAD downloads
  • Quote/order any time