(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Kindly be informed that it will be peak period in conjunction with the Chinese New Year festive season. Delivery pickup upon 25 January 2025 estimated would arrive after CNY holidays. Please expect slight delay for orders shipped during this peak season and we thank you for your kind understanding. [Details]
  • Please note that E-Invoice will be sent to our customers by email. For more information, please read News. 

Fittings for Grating, GCH Type

Fittings for Grating, GCH Type

Flush when not being used and so won't become a trip hazard.

(i)Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
GCH-38
GCH-70
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipCode No. Dimension L
(mm)

MYR 121.10

1 Piece(s) 11 Day(s) 123238

MYR 156.47

1 Piece(s) 11 Day(s) 123370

Loading...

  1. 1

Basic Information

Type Related Components Related Components Types Metal fittings Material Stainless SUS304
Dimension D(mm) 32 Dimension W(mm) 16 Twist Diameter Fine Thread M-14
Qty. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7890 6399
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)