(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Please note that E-Invoice will be sent to our customers by email. For more information, please read News. 

Grating Clip, GCK Type

Grating Clip, GCK Type

A single-action insertion type.

(i)Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

Part Number
GCK-A
GCK-B
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipCode No. Dimension L
(mm)
Dimension H
(mm)
Dimension W
(mm)
Dimension W1
(mm)

MYR 27.16

1 Piece(s) 11 Day(s) 15585512154

MYR 32.76

1 Piece(s) 11 Day(s) 15597020258
Part Number
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipCode No. Dimension L
(mm)
Dimension H
(mm)
Dimension W
(mm)
Dimension W1
(mm)

Loading...

  1. 1

Basic Information

Type Related Components Related Components Types Metal fittings Material Stainless SUS304
Dimension T(mm) 1.5 Dimension d(mm) 8 Qty. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7890 6399
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)