(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 24/11/2024 to 7:00 (MYT) 25/11/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information. 
  • Please note that E-Invoice will be sent to our customers by email. For more information, please read News. 

Proximity Sensor EA940LN-34 (Part Numbers)

Proximity Sensor EA940LN-34

【Product Specifications】
・Power supply voltage- 12 to 24VDC, (-15: Ripple10% or less-34: Ripple20% or less)
・Detection distance-5mm±10%
・Detection method-Induction type
・Detectable object-Magnetic metal
・Indicator light-Operating: Red, Setting: Green (-15 only)
・Cord length-2m
・Protection structure-IP67
・Type-TL-W5E1
・Specification-DC 3 wire type

Part Number

Configured Part Number is shown.

EA940LN-34

Part Number
EA940LN-34
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

MYR 481.38

1 Piece(s) 4 Day(s) or more

Loading...

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

  • Air File EA159SR-1
    Air File EA159SR-1

    ESCO

    Standard Price : MYR 1,640.44

    Days to Ship : 5 Day(s) or more

  • Air File EA159SR-5
    Air File EA159SR-5

    ESCO

    Standard Price : MYR 1,618.18

    Days to Ship : 5 Day(s) or more

  • Air File EA159SR-6
    Air File EA159SR-6

    ESCO

    Standard Price : MYR 747.74

    Days to Ship : 9 Day(s) or more

  • Air File Body L
    Air File Body L

    TSUBOSAN

    Standard Price : MYR 1,573.44

    Days to Ship : 9 Day(s) or more

  • Air File Body M
    Air File Body M

    TSUBOSAN

    Standard Price : MYR 1,770.77

    Days to Ship : 9 Day(s) or more

  • Air File Body S
    Air File Body S

    TSUBOSAN

    Standard Price : MYR 1,380.19

    Days to Ship : 5 Day(s) or more

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7890 6399
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)