(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 24/11/2024 to 7:00 (MYT) 25/11/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information. 
  • Please note that E-Invoice will be sent to our customers by email. For more information, please read News. 

Gunmetal Adjustment screw EA432SB-15 (Part Numbers)

Gunmetal Adjustment screw EA432SB-15

【Product Specifications】
・Material-Bronze
・Hole dia.(Width across hex)-Nominal13:12mm,Nominal20:16mm,Nominal25:21mm
・Female-Rp1/2"
・Male-R1/2"
・Length(mm)-30

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.

Part Number

Configured Part Number is shown.

EA432SB-15

Part Number
EA432SB-15
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

MYR 46.91

1 Piece(s) 10 Day(s) or more

Loading...

  1. 1

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7890 6399
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)