(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Please note that E-Invoice will be sent to our customers by email. For more information, please read News. 

PJ1/2"x 30 mm Adjustment screw(with Anti-Slip) EA432SD-30

PJ1/2"x 30 mm Adjustment screw(with Anti-Slip) EA432SD-30

【Product Specifications】
・Material-Brass
・Nominal 13
・Hole dia.(Width across hex)-12.5mm
・Rib provided on the outside to make it less slippery
・Female-Rp1/2"
・Male-PJ1/2"
・Length(mm)-41.5

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.

Part Number

Configured Part Number is shown.

EA432SD-30

Part Number
EA432SD-30
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

MYR 39.29

1 Piece(s) 10 Day(s) or more

Loading...

  1. 1

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7890 6399
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)