(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Please note that E-Invoice will be sent to our customers by email. For more information, please read News. 

[Rightward, Scale at Top] Scale EA948J-33 (Part Numbers)

[Rightward, Scale at Top] Scale EA948J-33

【Product Specifications】
・Adhesive type
・Scale reading direction-Left to right
・Aluminum
・Length…150mm
・Distance between marks…70mm

Part Number

Configured Part Number is shown.

EA948J-33

Part Number
EA948J-33
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

MYR 42.06

1 Piece(s) 9 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA948J-33 in the [Rightward, Scale at Top] Scale EA948J-33 series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7890 6399
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)