(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Please note that E-Invoice will be sent to our customers by email. For more information, please read News. 

[Stainless Steel] Hitch Pin EA949WM-435【90 Pieces Per Package】 (Part Numbers)

[Stainless Steel] Hitch Pin EA949WM-435

【Product Specifications】
・Material-Stainless steel
・Dim. (mm)…4 x 35
・Qty. per unit…90

Part Number

Configured Part Number is shown.

EA949WM-435

Part Number
EA949WM-435
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship

MYR 170.64

90 Pieces Per Package

1 Pack(s) 9 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA949WM-435 in the [Stainless Steel] Hitch Pin EA949WM-435 series.

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7890 6399
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)