(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Please note that E-Invoice will be sent to our customers by email. For more information, please read News. 

[Steel] Long Chain Bolt (Single End Type) EA967EE-25 (Part Numbers)

[Steel] Long Chain Bolt (Single End Type) EA967EE-25

【Product Specifications】
・Material-Steel
・Right-hand screw type
・Applicablechain…#25
・Length…48
・Screw…M6 x 35

Part Number

Configured Part Number is shown.

EA967EE-25

Product is not available in S.E.A.

Part Number
EA967EE-25
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

MYR 87.89

1 Piece(s) 9 Day(s) or more
Part Number
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship
  1. 1

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7890 6399
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)