(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Please note that some of the items may take longer lead time to ship due to Japan New Year holidays (29-Dec-2024 to 5-Jan-2025). Early order placement is recommended. We apologize for the inconvenience caused and appreciate your kind understanding. [Details]
  • Please note that E-Invoice will be sent to our customers by email. For more information, please read News. 

[Steel] Long Chain Bolt (Single End Type) EA967EE-80 (Part Numbers)

[Steel] Long Chain Bolt (Single End Type) EA967EE-80

【Product Specifications】
・Material-Steel
・Right-hand screw type
・Applicablechain…#80
・Length…180
・Screw…M20 x 132

Part Number

Configured Part Number is shown.

EA967EE-80

Part Number
EA967EE-80
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

MYR 235.59

1 Piece(s) 9 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA967EE-80 in the [Steel] Long Chain Bolt (Single End Type) EA967EE-80 series.

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7890 6399
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)