(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Kindly be informed that it will be peak period in conjunction with the Chinese New Year festive season. Delivery pickup upon 25 January 2025 estimated would arrive after CNY holidays. Please expect slight delay for orders shipped during this peak season and we thank you for your kind understanding. [Details]
  • Please note that E-Invoice will be sent to our customers by email. For more information, please read News. 

Flexible Coupling (Set Screw) EA969AB-11

Flexible Coupling (Set Screw) EA969AB-11

【Product Specifications】
・Set screw type
・Material-Aluminum alloy
・Rotary and transmission parts that accept decentering, deflection angle and run out between shafts.
・Slit type
・Shaft hole dia.-6 x 8mm
・Body-Dia.16 x 23mm
・Torque-Normal:0.5N・m、max:1N・m
・Max. RPM-39000rpm

Part Number

Configured Part Number is shown.

EA969AB-11

Part Number
EA969AB-11
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

MYR 245.05

1 Piece(s) 9 Day(s) or more

Loading...

  1. 1

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7890 6399
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)