(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Please note that E-Invoice will be sent to our customers by email. For more information, please read News. 

Flexible Flanged Shaft Coupling EA969GA-4 (Part Numbers)

Flexible Flanged Shaft Coupling EA969GA-4

【Product Specifications】
・Material-Cast iron
・JISB1452-1991
・Easy maintenance and service since you just need to remove the joint bolt to replace the bush.
・Size(mm)…Dia.(A):125、bush hole Dia.(M):32、bolt hole Dia.(a):14、B:85、C1:56、C2:50、D1:32、D2:28、F1:18、F2:18、L:45

Part Number

Configured Part Number is shown.

EA969GA-4

Part Number
EA969GA-4
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

MYR 650.16

1 Piece(s) 9 Day(s) or more

Loading...

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7890 6399
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)