(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 9/2/2025 to 7:00 (MYT) 10/2/2025. We apologize for the inconvenience.
  • Please note that E-Invoice will be sent to our customers by email. For more information, please read News. 

OE-LA / Outdoor Heat-Resistant Independent Cabinet, with Louver

OE-LA / Outdoor Heat-Resistant Independent Cabinet, with Louver

Outdoor heat management free-standing enclosure with roof / OE-LA / louvered type
[Features]
・ Air vents are provided on both sides and the door surface (3 surfaces in total) to enhance the heat dissipation effect.
・ The louver part is attached with a wire mesh.
・ A lockable waterproof flat handle with superior functionality and design characteristics is used.
[Applications]
・ Ideal for storing heat generating equipment outdoors

PDF

Japanese Only

Part Number

Configured Part Number is shown.

Part Number
OE35-78LA
OE35-78LAC
OE35-710LA
OE35-710LAC
OE35-712LA
OE35-712LAC
OE35-714LA
OE35-714LAC
OE35-716LA
OE35-716LAC
OE35-719LA
OE35-719LAC
OE35-816LA
OE35-816LAC
OE35-819LA
OE35-819LAC
OE50-710LA
OE50-710LAC
OE50-712LA
OE50-712LAC
OE50-714LA
OE50-714LAC
OE50-816LA
OE50-816LAC
OE50-819LA
OE50-819LAC
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipDimension width W
(mm)
Dimension vertical H
(mm)
Dimension depth D
(mm)
Color

MYR 4,545.29

1 Piece(s) 15 Day(s) or more 700800350Light beige paint (5Y7/1)

MYR 4,545.29

1 Piece(s) 15 Day(s) or more 700800350Cream coating(2.5Y9/1)

MYR 6,549.80

1 Piece(s) 15 Day(s) or more 7001000350Light beige paint (5Y7/1)

MYR 6,549.80

1 Piece(s) 15 Day(s) or more 7001000350Cream coating(2.5Y9/1)

MYR 7,051.16

1 Piece(s) 15 Day(s) or more 7001200350Light beige paint (5Y7/1)

MYR 7,051.16

1 Piece(s) 15 Day(s) or more 7001200350Cream coating(2.5Y9/1)

MYR 7,825.97

1 Piece(s) 14 Day(s) or more 7001400350Light beige paint (5Y7/1)

MYR 7,825.97

1 Piece(s) 15 Day(s) or more 7001400350Cream coating(2.5Y9/1)

MYR 7,696.64

1 Piece(s) 15 Day(s) or more 7001600350Light beige paint (5Y7/1)

MYR 7,696.64

1 Piece(s) 15 Day(s) or more 7001600350Cream coating(2.5Y9/1)

MYR 9,042.11

1 Piece(s) 15 Day(s) or more 7001900350Light beige paint (5Y7/1)

MYR 9,042.11

1 Piece(s) 15 Day(s) or more 7001900350Cream coating(2.5Y9/1)

MYR 9,028.69

1 Piece(s) 15 Day(s) or more 8001600350Light beige paint (5Y7/1)

MYR 9,028.69

1 Piece(s) 15 Day(s) or more 8001600350Cream coating(2.5Y9/1)

MYR 10,195.14

1 Piece(s) 15 Day(s) or more 8001900350Light beige paint (5Y7/1)

MYR 10,195.14

1 Piece(s) 15 Day(s) or more 8001900350Cream coating(2.5Y9/1)

MYR 7,825.97

1 Piece(s) 15 Day(s) or more 7001000500Light beige paint (5Y7/1)

MYR 7,825.97

1 Piece(s) 15 Day(s) or more 7001000500Cream coating(2.5Y9/1)

MYR 6,614.68

1 Piece(s) 15 Day(s) or more 7001200500Light beige paint (5Y7/1)

MYR 6,614.68

1 Piece(s) 15 Day(s) or more 7001200500Cream coating(2.5Y9/1)

MYR 7,622.67

1 Piece(s) 14 Day(s) or more 7001400500Light beige paint (5Y7/1)

MYR 7,622.67

1 Piece(s) 15 Day(s) or more 7001400500Cream coating(2.5Y9/1)

MYR 9,583.49

1 Piece(s) 14 Day(s) or more 8001600500Light beige paint (5Y7/1)

MYR 9,583.49

1 Piece(s) 15 Day(s) or more 8001600500Cream coating(2.5Y9/1)

MYR 10,862.68

1 Piece(s) 15 Day(s) or more 8001900500Light beige paint (5Y7/1)

MYR 10,862.68

1 Piece(s) 15 Day(s) or more 8001900500Cream coating(2.5Y9/1)

Loading...

  1. 1

Basic Information

Material Iron Protection function (environmentally resistant) NA Intermediate plate Iron circuit board
Installation Outdoors Door model One door Note The heat releasing effect is enhanced by providing ventilation ports (louvers) on 3 surfaces, both side surfaces and the door surface.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7890 6399
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)