(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
A wide variety of standard and configurable components for factory automation engineers in industries such as automotive, semiconductor, packaging, medical and many more.
A good selection of accessories such as screws, bolts, washers and nuts that you may need for your daily engineering usage.
Browse industrial materials ranging from heat insulating plates, sponges, to metal and plastic materials in different sizes to meet your various applications.
A wide variety of wiring parts for connecting and protecting control and PC parts including Connectors, Cables, Electric Wires, Crimping Terminals and more.
A wide variety of controls and PC parts for electrical engineers including Controls, Powers, PC parts and more.
A wide variety of cutting tools for many uses and work materials including End Mills, Drills, Cutters, Reamers, Turning Tools and more.
A wide variety of tools and supplies used in processing including Machine Tools, Measurement Tools, Grinding and Polishing Supplies and more.
A wide variety of goods used in shipment, material handling and warehouse including Tape supplies, Stretch film, Truck, Shelf, Crane and more.
A large variety of goods for every kind of factories and offices including Protection items, Cleaning supplies, sanitations, office supplies and more.
A large variety of items used in R&D and Clean Room including research Equipment, Laboratory Essentials, Analysis Supplies, Clean Environment-Related Equipment and more.
Choose from thousands of standard stamping die components including Punch & Die, Gas Springs, Guide Components, Coil Springs and many more.
Browse our wide variety of mold components including Ejector Pins, Sleeves, Leader Components, Sprue Bushings and many more.
Browse our injection molding components including Heating Items, Couplers, Hoses and more.
A free-standing control panel with a window suitable for managing and monitoring instruments outdoors
[Features]
・ A lockable waterproof flat handle with superior functionality and design characteristics is used.
・ The meter panel can be slid in the direction of depth, so depth can be adjusted.
・ A flat handle (H-11AN) is used to open and close the meter panel.
・ An optional/lighting panel can be attached to the top surface.
・ It has a highly utilized and practical steel document holder.
・ Laser drilling
・ Powder coating
Japanese Only
Part Number
Configured Part Number is shown.
Part Number |
---|
OEM35-714A |
OEM35-716A |
OEM35-719A |
OEM35-816A |
OEM35-819A |
OEM50-714A |
OEM50-716A |
OEM50-719A |
OEM50-816A |
OEM50-819A |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to Ship | Dimension width W (mm) | Dimension vertical H (mm) | Dimension depth D (mm) |
---|---|---|---|---|---|---|---|
MYR 12,470.12 | 1 Piece(s) | 10 Day(s) or more | 700 | 1400 | 350 | ||
MYR 14,389.44 | 1 Piece(s) | 10 Day(s) or more | 700 | 1600 | 350 | ||
MYR 16,726.34 | 1 Piece(s) | 10 Day(s) or more | 700 | 1900 | 350 | ||
MYR 9,324.35 | 1 Piece(s) | 10 Day(s) or more | 800 | 1600 | 350 | ||
MYR 18,302.66 | 1 Piece(s) | 10 Day(s) or more | 800 | 1900 | 350 | ||
MYR 14,197.46 | 1 Piece(s) | 10 Day(s) or more | 700 | 1400 | 500 | ||
MYR 15,500.33 | 1 Piece(s) | 10 Day(s) or more | 700 | 1600 | 500 | ||
MYR 17,460.64 | 1 Piece(s) | 10 Day(s) or more | 700 | 1900 | 500 | ||
MYR 17,518.17 | 1 Piece(s) | 10 Day(s) or more | 800 | 1600 | 500 | ||
MYR 20,286.90 | 1 Piece(s) | 10 Day(s) or more | 800 | 1900 | 500 |
Loading...
Material | Iron | Protection function (environmentally resistant) | IP54 | Intermediate plate | Iron circuit board |
---|---|---|---|---|---|
Installation | Outdoors | Color | Light beige paint (5Y7/1) | Door model | One door |
IP supplementary information | Category 2 | Note | The heat releasing effect is enhanced by providing ventilation ports (louvers) on 3 surfaces, both side surfaces and the door surface. | Height dimension (supplementary notes) | Please make sure you check the detailed drawings for height specifications as a roof is included. |
NITTO KOGYO
Standard Price : MYR 5,368.37-
Days to Ship : 14 Day(s) or more
NITTO KOGYO
Standard Price : MYR 1,753.76-
Days to Ship : 6 Day(s) or more
NITTO KOGYO
Standard Price : MYR 13,389.08-
Days to Ship : 10 Day(s) or more
NITTO KOGYO
Standard Price : MYR 25,622.22-
Days to Ship : 10 Day(s) or more
NITTO KOGYO
Standard Price : MYR 5,183.35-
Days to Ship : 6 Day(s) or more
NITTO KOGYO
Standard Price : MYR 5,090.73-
Days to Ship : 6 Day(s) or more
NITTO KOGYO
Standard Price : MYR 91.58-
Days to Ship : 7 Day(s) or more
NITTO KOGYO
Standard Price : MYR 2,289.42-
Days to Ship : 6 Day(s) or more
NITTO KOGYO
Standard Price : MYR 3,392.26-
Days to Ship : 10 Day(s) or more
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy