(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Please note that E-Invoice will be sent to our customers by email. For more information, please read News. 

Earth Leakage Circuit Breakers (ELCB) NV-CV Series (3P, AC100~400V, Rated Current sensitivity 30mA)

Part Number

Configured Part Number is shown.

MN30-CS 3P 4A MB AC100-230V 30MA F

Part Number
MN30-CS 3P 4A MB AC100-230V 30MA F
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

MYR 99,999.00

1 Piece(s) Quote
Part Number
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

Loading...

  1. 1

Basic Information

Ampere frame AF 30AF Rated block capacity AC 100 V(kA) 2.5 Rated block capacity AC 200 V(kA) 2.5
Number of Poles 3 Rated Operating Voltage(V) AC100 to 230 Rated Current(A) 4
rate sensitivity current(mA) 30 Mounting Method DIN/Screw retention Representative Standard PSE
Dimension height(mm) 96 Dimension width(mm) 67.5 Dimension depth(mm) 67
Connection Method Surface form Type Short Circuit Blocker Specifications For motor protection

Please check the type/dimensions/specifications of the part MN30-CS 3P 4A MB AC100-230V 30MA F in the Earth Leakage Circuit Breakers (ELCB) NV-CV Series (3P, AC100~400V, Rated Current sensitivity 30mA) series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7890 6399
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)