(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 9/3 to 0:00 (MYT) 10/3/2025. We apologize for the inconvenience.
  • Please note that E-Invoice will be sent to our customers by email. For more information, please read News. 
Chemical Protection Clothing, Clean Guard, CX, Trousers

Chemical Protection Clothing, Clean Guard, CX, Trousers

Standard Unit Price:
-
Days to Ship :
4 Day(s) or more

[Features]
· Made using an SMS production method that delivers breathability and a high performance barrier against powders. Blocks 99% of particles of 0.3 microns or larger.
3-layer spunbonded + meltblown + spunbonded structure delivers both good breathability and high barrier performance.
Disposable protective clothing.
[Applications]
Recommended for use in: general factories, maintenance, printing plants, pharmaceutical factories, food factories, warehouses, construction, laboratories and schools

Basic Specifications

Catalog

Japanese Only

Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
4 Day(s) or more
-

Part Number : 68400
Days to Ship 4 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Standard
    Without standards
  • Use
    Chemical Protective
  • Function
    Dustproof
  • Size
    Free
  • Chest measurement(cm)
    Blue
  • Features
    Polypropylene non-woven fabric
  • Package Size (Width x Height x Depth)(mm)
    Plastic pack

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7890 6399
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)