(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Please note that E-Invoice will be sent to our customers by email. For more information, please read News. 
Resin Transport Dolly with Mesh, Silent Master

Resin Transport Dolly with Mesh, Silent Master

Standard Unit Price:
MYR 2,411.51-
Days to Ship :
7 Day(s) or more

Plastic transport cart with wire mesh sides.
[Features]
· Wire mesh sides allow loads to be transported with greater safety and efficiency.
· Virtually noiseless design. (Complies with the 40 dB nighttime noise limit for category AA areas under the Japan Ministry of the Environment's environmental quality standards for noise)
· Phenomenally smooth-running, thanks to high-resilience rubber wheels.
· Corner bumpers are provided as standard. These protect wall surfaces from damage.
[Applications]
· Wire mesh sides allow loads to be transported with greater safety and efficiency.
· Popular for various kinds of load collection work at commercial facilities and construction sites.

Basic Specifications

  • Product Type
    Carry Carts
  • Uniform Load(kg)
    300
  • Main Body Material
    Made of Resin
  • Quiet measures
    Available
  • Main body: option
    Body
  • Floor Surface Size(mm)
    900×600
  • Caster Material
    Gray Rubber
  • Color
    Blue
  • Load Surface Height(mm)
    203
  • Handle Height(mm)
    914
  • Wheel Diameter(mm)
    125
  • Net Height(mm)
    495
  • Wire Net Pitch(mm)
    80×50
  • Special Remarks
    With mesh basket (needs to be assembled by the customer).
  • Amount Of Content
    1 unit

Catalog

Japanese Only

Part Number
Amount Of Content

Refine by

  • 1 unit
  • Clear
Stoppers Model

Refine by

  • Foot Brake
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 unit
-
7 Day(s) or more
MYR 2,411.51

Part Number : DSK-306
Days to Ship 7 Day(s) or more
Standard Unit Price MYR 2,411.51
Quantity 1 unit

Specificationtitle

  • Product Type
    Carry Carts
  • Uniform Load(kg)
    300
  • Main Body Material
    Made of Resin
  • Quiet measures
    Available
  • Main body: option
    Body
  • Stoppers Model
    -
  • Floor Surface Size(mm)
    900×600
  • Caster Material
    Gray Rubber
  • Color
    Blue
  • Load Surface Height(mm)
    203
  • Handle Height(mm)
    914
  • Wheel Diameter(mm)
    125
  • Net Height(mm)
    495
  • Wire Net Pitch(mm)
    80×50
  • Dead Weight(kg)
    25.2
  • Special Remarks
    With mesh basket (needs to be assembled by the customer).
1 unit
Foot Brake
7 Day(s) or more
MYR 2,717.08

Part Number : DSK-306B
Days to Ship 7 Day(s) or more
Standard Unit Price MYR 2,717.08
Quantity 1 unit

Specificationtitle

  • Product Type
    Carry Carts
  • Uniform Load(kg)
    300
  • Main Body Material
    Made of Resin
  • Quiet measures
    Available
  • Main body: option
    Body
  • Stoppers Model
    Foot Brake
  • Floor Surface Size(mm)
    900×600
  • Caster Material
    Gray Rubber
  • Color
    Blue
  • Load Surface Height(mm)
    203
  • Handle Height(mm)
    914
  • Wheel Diameter(mm)
    125
  • Net Height(mm)
    495
  • Wire Net Pitch(mm)
    80×50
  • Dead Weight(kg)
    27.5
  • Special Remarks
    With mesh basket (needs to be assembled by the customer).

Loading...

Searching. Please wait.

Cancel

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7890 6399
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)