(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Please note that E-Invoice will be sent to our customers by email. For more information, please read News. 
Spiral Light (Indoor Type)

Spiral Light (Indoor Type)

Standard Unit Price:
MYR 219.08
Days to Ship :
29 Day(s)

[Features]
· Uses spiral balls, with service life approximately twice that of silica balls, calorific value approximately 1/5, power consumption 1/3.
· A strong polycarbonate guard is included to protect from heat and impact.
· Rubber cap tire cable is adopted. (Indoor Use)

Basic Specifications

  • Product types
    Fluorescent Light
  • Brightness(lm)
    1800
  • Shape
    With clip
  • Power Supply
    AC
  • Cord Length(m)
    5
  • Power Supply(V)
    110
  • Power Consumption(W)
    32
  • Trusco Code
    287-4504
  • Mass(g)
    900
  • Features
    Uses spiral balls, with service life approximately twice that of silica balls, calorific value approximately 1/5, power consumption 1/3.
  • Specifications
    Fluorescent Light with Hand Switch Socket Size :E-26
  • Amount Of Content
    1 unit
Part Number
Amount Of Content

Refine by

  • 1 unit
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 unit
29 Day(s)
MYR 219.08

Part Number : THR-32J
Days to Ship 29 Day(s)
Standard Unit Price MYR 219.08
Quantity 1 unit

Specificationtitle

  • Product types
    Fluorescent Light
  • Brightness(lm)
    1800
  • Shape
    With clip
  • Power Supply
    AC
  • Cord Length(m)
    5
  • Power Supply(V)
    110
  • Power Consumption(W)
    32
  • Trusco Code
    287-4504
  • Mass(g)
    900
  • Features
    Uses spiral balls, with service life approximately twice that of silica balls, calorific value approximately 1/5, power consumption 1/3.
  • Specifications
    Fluorescent Light with Hand Switch Socket Size :E-26

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7890 6399
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)