(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 7:00 2/3 to 6:00 (MYT) 3/3/2025. We apologize for the inconvenience.
  • Please note that E-Invoice will be sent to our customers by email. For more information, please read News. 
Clean Cart

Clean Cart

Standard Unit Price:
MYR 1,170.01
Days to Ship :
9 Day(s) or more

[Features]
·Easy to assemble, easy to store and move.
·Cleaning tools can be stored together.
·There is also plenty of storage space.
[Applications]
·For transporting cleaning materials at construction sites, etc.

Basic Specifications

  • Product Model
    Cleaning Cart
  • Width(mm)
    896
  • Depth(mm)
    650
  • Height(mm)
    860
  • Body / Option
    Main Body
  • Trusco Code
    458-4481
  • Mass(g)
    12000
  • Specifications
    Assembly type
  • Storage Space
    6 Brooms, 1 Wastebasket, 1 Ashtray, 1 Fire Extinguisher Hook, 3 Multi-Purpose Hooks
  • Amount Of Content
    1 unit

Details

Part Number
Amount Of Content

Refine by

  • 1 unit
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 unit
9 Day(s) or more
MYR 1,170.01

Part Number : CBX-2
Days to Ship 9 Day(s) or more
Standard Unit Price MYR 1,170.01
Quantity 1 unit

Specificationtitle

  • Product Model
    Cleaning Cart
  • Width(mm)
    896
  • Depth(mm)
    650
  • Height(mm)
    860
  • Body / Option
    Main Body
  • Trusco Code
    458-4481
  • Mass(g)
    12000
  • Specifications
    Assembly type
  • Storage Space
    6 Brooms, 1 Wastebasket, 1 Ashtray, 1 Fire Extinguisher Hook, 3 Multi-Purpose Hooks

Loading...

Searching. Please wait.

Cancel

Product Specifications

Features

●Easy to assembly, storage and transfer is also easy.
●Cleaning tools can be stored collectively.
●Has plenty of storage space.

Specification

●W x D x H(mm):896 x 650 x 860
●SPQ(piece):1
●Assembly Type
●Storage Space: 6 brooms, 1 piece wastebasket, 1 cigarette butt container, 1 fire extinguisher fixing hook, 3 multi-purpose hooks

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7890 6399
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)