(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 9/3 to 0:00 (MYT) 10/3/2025. We apologize for the inconvenience.
  • Please note that E-Invoice will be sent to our customers by email. For more information, please read News. 
Pedal Box with Lid Knob

Pedal Box with Lid Knob

Standard Unit Price:
MYR 263.85
Days to Ship :
8 Day(s)

[Features]
· Includes inner container.
[Applications]
· Disposing of trash in restrooms.

(i)Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Basic Specifications

  • Product Type 1
    Sanitary Box
  • Depth(mm)
    218
  • Height(mm)
    295
  • Frontage(mm)
    168
  • Body / Option
    Main Body
  • Trusco Code
    368-4989
  • Mass(g)
    1000
  • Features
    With Inner Containers.
  • Material Medium Container
    Polypropylene (Recycled resin)
  • Material Body
    Stainless Steel
  • Amount Of Content
    1 pc.
Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
8 Day(s)
MYR 263.85

Part Number : DS-238-303-0
Days to Ship 8 Day(s)
Standard Unit Price MYR 263.85
Quantity 1 pc.

Specificationtitle

  • Product Type 1
    Sanitary Box
  • Depth(mm)
    218
  • Height(mm)
    295
  • Frontage(mm)
    168
  • Body / Option
    Main Body
  • Trusco Code
    368-4989
  • Mass(g)
    1000
  • Features
    With Inner Containers.
  • Material Medium Container
    Polypropylene (Recycled resin)
  • Material Body
    Stainless Steel

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7890 6399
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)