(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Please note that E-Invoice will be sent to our customers by email. For more information, please read News. 
Hand Sanitizer, Nail Hand Brush

Hand Sanitizer, Nail Hand Brush

Standard Unit Price:
MYR 46.42
Days to Ship :
9 Day(s)

[Features]
· It has a shape that's easy-to-grip and fits well.
· Arched bristles on top are effective for removing dirt between nails.
· Uses mold-resistant polypropylene (PP) for the base material.
[Applications]
· Upper part: for removing dirt from nails and fingertips.
· Bottom: for removing dirt from the palm and back of the hands, etc.

(i)Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Basic Specifications

  • Product Type
    Nail sterilizing brush
  • Main body: option
    Main Body
  • Color
    Green
  • Width(mm)
    38
  • Length(mm)
    100
  • Trusco Code
    419-9961
  • Mass(g)
    95
  • Features
    It has a shape that's easy-to-grip and fits well. Arched bristles on top are effective for removing dirt between nails. It uses mold-resistant polypropylene (PP) for the base.
  • Body
    Polypropylene (PP)
  • Brush Upper Section
    Nylon
  • Brush Bottom Section
    Nylon
  • Amount Of Content
    1 pc.

Details

Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
9 Day(s)
MYR 46.42

Part Number : TNHB-GN
Days to Ship 9 Day(s)
Standard Unit Price MYR 46.42
Quantity 1 pc.

Specificationtitle

  • Product Type
    Nail sterilizing brush
  • Main body: option
    Main Body
  • Color
    Green
  • Width(mm)
    38
  • Length(mm)
    100
  • Trusco Code
    419-9961
  • Mass(g)
    95
  • Features
    It has a shape that's easy-to-grip and fits well. Arched bristles on top are effective for removing dirt between nails. It uses mold-resistant polypropylene (PP) for the base.
  • Body
    Polypropylene (PP)
  • Brush Upper Section
    Nylon
  • Brush Bottom Section
    Nylon

Loading...

Searching. Please wait.

Cancel

Product Specifications

Features

●The upper arched bristle part is effective for removing dirt between the nails.
●We adopt polypropylene(PP) which is difficult to mold etc. as the materials of the base.

Specification

●Color:Green
●W x L(mm):38 x 100
●SPQ(piece):20

Materials

●Main Body: Polypropylene(PP)
●Brush Upper Part: Nylon
●Bottom of Brush: Nylon

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7890 6399
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)

Not a MISUMI customer yet? Register & enjoy 50% off your 1st order!* (*T&C apply.)

  • 7 Million Products
  • 2,000 Brands
  • Free CAD downloads
  • Quote/order any time