(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 9/3 to 0:00 (MYT) 10/3/2025. We apologize for the inconvenience.
  • Please note that E-Invoice will be sent to our customers by email. For more information, please read News. 
Low Pressure Urethane Gloves (two layers)

Low Pressure Urethane Gloves (two layers)

Standard Unit Price:
MYR 390.90-
Days to Ship :
5 Day(s) or more

[Features]
· Superior insulation and workability.
· Magic Tape type for a superior fit.
[Applications]
· For live line work on low-voltage distribution lines.
· Use for electrical work, etc.

Basic Specifications

  • Product Model
    Insulation Gloves
  • Working Voltage (V or less)
    300
  • Standard
    Without standards
  • Test Voltage (1 min)(V)
    1000
  • Thickness(mm)
    1.0
  • Total Length(cm)
    27
  • Material Quality
    Urethane Rubber
  • Mass(g)
    100
  • Features
    Superior in Insulating, as Well as Work Abilities
  • Use
    For Hot Wiring Work on Low-Voltage Distribution Lines
  • Specifications
    For Electrical Insulation (Voltage Used: 300 V or less)
  • Amount Of Content
    1 Pair
Part Number
Amount Of Content

Refine by

  • 1 Pair
  • Clear
Size

Refine by

  • Small
  • Large
  • Medium
  • Clear
Around Palm(cm)

Refine by

  • 24
  • 25
  • Clear
Length of Middle Finger(cm)

Refine by

  • 7.5
  • 8.2
  • 8.5
  • Clear
Trusco Code

Refine by

  • 429-9531
  • 429-9523
  • 429-9515
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Pair
Large
25
8.5
429-9515
6 Day(s) or more
MYR 391.22

Part Number : 506-L
Days to Ship 6 Day(s) or more
Standard Unit Price MYR 391.22
Quantity 1 Pair

Specificationtitle

  • Product Model
    Insulation Gloves
  • Working Voltage (V or less)
    300
  • Standard
    Without standards
  • Size
    Large
  • Test Voltage (1 min)(V)
    1000
  • Thickness(mm)
    1.0
  • Total Length(cm)
    27
  • Around Palm(cm)
    25
  • Length of Middle Finger(cm)
    8.5
  • Material Quality
    Urethane Rubber
  • Trusco Code
    429-9515
  • Mass(g)
    100
  • Features
    Superior in Insulating, as Well as Work Abilities
  • Use
    For Hot Wiring Work on Low-Voltage Distribution Lines
  • Specifications
    For Electrical Insulation (Voltage Used: 300 V or less)
1 Pair
Medium
24
8.2
429-9523
5 Day(s) or more
MYR 390.90

Part Number : 506-M
Days to Ship 5 Day(s) or more
Standard Unit Price MYR 390.90
Quantity 1 Pair

Specificationtitle

  • Product Model
    Insulation Gloves
  • Working Voltage (V or less)
    300
  • Standard
    Without standards
  • Size
    Medium
  • Test Voltage (1 min)(V)
    1000
  • Thickness(mm)
    1.0
  • Total Length(cm)
    27
  • Around Palm(cm)
    24
  • Length of Middle Finger(cm)
    8.2
  • Material Quality
    Urethane Rubber
  • Trusco Code
    429-9523
  • Mass(g)
    100
  • Features
    Superior in Insulating, as Well as Work Abilities
  • Use
    For Hot Wiring Work on Low-Voltage Distribution Lines
  • Specifications
    For Electrical Insulation (Voltage Used: 300 V or less)
1 Pair
Small
24
7.5
429-9531
5 Day(s) or more
MYR 390.90

Part Number : 506-S
Days to Ship 5 Day(s) or more
Standard Unit Price MYR 390.90
Quantity 1 Pair

Specificationtitle

  • Product Model
    Insulation Gloves
  • Working Voltage (V or less)
    300
  • Standard
    Without standards
  • Size
    Small
  • Test Voltage (1 min)(V)
    1000
  • Thickness(mm)
    1.0
  • Total Length(cm)
    27
  • Around Palm(cm)
    24
  • Length of Middle Finger(cm)
    7.5
  • Material Quality
    Urethane Rubber
  • Trusco Code
    429-9531
  • Mass(g)
    100
  • Features
    Superior in Insulating, as Well as Work Abilities
  • Use
    For Hot Wiring Work on Low-Voltage Distribution Lines
  • Specifications
    For Electrical Insulation (Voltage Used: 300 V or less)

Loading...

Searching. Please wait.

Cancel

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7890 6399
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)

Not a MISUMI customer yet? Register & enjoy 50% off your 1st order!* (*T&C apply.)

  • 7 Million Products
  • 2,000 Brands
  • Free CAD downloads
  • Quote/order any time