(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 23/2 to 7:00 (MYT) 24/2/2025. We apologize for the inconvenience.
  • Please note that E-Invoice will be sent to our customers by email. For more information, please read News. 
Low Pressure Insulation Clothes (750 V DC or less)

Click this image to zoom it.

Move the mouse over the image to zoom

Low Pressure Insulation Clothes (750 V DC or less)

Standard Unit Price:
MYR 935.40
Days to Ship :
12 Day(s) or more

[Features]
·Superior insulation, weather resistance and cold resistance.
[Applications]
·It is used for inspection work of hybrid vehicles.
·For low voltage live line work.

Basic Specifications

  • Product Model
    Insulation Supplies
  • Working Voltage (V or less)
    DC 750 / AC 300
  • Standard
    Without standards
  • Thickness(mm)
    0.58
  • Material Quality
    Vinyl Leather Cloth
  • Periodic Self-inspection
    Non-Target Product
  • Features
    Superior in Insulating, Weather-Proofing, and Cold-Resistance Abilities
  • Use
    For use in inspecting hybrid vehicles, etc.
  • Specifications
    For Electrical Insulation (Voltage Used: 750 VDC or less, 300 VAC or less), For Hybrid Vehicles (750 VDC or less)
  • Amount Of Content
    1 Pair

Details

Part Number
Amount Of Content

Refine by

  • 1 Pair
  • Clear
Size

Refine by

  • M
  • L
  • LL
  • Clear
Applicable Height(cm)

Refine by

  • 160~170
  • 165~175
  • 170~180
  • Clear
Applicable Chest Measurment(cm)

Refine by

  • 84~92
  • 90~98
  • 96~104
  • Clear
Trusco Code

Refine by

  • 467-6548
  • 467-6530
  • 467-6521
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Pair
L
165~175
90~98
467-6521
12 Day(s) or more
MYR 935.40

Part Number : 580-L
Days to Ship 12 Day(s) or more
Standard Unit Price MYR 935.40
Quantity 1 Pair

Specificationtitle

  • Product Model
    Insulation Supplies
  • Working Voltage (V or less)
    DC 750 / AC 300
  • Standard
    Without standards
  • Size
    L
  • Thickness(mm)
    0.58
  • Applicable Height(cm)
    165~175
  • Applicable Chest Measurment(cm)
    90~98
  • Material Quality
    Vinyl Leather Cloth
  • Trusco Code
    467-6521
  • Mass(g)
    1220
  • Periodic Self-inspection
    Non-Target Product
  • Features
    Superior in Insulating, Weather-Proofing, and Cold-Resistance Abilities
  • Use
    For use in inspecting hybrid vehicles, etc.
  • Specifications
    For Electrical Insulation (Voltage Used: 750 VDC or less, 300 VAC or less), For Hybrid Vehicles (750 VDC or less)
1 Pair
LL
170~180
96~104
467-6530
12 Day(s) or more
MYR 935.40

Part Number : 580-LL
Days to Ship 12 Day(s) or more
Standard Unit Price MYR 935.40
Quantity 1 Pair

Specificationtitle

  • Product Model
    Insulation Supplies
  • Working Voltage (V or less)
    DC 750 / AC 300
  • Standard
    Without standards
  • Size
    LL
  • Thickness(mm)
    0.58
  • Applicable Height(cm)
    170~180
  • Applicable Chest Measurment(cm)
    96~104
  • Material Quality
    Vinyl Leather Cloth
  • Trusco Code
    467-6530
  • Mass(g)
    1300
  • Periodic Self-inspection
    Non-Target Product
  • Features
    Superior in Insulating, Weather-Proofing, and Cold-Resistance Abilities
  • Use
    For use in inspecting hybrid vehicles, etc.
  • Specifications
    For Electrical Insulation (Voltage Used: 750 VDC or less, 300 VAC or less), For Hybrid Vehicles (750 VDC or less)
1 Pair
M
160~170
84~92
467-6548
12 Day(s) or more
MYR 935.40

Part Number : 580-M
Days to Ship 12 Day(s) or more
Standard Unit Price MYR 935.40
Quantity 1 Pair

Specificationtitle

  • Product Model
    Insulation Supplies
  • Working Voltage (V or less)
    DC 750 / AC 300
  • Standard
    Without standards
  • Size
    M
  • Thickness(mm)
    0.58
  • Applicable Height(cm)
    160~170
  • Applicable Chest Measurment(cm)
    84~92
  • Material Quality
    Vinyl Leather Cloth
  • Trusco Code
    467-6548
  • Mass(g)
    1120
  • Periodic Self-inspection
    Non-Target Product
  • Features
    Superior in Insulating, Weather-Proofing, and Cold-Resistance Abilities
  • Use
    For use in inspecting hybrid vehicles, etc.
  • Specifications
    For Electrical Insulation (Voltage Used: 750 VDC or less, 300 VAC or less), For Hybrid Vehicles (750 VDC or less)

Loading...

Searching. Please wait.

Cancel

Product Specifications

Features

●Excellent durability, insulation, weather resistance and cold resistance.

Usage

●Used for inspection work such as hybrid cars. 
●For low pressure live wire work.

Specification

●SPQ(piece):1
●For Electrical Insulation (working voltage: DC 750V or less/AC 300V or less) 
●For Hybrid Cars(DC 750V or less) 
●Periodic Voluntary Inspection: Non-Target Items

Materials

●Polyvinyl Chloride Coated Fabric

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7890 6399
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)