(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 9/3 to 0:00 (MYT) 10/3/2025. We apologize for the inconvenience.
  • Please note that E-Invoice will be sent to our customers by email. For more information, please read News. 
Electric-proof Rubber Mat (Flat Shape)

Click this image to zoom it.

Move the mouse over the image to zoom

Electric-proof Rubber Mat (Flat Shape)

Standard Unit Price:
MYR 1,253.93-
Days to Ship :
16 Day(s) or more

Electric-proof mat for preventing incidences of grounding electric shock.
[Features]
· The front surface is smooth and flat. Easy-care power handling protective gear.
· Ribbed to prevent slipping.
· Prevents grounding electrical shock accidents.
[Applications]
· Lay the mat in front of switchboards or monitoring panels in electrical rooms.

Basic Specifications

  • Product Model
    Insulation Supplies
  • Working Voltage (V or less)
    7000
  • Standard
    Without standards
  • Test Voltage (1 min)(V)
    20000
  • Width(mm)
    1000
  • Length(m)
    1
  • Material Quality
    Natural Rubber
  • Features
    Surface is Smooth and Flat
  • Use
    Lay in front of switchboards, monitoring panels, etc. to prevent electric shock.
  • Specifications
    Flat Form for Electrical Insulation (operational voltage: 7,000 V or less)
  • Amount Of Content
    1m
Part Number
Amount Of Content

Refine by

  • 1m
  • Clear
Thickness(mm)

Refine by

  • 6
  • 10
  • Clear
Trusco Code

Refine by

  • 467-6513
  • 467-6505
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
452
1m
6
467-6505
16 Day(s) or more
MYR 1,253.93

Part Number : 452
Days to Ship 16 Day(s) or more
Standard Unit Price MYR 1,253.93
Quantity 1m

Specificationtitle

  • Product Model
    Insulation Supplies
  • Working Voltage (V or less)
    7000
  • Standard
    Without standards
  • Test Voltage (1 min)(V)
    20000
  • Width(mm)
    1000
  • Length(m)
    1
  • Thickness(mm)
    6
  • Material Quality
    Natural Rubber
  • Trusco Code
    467-6505
  • Mass(g)
    9900
  • Features
    Surface is Smooth and Flat
  • Use
    Lay in front of switchboards, monitoring panels, etc. to prevent electric shock.
  • Specifications
    Flat Form for Electrical Insulation (operational voltage: 7,000 V or less)
1m
10
467-6513
16 Day(s) or more
MYR 1,496.58

Part Number : 455-W
Days to Ship 16 Day(s) or more
Standard Unit Price MYR 1,496.58
Quantity 1m

Specificationtitle

  • Product Model
    Insulation Supplies
  • Working Voltage (V or less)
    7000
  • Standard
    Without standards
  • Test Voltage (1 min)(V)
    20000
  • Width(mm)
    1000
  • Length(m)
    1
  • Thickness(mm)
    10
  • Material Quality
    Natural Rubber
  • Trusco Code
    467-6513
  • Mass(g)
    16500
  • Features
    Surface is Smooth and Flat
  • Use
    Lay in front of switchboards, monitoring panels, etc. to prevent electric shock.
  • Specifications
    Flat Form for Electrical Insulation (operational voltage: 7,000 V or less)

Loading...

Searching. Please wait.

Cancel

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7890 6399
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)

Not a MISUMI customer yet? Register & enjoy 50% off your 1st order!* (*T&C apply.)

  • 7 Million Products
  • 2,000 Brands
  • Free CAD downloads
  • Quote/order any time