(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Please note that E-Invoice will be sent to our customers by email. For more information, please read News. 
Socket Wrench Set SWS-310M

Socket Wrench Set SWS-310M

Standard Unit Price:
MYR 674.96
Days to Ship :
11 Day(s)

A set combining 14 pieces.

[Features]
· Double hex surface type that does not damage bolts or nuts and fits in instantly for easy use.
· Uses special steel subjected to precision processing and complete heat treatment to withstand severe usage conditions.

(i)Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Basic Specifications

  • Single Product/Set Classification
    Set Parts
  • Application
    Manual Operation, Manual Operation Joint Type
  • Insertion Angle (Shaft measurement when electric drill) (mm)
    9.5
  • Socket shape
    Bihexagonal
  • Insertion Angle (Shaft measurement when electric drill) (Inch)
    3/8
  • Set Content
    Socket: 6, 8, 9, 10, 12, 14, 17, 19, 21, 23 mm (12 Point) Each 1, Plug in Socket: PS-320, Ratchet Handle: RH-3, Extension Bar: EX-3125, Universal Joint: UN-3
  • Material
    Special Alloy Steel

Catalog

Japanese Only

Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
11 Day(s)
MYR 674.96

Part Number : SWS-310M
Days to Ship 11 Day(s)
Standard Unit Price MYR 674.96

Specificationtitle

  • Single Product/Set Classification
    Set Parts
  • Application
    Manual Operation, Manual Operation Joint Type
  • Insertion Angle (Shaft measurement when electric drill) (mm)
    9.5
  • Socket shape
    Bihexagonal
  • Insertion Angle (Shaft measurement when electric drill) (Inch)
    3/8
  • Set Content
    Socket: 6, 8, 9, 10, 12, 14, 17, 19, 21, 23 mm (12 Point) Each 1, Plug in Socket: PS-320, Ratchet Handle: RH-3, Extension Bar: EX-3125, Universal Joint: UN-3
  • Material
    Special Alloy Steel

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7890 6399
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)