(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Please note that E-Invoice will be sent to our customers by email. For more information, please read News. 
Heavy Duty Nippers (NI-150)

Heavy Duty Nippers (NI-150)

Standard Unit Price:
MYR 112.30
Days to Ship :
8 Day(s)

[Features]
· The induction hardening provides high sharpness over a long period of time.
· Special tool steel is used to provide outstanding durability and corrosion resistance.
· With strong and slip-resistant molded grip

(i)Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Basic Specifications

  • Product Category
    Nippers
  • Nipper Type
    Nippers
  • Overall Length(mm)
    165
  • Steel Wire Cutting Performance(φ/mm)
    0.18-1.9
  • Set / Single
    Single Item
  • Material
    KA70
  • Body / Option
    Main Body
  • Weight(g)
    170
  • Head Width(mm)
    20
  • Head Thickness(mm)
    11
  • Blade Portion Length(mm)
    22
  • Grip Width(mm)
    50
  • Backing Sheet Dimension Height x Width(mm)
    220×70
  • Supplementary Explanation
    Stripping hole, hole diameter 1.5 mm
Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
8 Day(s)
MYR 112.30

Part Number : NI-150
Days to Ship 8 Day(s)
Standard Unit Price MYR 112.30

Specificationtitle

  • Product Category
    Nippers
  • Nipper Type
    Nippers
  • Overall Length(mm)
    165
  • Steel Wire Cutting Performance(φ/mm)
    0.18-1.9
  • Set / Single
    Single Item
  • Material
    KA70
  • Body / Option
    Main Body
  • Weight(g)
    170
  • Head Width(mm)
    20
  • Head Thickness(mm)
    11
  • Blade Portion Length(mm)
    22
  • Grip Width(mm)
    50
  • Backing Sheet Dimension Height x Width(mm)
    220×70
  • Supplementary Explanation
    Stripping hole, hole diameter 1.5 mm

Loading...

Searching. Please wait.

Cancel

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7890 6399
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)

Not a MISUMI customer yet? Register & enjoy 50% off your 1st order!* (*T&C apply.)

  • 7 Million Products
  • 2,000 Brands
  • Free CAD downloads
  • Quote/order any time