(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Please note that E-Invoice will be sent to our customers by email. For more information, please read News. 
Lint Roller, High-grade, S-type

Lint Roller, High-grade, S-type

Standard Unit Price:
MYR 83.67
Days to Ship :
8 Day(s)

(i)Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Basic Specifications

  • Product Type
    For Carpet
  • Details Type
    High-Grade S Type
  • Width×Length(mm)
    190×345
  • Tape size
    160 mm width x 80 cycles
  • Trusco Code
    342-2836
  • Mass(g)
    420
  • Features
    The adhesion is strong, allowing it to catch debris. One-touch storage case included. Main body includes 1 roll of tape.
  • Material (grip)
    Polypropylene (PP)
  • Material (tape)
    Special adhesive-treated paper
  • Material (handle)
    Rust-proofed iron wire (chrome plated)
  • Internal Capacity
    1 pc.
Part Number
Internal Capacity

Refine by

  • 1 pc.
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
8 Day(s)
MYR 83.67

Part Number : C3310
Days to Ship 8 Day(s)
Standard Unit Price MYR 83.67
Quantity 1 pc.

Specificationtitle

  • Product Type
    For Carpet
  • Details Type
    High-Grade S Type
  • Width×Length(mm)
    190×345
  • Tape size
    160 mm width x 80 cycles
  • Trusco Code
    342-2836
  • Mass(g)
    420
  • Features
    The adhesion is strong, allowing it to catch debris. One-touch storage case included. Main body includes 1 roll of tape.
  • Material (grip)
    Polypropylene (PP)
  • Material (tape)
    Special adhesive-treated paper
  • Material (handle)
    Rust-proofed iron wire (chrome plated)

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7890 6399
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)