(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information. 
  • Please note that E-Invoice will be sent to our customers by email. For more information, please read News. 
Trochoid Wrench (8 Wrenches, Knife Type)

Trochoid Wrench (8 Wrenches, Knife Type)【8 Pieces Per Package】

Standard Unit Price:
MYR 178.96
Days to Ship :
9 Day(s)

[Features]
· Knife-style compact trochoid wrench set (8-piece set).
· Select from 8 sizes of wrench to fit Torx® screws.
· Hardness is HRC 58±2.

Basic Specifications

  • Type (Shape)
    Knife Type
  • Tip shape / tamper-proof
    T-shape without Tamper-proof
  • Single Product/Set Classification
    Set Parts
  • Set Content
    T9、T10、T15、T20T25、T27、T30、T40
  • Trusco Code
    212-2448
  • Mass(g)
    240
  • Features
    Knife-style compact trochoid wrench set (8-piece set). You can choose from 8 sizes and use this wrench to fit Torx® screws.
  • Hardness
    HRC58±2
Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
9 Day(s)
MYR 178.96

8 Pieces Per Package

Part Number : 1000-8S
Days to Ship 9 Day(s)
Standard Unit Price MYR 178.96
Quantity 8 Pieces Per Package

Specificationtitle

  • Type (Shape)
    Knife Type
  • Tip shape / tamper-proof
    T-shape without Tamper-proof
  • Single Product/Set Classification
    Set Parts
  • Set Content
    T9、T10、T15、T20T25、T27、T30、T40
  • Trusco Code
    212-2448
  • Mass(g)
    240
  • Features
    Knife-style compact trochoid wrench set (8-piece set). You can choose from 8 sizes and use this wrench to fit Torx® screws.
  • Hardness
    HRC58±2

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7890 6399
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)