(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 23/2 to 7:00 (MYT) 24/2/2025. We apologize for the inconvenience.
  • Please note that E-Invoice will be sent to our customers by email. For more information, please read News. 

Ground Clip PSE-500

Ground Clip PSE-500

[Features]
Earth clip for vise type electric arc welding
Can be used with welding output up to 500A.

Part Number

Configured Part Number is shown.

PSE-500

Part Number
PSE-500
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

MYR 205.51

1 Piece(s) 11 Day(s) or more
Part Number
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

Loading...

  1. 1

Basic Information

Product Type Welder Parts Electrical Wire Used(mm2) 38 to 60 Weight(g) 1180
Pincher(mm) 75 Width x Height(mm) 120×190

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7890 6399
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)