(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Please note that E-Invoice will be sent to our customers by email. For more information, please read News. 

Cable Joint JB Series

Cable Joint JB Series

The tapered system and guide groove allow it to be easily attached and detached by simply rotating it by 1/4, eliminating the possibility of wires being twisted and keeping the temperature rise of the connected parts extremely low.

[Features]
· The cable connector is tapered and uses a guide groove, making it easy to attach and detach simply by turning by 1/4 of a rotation. There is no possibility of wire twisting, and the heating of the connection part is also extremely low.
· Additionally, its own weight will not cause it to fall off during use, and the double-structured drip proofing and anti-rotation of the insulating coating connection is completely safe.
· Wire connection method can be selected from soldered, screw fastened or crimped by the user to match their requirements.
· By attaching a holder wire (flexible wire) of 2 m to 2.5 m to the safety holder and connecting it to a wire from the welding machine with a cable joint, the economic efficiency is improved and fatigue in welding can be reduced.

PDF

Part Number

Configured Part Number is shown.

JB-500

Part Number
JB-500
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

MYR 320.28

1 Piece(s) 4 Day(s) or more

Loading...

  1. 1

Basic Information

Product Type Other Electric Wire Connection Method Fastening Screw Weight(g) 510
Applicable Power Wire(mm2) 50~80 Applicable Current(A) 500 Length(mm) 295
Internal Capacity 1 Bag (2 Sets) Remark Color of rubber cover: Blue for the screw-fastening type, Black for other types

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7890 6399
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)