(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Please note that E-Invoice will be sent to our customers by email. For more information, please read News. 
Long-Sleeve Shirt, Thin Cloth 5365

Click this image to zoom it.

Move the mouse over the image to zoom

Long-Sleeve Shirt, Thin Cloth 5365

Standard Unit Price:
MYR 199.67-
Days to Ship :
7 Day(s) or more

With a brilliant color and swing sleeves for excellent ease of movement.

[Features]
· With swing sleeves for excellent ease of movement.
· Product can be used year-round.

Basic Specifications

  • Commodity Classification
    Working Shirt
  • Season
    Spring and summer
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    Polyester 65%, Cotton 35% (Recycled Polyester 55%)
  • Material
    Full Pet Twist Tropical
  • Pen Holder
    With Pen Pocket (Left Sleeve/Left Chest)
  • Material 1 Weaving
    Plain Weave
  • Button 1
    Dot button/plastic
  • Fastener 1
    Pocket Zipper/Vislon® (Slider: Metal)
  • Contents
    1 Pair
Part Number
Contents

Refine by

  • 1 Pair
  • Clear
Color (Group)

Refine by

  • Blue
  • Green
  • Orange
  • Navy Blue
  • Gray
  • Clear
Size

Refine by

  • 3L
  • 4L
  • 5L
  • 6L
  • L
  • LL
  • M
  • S
  • SS
  • Clear
Color Details

Refine by

  • Earth Green
  • Emerald Green
  • Navy
  • Orange
  • Royal Blue
  • Sax
  • Silver gray
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Pair
Gray
3L
Silver gray
7 Day(s) or more
MYR 208.12

Part Number : 5365-003-3L
Days to Ship 7 Day(s) or more
Standard Unit Price MYR 208.12
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Working Shirt
  • Color (Group)
    Gray
  • Season
    Spring and summer
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Size
    3L
  • Mixing Ratio
    Polyester 65%, Cotton 35% (Recycled Polyester 55%)
  • Material
    Full Pet Twist Tropical
  • Color Details
    Silver gray
  • Pen Holder
    With Pen Pocket (Left Sleeve/Left Chest)
  • Material 1 Weaving
    Plain Weave
  • Button 1
    Dot button/plastic
  • Fastener 1
    Pocket Zipper/Vislon® (Slider: Metal)
1 Pair
Gray
4L
Silver gray
7 Day(s) or more
MYR 216.55

Part Number : 5365-003-4L
Days to Ship 7 Day(s) or more
Standard Unit Price MYR 216.55
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Working Shirt
  • Color (Group)
    Gray
  • Season
    Spring and summer
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Size
    4L
  • Mixing Ratio
    Polyester 65%, Cotton 35% (Recycled Polyester 55%)
  • Material
    Full Pet Twist Tropical
  • Color Details
    Silver gray
  • Pen Holder
    With Pen Pocket (Left Sleeve/Left Chest)
  • Material 1 Weaving
    Plain Weave
  • Button 1
    Dot button/plastic
  • Fastener 1
    Pocket Zipper/Vislon® (Slider: Metal)
1 Pair
Gray
5L
Silver gray
7 Day(s) or more
MYR 224.99

Part Number : 5365-003-5L
Days to Ship 7 Day(s) or more
Standard Unit Price MYR 224.99
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Working Shirt
  • Color (Group)
    Gray
  • Season
    Spring and summer
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Size
    5L
  • Mixing Ratio
    Polyester 65%, Cotton 35% (Recycled Polyester 55%)
  • Material
    Full Pet Twist Tropical
  • Color Details
    Silver gray
  • Pen Holder
    With Pen Pocket (Left Sleeve/Left Chest)
  • Material 1 Weaving
    Plain Weave
  • Button 1
    Dot button/plastic
  • Fastener 1
    Pocket Zipper/Vislon® (Slider: Metal)
1 Pair
Gray
6L
Silver gray
7 Day(s) or more
MYR 250.31

Part Number : 5365-003-6L
Days to Ship 7 Day(s) or more
Standard Unit Price MYR 250.31
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Working Shirt
  • Color (Group)
    Gray
  • Season
    Spring and summer
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Size
    6L
  • Mixing Ratio
    Polyester 65%, Cotton 35% (Recycled Polyester 55%)
  • Material
    Full Pet Twist Tropical
  • Color Details
    Silver gray
  • Pen Holder
    With Pen Pocket (Left Sleeve/Left Chest)
  • Material 1 Weaving
    Plain Weave
  • Button 1
    Dot button/plastic
  • Fastener 1
    Pocket Zipper/Vislon® (Slider: Metal)
1 Pair
Gray
L
Silver gray
7 Day(s) or more
MYR 199.67

Part Number : 5365-003-L
Days to Ship 7 Day(s) or more
Standard Unit Price MYR 199.67
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Working Shirt
  • Color (Group)
    Gray
  • Season
    Spring and summer
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Size
    L
  • Mixing Ratio
    Polyester 65%, Cotton 35% (Recycled Polyester 55%)
  • Material
    Full Pet Twist Tropical
  • Color Details
    Silver gray
  • Pen Holder
    With Pen Pocket (Left Sleeve/Left Chest)
  • Material 1 Weaving
    Plain Weave
  • Button 1
    Dot button/plastic
  • Fastener 1
    Pocket Zipper/Vislon® (Slider: Metal)
1 Pair
Gray
LL
Silver gray
7 Day(s) or more
MYR 199.67

Part Number : 5365-003-LL
Days to Ship 7 Day(s) or more
Standard Unit Price MYR 199.67
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Working Shirt
  • Color (Group)
    Gray
  • Season
    Spring and summer
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Size
    LL
  • Mixing Ratio
    Polyester 65%, Cotton 35% (Recycled Polyester 55%)
  • Material
    Full Pet Twist Tropical
  • Color Details
    Silver gray
  • Pen Holder
    With Pen Pocket (Left Sleeve/Left Chest)
  • Material 1 Weaving
    Plain Weave
  • Button 1
    Dot button/plastic
  • Fastener 1
    Pocket Zipper/Vislon® (Slider: Metal)
1 Pair
Gray
M
Silver gray
7 Day(s) or more
MYR 199.67

Part Number : 5365-003-M
Days to Ship 7 Day(s) or more
Standard Unit Price MYR 199.67
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Working Shirt
  • Color (Group)
    Gray
  • Season
    Spring and summer
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Size
    M
  • Mixing Ratio
    Polyester 65%, Cotton 35% (Recycled Polyester 55%)
  • Material
    Full Pet Twist Tropical
  • Color Details
    Silver gray
  • Pen Holder
    With Pen Pocket (Left Sleeve/Left Chest)
  • Material 1 Weaving
    Plain Weave
  • Button 1
    Dot button/plastic
  • Fastener 1
    Pocket Zipper/Vislon® (Slider: Metal)
1 Pair
Gray
S
Silver gray
7 Day(s) or more
MYR 199.67

Part Number : 5365-003-S
Days to Ship 7 Day(s) or more
Standard Unit Price MYR 199.67
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Working Shirt
  • Color (Group)
    Gray
  • Season
    Spring and summer
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Size
    S
  • Mixing Ratio
    Polyester 65%, Cotton 35% (Recycled Polyester 55%)
  • Material
    Full Pet Twist Tropical
  • Color Details
    Silver gray
  • Pen Holder
    With Pen Pocket (Left Sleeve/Left Chest)
  • Material 1 Weaving
    Plain Weave
  • Button 1
    Dot button/plastic
  • Fastener 1
    Pocket Zipper/Vislon® (Slider: Metal)
1 Pair
Gray
SS
Silver gray
7 Day(s) or more
MYR 199.67

Part Number : 5365-003-SS
Days to Ship 7 Day(s) or more
Standard Unit Price MYR 199.67
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Working Shirt
  • Color (Group)
    Gray
  • Season
    Spring and summer
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Size
    SS
  • Mixing Ratio
    Polyester 65%, Cotton 35% (Recycled Polyester 55%)
  • Material
    Full Pet Twist Tropical
  • Color Details
    Silver gray
  • Pen Holder
    With Pen Pocket (Left Sleeve/Left Chest)
  • Material 1 Weaving
    Plain Weave
  • Button 1
    Dot button/plastic
  • Fastener 1
    Pocket Zipper/Vislon® (Slider: Metal)
1 Pair
Green
3L
Earth Green
7 Day(s) or more
MYR 208.12

Part Number : 5365-005-3L
Days to Ship 7 Day(s) or more
Standard Unit Price MYR 208.12
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Working Shirt
  • Color (Group)
    Green
  • Season
    Spring and summer
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Size
    3L
  • Mixing Ratio
    Polyester 65%, Cotton 35% (Recycled Polyester 55%)
  • Material
    Full Pet Twist Tropical
  • Color Details
    Earth Green
  • Pen Holder
    With Pen Pocket (Left Sleeve/Left Chest)
  • Material 1 Weaving
    Plain Weave
  • Button 1
    Dot button/plastic
  • Fastener 1
    Pocket Zipper/Vislon® (Slider: Metal)
1 Pair
Green
4L
Earth Green
7 Day(s) or more
MYR 216.55

Part Number : 5365-005-4L
Days to Ship 7 Day(s) or more
Standard Unit Price MYR 216.55
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Working Shirt
  • Color (Group)
    Green
  • Season
    Spring and summer
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Size
    4L
  • Mixing Ratio
    Polyester 65%, Cotton 35% (Recycled Polyester 55%)
  • Material
    Full Pet Twist Tropical
  • Color Details
    Earth Green
  • Pen Holder
    With Pen Pocket (Left Sleeve/Left Chest)
  • Material 1 Weaving
    Plain Weave
  • Button 1
    Dot button/plastic
  • Fastener 1
    Pocket Zipper/Vislon® (Slider: Metal)
1 Pair
Green
5L
Earth Green
7 Day(s) or more
MYR 224.99

Part Number : 5365-005-5L
Days to Ship 7 Day(s) or more
Standard Unit Price MYR 224.99
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Working Shirt
  • Color (Group)
    Green
  • Season
    Spring and summer
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Size
    5L
  • Mixing Ratio
    Polyester 65%, Cotton 35% (Recycled Polyester 55%)
  • Material
    Full Pet Twist Tropical
  • Color Details
    Earth Green
  • Pen Holder
    With Pen Pocket (Left Sleeve/Left Chest)
  • Material 1 Weaving
    Plain Weave
  • Button 1
    Dot button/plastic
  • Fastener 1
    Pocket Zipper/Vislon® (Slider: Metal)
1 Pair
Green
6L
Earth Green
7 Day(s) or more
MYR 250.31

Part Number : 5365-005-6L
Days to Ship 7 Day(s) or more
Standard Unit Price MYR 250.31
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Working Shirt
  • Color (Group)
    Green
  • Season
    Spring and summer
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Size
    6L
  • Mixing Ratio
    Polyester 65%, Cotton 35% (Recycled Polyester 55%)
  • Material
    Full Pet Twist Tropical
  • Color Details
    Earth Green
  • Pen Holder
    With Pen Pocket (Left Sleeve/Left Chest)
  • Material 1 Weaving
    Plain Weave
  • Button 1
    Dot button/plastic
  • Fastener 1
    Pocket Zipper/Vislon® (Slider: Metal)
1 Pair
Green
L
Earth Green
7 Day(s) or more
MYR 199.67

Part Number : 5365-005-L
Days to Ship 7 Day(s) or more
Standard Unit Price MYR 199.67
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Working Shirt
  • Color (Group)
    Green
  • Season
    Spring and summer
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Size
    L
  • Mixing Ratio
    Polyester 65%, Cotton 35% (Recycled Polyester 55%)
  • Material
    Full Pet Twist Tropical
  • Color Details
    Earth Green
  • Pen Holder
    With Pen Pocket (Left Sleeve/Left Chest)
  • Material 1 Weaving
    Plain Weave
  • Button 1
    Dot button/plastic
  • Fastener 1
    Pocket Zipper/Vislon® (Slider: Metal)
1 Pair
Green
LL
Earth Green
7 Day(s) or more
MYR 199.67

Part Number : 5365-005-LL
Days to Ship 7 Day(s) or more
Standard Unit Price MYR 199.67
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Working Shirt
  • Color (Group)
    Green
  • Season
    Spring and summer
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Size
    LL
  • Mixing Ratio
    Polyester 65%, Cotton 35% (Recycled Polyester 55%)
  • Material
    Full Pet Twist Tropical
  • Color Details
    Earth Green
  • Pen Holder
    With Pen Pocket (Left Sleeve/Left Chest)
  • Material 1 Weaving
    Plain Weave
  • Button 1
    Dot button/plastic
  • Fastener 1
    Pocket Zipper/Vislon® (Slider: Metal)
1 Pair
Green
M
Earth Green
7 Day(s) or more
MYR 199.67

Part Number : 5365-005-M
Days to Ship 7 Day(s) or more
Standard Unit Price MYR 199.67
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Working Shirt
  • Color (Group)
    Green
  • Season
    Spring and summer
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Size
    M
  • Mixing Ratio
    Polyester 65%, Cotton 35% (Recycled Polyester 55%)
  • Material
    Full Pet Twist Tropical
  • Color Details
    Earth Green
  • Pen Holder
    With Pen Pocket (Left Sleeve/Left Chest)
  • Material 1 Weaving
    Plain Weave
  • Button 1
    Dot button/plastic
  • Fastener 1
    Pocket Zipper/Vislon® (Slider: Metal)
1 Pair
Green
S
Earth Green
7 Day(s) or more
MYR 199.67

Part Number : 5365-005-S
Days to Ship 7 Day(s) or more
Standard Unit Price MYR 199.67
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Working Shirt
  • Color (Group)
    Green
  • Season
    Spring and summer
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Size
    S
  • Mixing Ratio
    Polyester 65%, Cotton 35% (Recycled Polyester 55%)
  • Material
    Full Pet Twist Tropical
  • Color Details
    Earth Green
  • Pen Holder
    With Pen Pocket (Left Sleeve/Left Chest)
  • Material 1 Weaving
    Plain Weave
  • Button 1
    Dot button/plastic
  • Fastener 1
    Pocket Zipper/Vislon® (Slider: Metal)
1 Pair
Green
SS
Earth Green
7 Day(s) or more
MYR 199.67

Part Number : 5365-005-SS
Days to Ship 7 Day(s) or more
Standard Unit Price MYR 199.67
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Working Shirt
  • Color (Group)
    Green
  • Season
    Spring and summer
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Size
    SS
  • Mixing Ratio
    Polyester 65%, Cotton 35% (Recycled Polyester 55%)
  • Material
    Full Pet Twist Tropical
  • Color Details
    Earth Green
  • Pen Holder
    With Pen Pocket (Left Sleeve/Left Chest)
  • Material 1 Weaving
    Plain Weave
  • Button 1
    Dot button/plastic
  • Fastener 1
    Pocket Zipper/Vislon® (Slider: Metal)
1 Pair
Blue
3L
Royal Blue
7 Day(s) or more
MYR 208.12

Part Number : 5365-006-3L
Days to Ship 7 Day(s) or more
Standard Unit Price MYR 208.12
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Working Shirt
  • Color (Group)
    Blue
  • Season
    Spring and summer
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Size
    3L
  • Mixing Ratio
    Polyester 65%, Cotton 35% (Recycled Polyester 55%)
  • Material
    Full Pet Twist Tropical
  • Color Details
    Royal Blue
  • Pen Holder
    With Pen Pocket (Left Sleeve/Left Chest)
  • Material 1 Weaving
    Plain Weave
  • Button 1
    Dot button/plastic
  • Fastener 1
    Pocket Zipper/Vislon® (Slider: Metal)
1 Pair
Blue
4L
Royal Blue
7 Day(s) or more
MYR 216.55

Part Number : 5365-006-4L
Days to Ship 7 Day(s) or more
Standard Unit Price MYR 216.55
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Working Shirt
  • Color (Group)
    Blue
  • Season
    Spring and summer
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Size
    4L
  • Mixing Ratio
    Polyester 65%, Cotton 35% (Recycled Polyester 55%)
  • Material
    Full Pet Twist Tropical
  • Color Details
    Royal Blue
  • Pen Holder
    With Pen Pocket (Left Sleeve/Left Chest)
  • Material 1 Weaving
    Plain Weave
  • Button 1
    Dot button/plastic
  • Fastener 1
    Pocket Zipper/Vislon® (Slider: Metal)
1 Pair
Blue
5L
Royal Blue
7 Day(s) or more
MYR 224.99

Part Number : 5365-006-5L
Days to Ship 7 Day(s) or more
Standard Unit Price MYR 224.99
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Working Shirt
  • Color (Group)
    Blue
  • Season
    Spring and summer
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Size
    5L
  • Mixing Ratio
    Polyester 65%, Cotton 35% (Recycled Polyester 55%)
  • Material
    Full Pet Twist Tropical
  • Color Details
    Royal Blue
  • Pen Holder
    With Pen Pocket (Left Sleeve/Left Chest)
  • Material 1 Weaving
    Plain Weave
  • Button 1
    Dot button/plastic
  • Fastener 1
    Pocket Zipper/Vislon® (Slider: Metal)
1 Pair
Blue
6L
Royal Blue
7 Day(s) or more
MYR 250.31

Part Number : 5365-006-6L
Days to Ship 7 Day(s) or more
Standard Unit Price MYR 250.31
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Working Shirt
  • Color (Group)
    Blue
  • Season
    Spring and summer
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Size
    6L
  • Mixing Ratio
    Polyester 65%, Cotton 35% (Recycled Polyester 55%)
  • Material
    Full Pet Twist Tropical
  • Color Details
    Royal Blue
  • Pen Holder
    With Pen Pocket (Left Sleeve/Left Chest)
  • Material 1 Weaving
    Plain Weave
  • Button 1
    Dot button/plastic
  • Fastener 1
    Pocket Zipper/Vislon® (Slider: Metal)
1 Pair
Blue
L
Royal Blue
7 Day(s) or more
MYR 199.67

Part Number : 5365-006-L
Days to Ship 7 Day(s) or more
Standard Unit Price MYR 199.67
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Working Shirt
  • Color (Group)
    Blue
  • Season
    Spring and summer
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Size
    L
  • Mixing Ratio
    Polyester 65%, Cotton 35% (Recycled Polyester 55%)
  • Material
    Full Pet Twist Tropical
  • Color Details
    Royal Blue
  • Pen Holder
    With Pen Pocket (Left Sleeve/Left Chest)
  • Material 1 Weaving
    Plain Weave
  • Button 1
    Dot button/plastic
  • Fastener 1
    Pocket Zipper/Vislon® (Slider: Metal)
1 Pair
Blue
LL
Royal Blue
7 Day(s) or more
MYR 199.67

Part Number : 5365-006-LL
Days to Ship 7 Day(s) or more
Standard Unit Price MYR 199.67
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Working Shirt
  • Color (Group)
    Blue
  • Season
    Spring and summer
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Size
    LL
  • Mixing Ratio
    Polyester 65%, Cotton 35% (Recycled Polyester 55%)
  • Material
    Full Pet Twist Tropical
  • Color Details
    Royal Blue
  • Pen Holder
    With Pen Pocket (Left Sleeve/Left Chest)
  • Material 1 Weaving
    Plain Weave
  • Button 1
    Dot button/plastic
  • Fastener 1
    Pocket Zipper/Vislon® (Slider: Metal)
1 Pair
Blue
M
Royal Blue
7 Day(s) or more
MYR 199.67

Part Number : 5365-006-M
Days to Ship 7 Day(s) or more
Standard Unit Price MYR 199.67
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Working Shirt
  • Color (Group)
    Blue
  • Season
    Spring and summer
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Size
    M
  • Mixing Ratio
    Polyester 65%, Cotton 35% (Recycled Polyester 55%)
  • Material
    Full Pet Twist Tropical
  • Color Details
    Royal Blue
  • Pen Holder
    With Pen Pocket (Left Sleeve/Left Chest)
  • Material 1 Weaving
    Plain Weave
  • Button 1
    Dot button/plastic
  • Fastener 1
    Pocket Zipper/Vislon® (Slider: Metal)
1 Pair
Blue
S
Royal Blue
7 Day(s) or more
MYR 199.67

Part Number : 5365-006-S
Days to Ship 7 Day(s) or more
Standard Unit Price MYR 199.67
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Working Shirt
  • Color (Group)
    Blue
  • Season
    Spring and summer
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Size
    S
  • Mixing Ratio
    Polyester 65%, Cotton 35% (Recycled Polyester 55%)
  • Material
    Full Pet Twist Tropical
  • Color Details
    Royal Blue
  • Pen Holder
    With Pen Pocket (Left Sleeve/Left Chest)
  • Material 1 Weaving
    Plain Weave
  • Button 1
    Dot button/plastic
  • Fastener 1
    Pocket Zipper/Vislon® (Slider: Metal)
1 Pair
Blue
SS
Royal Blue
12 Day(s) or more
MYR 199.67

Part Number : 5365-006-SS
Days to Ship 12 Day(s) or more
Standard Unit Price MYR 199.67
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Working Shirt
  • Color (Group)
    Blue
  • Season
    Spring and summer
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Size
    SS
  • Mixing Ratio
    Polyester 65%, Cotton 35% (Recycled Polyester 55%)
  • Material
    Full Pet Twist Tropical
  • Color Details
    Royal Blue
  • Pen Holder
    With Pen Pocket (Left Sleeve/Left Chest)
  • Material 1 Weaving
    Plain Weave
  • Button 1
    Dot button/plastic
  • Fastener 1
    Pocket Zipper/Vislon® (Slider: Metal)
1 Pair
Blue
3L
Sax
7 Day(s) or more
MYR 208.12

Part Number : 5365-007-3L
Days to Ship 7 Day(s) or more
Standard Unit Price MYR 208.12
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Working Shirt
  • Color (Group)
    Blue
  • Season
    Spring and summer
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Size
    3L
  • Mixing Ratio
    Polyester 65%, Cotton 35% (Recycled Polyester 55%)
  • Material
    Full Pet Twist Tropical
  • Color Details
    Sax
  • Pen Holder
    With Pen Pocket (Left Sleeve/Left Chest)
  • Material 1 Weaving
    Plain Weave
  • Button 1
    Dot button/plastic
  • Fastener 1
    Pocket Zipper/Vislon® (Slider: Metal)
1 Pair
Blue
4L
Sax
7 Day(s) or more
MYR 216.55

Part Number : 5365-007-4L
Days to Ship 7 Day(s) or more
Standard Unit Price MYR 216.55
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Working Shirt
  • Color (Group)
    Blue
  • Season
    Spring and summer
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Size
    4L
  • Mixing Ratio
    Polyester 65%, Cotton 35% (Recycled Polyester 55%)
  • Material
    Full Pet Twist Tropical
  • Color Details
    Sax
  • Pen Holder
    With Pen Pocket (Left Sleeve/Left Chest)
  • Material 1 Weaving
    Plain Weave
  • Button 1
    Dot button/plastic
  • Fastener 1
    Pocket Zipper/Vislon® (Slider: Metal)
1 Pair
Blue
5L
Sax
12 Day(s) or more
MYR 224.99

Part Number : 5365-007-5L
Days to Ship 12 Day(s) or more
Standard Unit Price MYR 224.99
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Working Shirt
  • Color (Group)
    Blue
  • Season
    Spring and summer
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Size
    5L
  • Mixing Ratio
    Polyester 65%, Cotton 35% (Recycled Polyester 55%)
  • Material
    Full Pet Twist Tropical
  • Color Details
    Sax
  • Pen Holder
    With Pen Pocket (Left Sleeve/Left Chest)
  • Material 1 Weaving
    Plain Weave
  • Button 1
    Dot button/plastic
  • Fastener 1
    Pocket Zipper/Vislon® (Slider: Metal)
1 Pair
Blue
6L
Sax
12 Day(s) or more
MYR 250.31

Part Number : 5365-007-6L
Days to Ship 12 Day(s) or more
Standard Unit Price MYR 250.31
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Working Shirt
  • Color (Group)
    Blue
  • Season
    Spring and summer
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Size
    6L
  • Mixing Ratio
    Polyester 65%, Cotton 35% (Recycled Polyester 55%)
  • Material
    Full Pet Twist Tropical
  • Color Details
    Sax
  • Pen Holder
    With Pen Pocket (Left Sleeve/Left Chest)
  • Material 1 Weaving
    Plain Weave
  • Button 1
    Dot button/plastic
  • Fastener 1
    Pocket Zipper/Vislon® (Slider: Metal)
1 Pair
Blue
L
Sax
7 Day(s) or more
MYR 199.67

Part Number : 5365-007-L
Days to Ship 7 Day(s) or more
Standard Unit Price MYR 199.67
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Working Shirt
  • Color (Group)
    Blue
  • Season
    Spring and summer
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Size
    L
  • Mixing Ratio
    Polyester 65%, Cotton 35% (Recycled Polyester 55%)
  • Material
    Full Pet Twist Tropical
  • Color Details
    Sax
  • Pen Holder
    With Pen Pocket (Left Sleeve/Left Chest)
  • Material 1 Weaving
    Plain Weave
  • Button 1
    Dot button/plastic
  • Fastener 1
    Pocket Zipper/Vislon® (Slider: Metal)
1 Pair
Blue
LL
Sax
7 Day(s) or more
MYR 199.67

Part Number : 5365-007-LL
Days to Ship 7 Day(s) or more
Standard Unit Price MYR 199.67
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Working Shirt
  • Color (Group)
    Blue
  • Season
    Spring and summer
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Size
    LL
  • Mixing Ratio
    Polyester 65%, Cotton 35% (Recycled Polyester 55%)
  • Material
    Full Pet Twist Tropical
  • Color Details
    Sax
  • Pen Holder
    With Pen Pocket (Left Sleeve/Left Chest)
  • Material 1 Weaving
    Plain Weave
  • Button 1
    Dot button/plastic
  • Fastener 1
    Pocket Zipper/Vislon® (Slider: Metal)
1 Pair
Blue
M
Sax
7 Day(s) or more
MYR 199.67

Part Number : 5365-007-M
Days to Ship 7 Day(s) or more
Standard Unit Price MYR 199.67
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Working Shirt
  • Color (Group)
    Blue
  • Season
    Spring and summer
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Size
    M
  • Mixing Ratio
    Polyester 65%, Cotton 35% (Recycled Polyester 55%)
  • Material
    Full Pet Twist Tropical
  • Color Details
    Sax
  • Pen Holder
    With Pen Pocket (Left Sleeve/Left Chest)
  • Material 1 Weaving
    Plain Weave
  • Button 1
    Dot button/plastic
  • Fastener 1
    Pocket Zipper/Vislon® (Slider: Metal)
1 Pair
Blue
S
Sax
7 Day(s) or more
MYR 199.67

Part Number : 5365-007-S
Days to Ship 7 Day(s) or more
Standard Unit Price MYR 199.67
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Working Shirt
  • Color (Group)
    Blue
  • Season
    Spring and summer
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Size
    S
  • Mixing Ratio
    Polyester 65%, Cotton 35% (Recycled Polyester 55%)
  • Material
    Full Pet Twist Tropical
  • Color Details
    Sax
  • Pen Holder
    With Pen Pocket (Left Sleeve/Left Chest)
  • Material 1 Weaving
    Plain Weave
  • Button 1
    Dot button/plastic
  • Fastener 1
    Pocket Zipper/Vislon® (Slider: Metal)
1 Pair
Blue
SS
Sax
7 Day(s) or more
MYR 199.67

Part Number : 5365-007-SS
Days to Ship 7 Day(s) or more
Standard Unit Price MYR 199.67
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Working Shirt
  • Color (Group)
    Blue
  • Season
    Spring and summer
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Size
    SS
  • Mixing Ratio
    Polyester 65%, Cotton 35% (Recycled Polyester 55%)
  • Material
    Full Pet Twist Tropical
  • Color Details
    Sax
  • Pen Holder
    With Pen Pocket (Left Sleeve/Left Chest)
  • Material 1 Weaving
    Plain Weave
  • Button 1
    Dot button/plastic
  • Fastener 1
    Pocket Zipper/Vislon® (Slider: Metal)
1 Pair
Navy Blue
3L
Navy
7 Day(s) or more
MYR 208.12

Part Number : 5365-008-3L
Days to Ship 7 Day(s) or more
Standard Unit Price MYR 208.12
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Working Shirt
  • Color (Group)
    Navy Blue
  • Season
    Spring and summer
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Size
    3L
  • Mixing Ratio
    Polyester 65%, Cotton 35% (Recycled Polyester 55%)
  • Material
    Full Pet Twist Tropical
  • Color Details
    Navy
  • Pen Holder
    With Pen Pocket (Left Sleeve/Left Chest)
  • Material 1 Weaving
    Plain Weave
  • Button 1
    Dot button/plastic
  • Fastener 1
    Pocket Zipper/Vislon® (Slider: Metal)
1 Pair
Navy Blue
4L
Navy
7 Day(s) or more
MYR 216.55

Part Number : 5365-008-4L
Days to Ship 7 Day(s) or more
Standard Unit Price MYR 216.55
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Working Shirt
  • Color (Group)
    Navy Blue
  • Season
    Spring and summer
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Size
    4L
  • Mixing Ratio
    Polyester 65%, Cotton 35% (Recycled Polyester 55%)
  • Material
    Full Pet Twist Tropical
  • Color Details
    Navy
  • Pen Holder
    With Pen Pocket (Left Sleeve/Left Chest)
  • Material 1 Weaving
    Plain Weave
  • Button 1
    Dot button/plastic
  • Fastener 1
    Pocket Zipper/Vislon® (Slider: Metal)
1 Pair
Navy Blue
5L
Navy
7 Day(s) or more
MYR 224.99

Part Number : 5365-008-5L
Days to Ship 7 Day(s) or more
Standard Unit Price MYR 224.99
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Working Shirt
  • Color (Group)
    Navy Blue
  • Season
    Spring and summer
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Size
    5L
  • Mixing Ratio
    Polyester 65%, Cotton 35% (Recycled Polyester 55%)
  • Material
    Full Pet Twist Tropical
  • Color Details
    Navy
  • Pen Holder
    With Pen Pocket (Left Sleeve/Left Chest)
  • Material 1 Weaving
    Plain Weave
  • Button 1
    Dot button/plastic
  • Fastener 1
    Pocket Zipper/Vislon® (Slider: Metal)
1 Pair
Navy Blue
6L
Navy
7 Day(s) or more
MYR 250.31

Part Number : 5365-008-6L
Days to Ship 7 Day(s) or more
Standard Unit Price MYR 250.31
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Working Shirt
  • Color (Group)
    Navy Blue
  • Season
    Spring and summer
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Size
    6L
  • Mixing Ratio
    Polyester 65%, Cotton 35% (Recycled Polyester 55%)
  • Material
    Full Pet Twist Tropical
  • Color Details
    Navy
  • Pen Holder
    With Pen Pocket (Left Sleeve/Left Chest)
  • Material 1 Weaving
    Plain Weave
  • Button 1
    Dot button/plastic
  • Fastener 1
    Pocket Zipper/Vislon® (Slider: Metal)
1 Pair
Navy Blue
L
Navy
7 Day(s) or more
MYR 199.67

Part Number : 5365-008-L
Days to Ship 7 Day(s) or more
Standard Unit Price MYR 199.67
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Working Shirt
  • Color (Group)
    Navy Blue
  • Season
    Spring and summer
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Size
    L
  • Mixing Ratio
    Polyester 65%, Cotton 35% (Recycled Polyester 55%)
  • Material
    Full Pet Twist Tropical
  • Color Details
    Navy
  • Pen Holder
    With Pen Pocket (Left Sleeve/Left Chest)
  • Material 1 Weaving
    Plain Weave
  • Button 1
    Dot button/plastic
  • Fastener 1
    Pocket Zipper/Vislon® (Slider: Metal)
1 Pair
Navy Blue
LL
Navy
7 Day(s) or more
MYR 199.67

Part Number : 5365-008-LL
Days to Ship 7 Day(s) or more
Standard Unit Price MYR 199.67
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Working Shirt
  • Color (Group)
    Navy Blue
  • Season
    Spring and summer
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Size
    LL
  • Mixing Ratio
    Polyester 65%, Cotton 35% (Recycled Polyester 55%)
  • Material
    Full Pet Twist Tropical
  • Color Details
    Navy
  • Pen Holder
    With Pen Pocket (Left Sleeve/Left Chest)
  • Material 1 Weaving
    Plain Weave
  • Button 1
    Dot button/plastic
  • Fastener 1
    Pocket Zipper/Vislon® (Slider: Metal)
1 Pair
Navy Blue
M
Navy
7 Day(s) or more
MYR 199.67

Part Number : 5365-008-M
Days to Ship 7 Day(s) or more
Standard Unit Price MYR 199.67
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Working Shirt
  • Color (Group)
    Navy Blue
  • Season
    Spring and summer
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Size
    M
  • Mixing Ratio
    Polyester 65%, Cotton 35% (Recycled Polyester 55%)
  • Material
    Full Pet Twist Tropical
  • Color Details
    Navy
  • Pen Holder
    With Pen Pocket (Left Sleeve/Left Chest)
  • Material 1 Weaving
    Plain Weave
  • Button 1
    Dot button/plastic
  • Fastener 1
    Pocket Zipper/Vislon® (Slider: Metal)
1 Pair
Navy Blue
S
Navy
12 Day(s) or more
MYR 199.67

Part Number : 5365-008-S
Days to Ship 12 Day(s) or more
Standard Unit Price MYR 199.67
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Working Shirt
  • Color (Group)
    Navy Blue
  • Season
    Spring and summer
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Size
    S
  • Mixing Ratio
    Polyester 65%, Cotton 35% (Recycled Polyester 55%)
  • Material
    Full Pet Twist Tropical
  • Color Details
    Navy
  • Pen Holder
    With Pen Pocket (Left Sleeve/Left Chest)
  • Material 1 Weaving
    Plain Weave
  • Button 1
    Dot button/plastic
  • Fastener 1
    Pocket Zipper/Vislon® (Slider: Metal)
1 Pair
Navy Blue
SS
Navy
7 Day(s) or more
MYR 199.67

Part Number : 5365-008-SS
Days to Ship 7 Day(s) or more
Standard Unit Price MYR 199.67
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Working Shirt
  • Color (Group)
    Navy Blue
  • Season
    Spring and summer
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Size
    SS
  • Mixing Ratio
    Polyester 65%, Cotton 35% (Recycled Polyester 55%)
  • Material
    Full Pet Twist Tropical
  • Color Details
    Navy
  • Pen Holder
    With Pen Pocket (Left Sleeve/Left Chest)
  • Material 1 Weaving
    Plain Weave
  • Button 1
    Dot button/plastic
  • Fastener 1
    Pocket Zipper/Vislon® (Slider: Metal)
1 Pair
Green
3L
Emerald Green
7 Day(s) or more
MYR 208.12

Part Number : 5365-024-3L
Days to Ship 7 Day(s) or more
Standard Unit Price MYR 208.12
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Working Shirt
  • Color (Group)
    Green
  • Season
    Spring and summer
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Size
    3L
  • Mixing Ratio
    Polyester 65%, Cotton 35% (Recycled Polyester 55%)
  • Material
    Full Pet Twist Tropical
  • Color Details
    Emerald Green
  • Pen Holder
    With Pen Pocket (Left Sleeve/Left Chest)
  • Material 1 Weaving
    Plain Weave
  • Button 1
    Dot button/plastic
  • Fastener 1
    Pocket Zipper/Vislon® (Slider: Metal)
1 Pair
Green
4L
Emerald Green
7 Day(s) or more
MYR 216.55

Part Number : 5365-024-4L
Days to Ship 7 Day(s) or more
Standard Unit Price MYR 216.55
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Working Shirt
  • Color (Group)
    Green
  • Season
    Spring and summer
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Size
    4L
  • Mixing Ratio
    Polyester 65%, Cotton 35% (Recycled Polyester 55%)
  • Material
    Full Pet Twist Tropical
  • Color Details
    Emerald Green
  • Pen Holder
    With Pen Pocket (Left Sleeve/Left Chest)
  • Material 1 Weaving
    Plain Weave
  • Button 1
    Dot button/plastic
  • Fastener 1
    Pocket Zipper/Vislon® (Slider: Metal)
1 Pair
Green
5L
Emerald Green
7 Day(s) or more
MYR 224.99

Part Number : 5365-024-5L
Days to Ship 7 Day(s) or more
Standard Unit Price MYR 224.99
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Working Shirt
  • Color (Group)
    Green
  • Season
    Spring and summer
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Size
    5L
  • Mixing Ratio
    Polyester 65%, Cotton 35% (Recycled Polyester 55%)
  • Material
    Full Pet Twist Tropical
  • Color Details
    Emerald Green
  • Pen Holder
    With Pen Pocket (Left Sleeve/Left Chest)
  • Material 1 Weaving
    Plain Weave
  • Button 1
    Dot button/plastic
  • Fastener 1
    Pocket Zipper/Vislon® (Slider: Metal)
1 Pair
Green
6L
Emerald Green
7 Day(s) or more
MYR 250.31

Part Number : 5365-024-6L
Days to Ship 7 Day(s) or more
Standard Unit Price MYR 250.31
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Working Shirt
  • Color (Group)
    Green
  • Season
    Spring and summer
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Size
    6L
  • Mixing Ratio
    Polyester 65%, Cotton 35% (Recycled Polyester 55%)
  • Material
    Full Pet Twist Tropical
  • Color Details
    Emerald Green
  • Pen Holder
    With Pen Pocket (Left Sleeve/Left Chest)
  • Material 1 Weaving
    Plain Weave
  • Button 1
    Dot button/plastic
  • Fastener 1
    Pocket Zipper/Vislon® (Slider: Metal)
1 Pair
Green
L
Emerald Green
7 Day(s) or more
MYR 199.67

Part Number : 5365-024-L
Days to Ship 7 Day(s) or more
Standard Unit Price MYR 199.67
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Working Shirt
  • Color (Group)
    Green
  • Season
    Spring and summer
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Size
    L
  • Mixing Ratio
    Polyester 65%, Cotton 35% (Recycled Polyester 55%)
  • Material
    Full Pet Twist Tropical
  • Color Details
    Emerald Green
  • Pen Holder
    With Pen Pocket (Left Sleeve/Left Chest)
  • Material 1 Weaving
    Plain Weave
  • Button 1
    Dot button/plastic
  • Fastener 1
    Pocket Zipper/Vislon® (Slider: Metal)

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1
  2. 2
  3. Next >>

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7890 6399
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)