(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Please note that E-Invoice will be sent to our customers by email. For more information, please read News. 
Long-Sleeve Shirt, Thin Cloth 5375

Click this image to zoom it.

Move the mouse over the image to zoom

Long-Sleeve Shirt, Thin Cloth 5375

Standard Unit Price:
MYR 169.28-
Days to Ship :
7 Day(s) or more

[Features]
· Popular model combining storage capacity with ease of movement.
· Product can be used year-round.
· Chest zipper sub-pocket / sleeve pen pocket: Convenient zipper sub-pocket on the left breast pocket.
· A pen pocket is located on the flap.
· Fixing loop for mobile phone: Right pocket has a convenient zipper.
· With a loop inside for fixing mobile phones.
· Eco-mark / sleeve pen pocket (twin): Conveniently located at a position for simple removal.
· Twin type that can hold two pens and features the eco-mark.
· Large (internal) pocket specification: Large, deep pocket on both the left and right inner sides.
· Comfortably store large notepads, drawings, etc.
· Cuff adjuster: Specification that allows for adjustment of the cuffs in two stages using dot buttons.

Basic Specifications

  • Commodity Classification
    Working Shirt
  • Season
    Spring and summer
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    Y
  • Mixing Ratio
    Polyester 65%, Cotton 35% (Recycled Polyester 65%)
  • Material
    Eco Pet Burberry
  • Pen Holder
    With Pen Pocket (Left Sleeve/Left Chest)
  • Material 1 Weaving
    Twill
  • Button 1
    Dot button/plastic
  • Fastener 1
    Pocket Zipper/Vislon® (Slider: Plastic)
  • Jacket Cuff
    Cuffs (Dot Buttons x 2)
  • Contents
    1 Pair
Part Number
Contents

Refine by

  • 1 Pair
  • Clear
Color (Group)

Refine by

  • Blue
  • Green
  • Brown
  • Navy Blue
  • Clear
Size

Refine by

  • 3L
  • 4L
  • 5L
  • 6L
  • L
  • LL
  • M
  • S
  • SS
  • Clear
Color Details

Refine by

  • Beige
  • Earth Green
  • Navy
  • Sapphire blue
  • Clear
Color Combination

Refine by

  • Available
  • NA
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Pair
Green
LL
Earth Green
NA
7 Day(s) or more
MYR 169.28

Part Number : 5375-105-LL
Days to Ship 7 Day(s) or more
Standard Unit Price MYR 169.28
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Working Shirt
  • Color (Group)
    Green
  • Season
    Spring and summer
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    Y
  • Size
    LL
  • Mixing Ratio
    Polyester 65%, Cotton 35% (Recycled Polyester 65%)
  • Material
    Eco Pet Burberry
  • Color Details
    Earth Green
  • Pen Holder
    With Pen Pocket (Left Sleeve/Left Chest)
  • Color Combination
    NA
  • Material 1 Weaving
    Twill
  • Button 1
    Dot button/plastic
  • Fastener 1
    Pocket Zipper/Vislon® (Slider: Plastic)
  • Jacket Cuff
    Cuffs (Dot Buttons x 2)
1 Pair
Green
M
Earth Green
NA
7 Day(s) or more
MYR 169.28

Part Number : 5375-105-M
Days to Ship 7 Day(s) or more
Standard Unit Price MYR 169.28
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Working Shirt
  • Color (Group)
    Green
  • Season
    Spring and summer
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    Y
  • Size
    M
  • Mixing Ratio
    Polyester 65%, Cotton 35% (Recycled Polyester 65%)
  • Material
    Eco Pet Burberry
  • Color Details
    Earth Green
  • Pen Holder
    With Pen Pocket (Left Sleeve/Left Chest)
  • Color Combination
    NA
  • Material 1 Weaving
    Twill
  • Button 1
    Dot button/plastic
  • Fastener 1
    Pocket Zipper/Vislon® (Slider: Plastic)
  • Jacket Cuff
    Cuffs (Dot Buttons x 2)
1 Pair
Green
S
Earth Green
NA
7 Day(s) or more
MYR 169.28

Part Number : 5375-105-S
Days to Ship 7 Day(s) or more
Standard Unit Price MYR 169.28
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Working Shirt
  • Color (Group)
    Green
  • Season
    Spring and summer
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    Y
  • Size
    S
  • Mixing Ratio
    Polyester 65%, Cotton 35% (Recycled Polyester 65%)
  • Material
    Eco Pet Burberry
  • Color Details
    Earth Green
  • Pen Holder
    With Pen Pocket (Left Sleeve/Left Chest)
  • Color Combination
    NA
  • Material 1 Weaving
    Twill
  • Button 1
    Dot button/plastic
  • Fastener 1
    Pocket Zipper/Vislon® (Slider: Plastic)
  • Jacket Cuff
    Cuffs (Dot Buttons x 2)
1 Pair
Green
SS
Earth Green
NA
7 Day(s) or more
MYR 169.28

Part Number : 5375-105-SS
Days to Ship 7 Day(s) or more
Standard Unit Price MYR 169.28
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Working Shirt
  • Color (Group)
    Green
  • Season
    Spring and summer
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    Y
  • Size
    SS
  • Mixing Ratio
    Polyester 65%, Cotton 35% (Recycled Polyester 65%)
  • Material
    Eco Pet Burberry
  • Color Details
    Earth Green
  • Pen Holder
    With Pen Pocket (Left Sleeve/Left Chest)
  • Color Combination
    NA
  • Material 1 Weaving
    Twill
  • Button 1
    Dot button/plastic
  • Fastener 1
    Pocket Zipper/Vislon® (Slider: Plastic)
  • Jacket Cuff
    Cuffs (Dot Buttons x 2)
1 Pair
Navy Blue
3L
Navy
NA
7 Day(s) or more
MYR 177.73

Part Number : 5375-108-3L
Days to Ship 7 Day(s) or more
Standard Unit Price MYR 177.73
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Working Shirt
  • Color (Group)
    Navy Blue
  • Season
    Spring and summer
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    Y
  • Size
    3L
  • Mixing Ratio
    Polyester 65%, Cotton 35% (Recycled Polyester 65%)
  • Material
    Eco Pet Burberry
  • Color Details
    Navy
  • Pen Holder
    With Pen Pocket (Left Sleeve/Left Chest)
  • Color Combination
    NA
  • Material 1 Weaving
    Twill
  • Button 1
    Dot button/plastic
  • Fastener 1
    Pocket Zipper/Vislon® (Slider: Plastic)
  • Jacket Cuff
    Cuffs (Dot Buttons x 2)
1 Pair
Navy Blue
4L
Navy
NA
7 Day(s) or more
MYR 186.17

Part Number : 5375-108-4L
Days to Ship 7 Day(s) or more
Standard Unit Price MYR 186.17
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Working Shirt
  • Color (Group)
    Navy Blue
  • Season
    Spring and summer
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    Y
  • Size
    4L
  • Mixing Ratio
    Polyester 65%, Cotton 35% (Recycled Polyester 65%)
  • Material
    Eco Pet Burberry
  • Color Details
    Navy
  • Pen Holder
    With Pen Pocket (Left Sleeve/Left Chest)
  • Color Combination
    NA
  • Material 1 Weaving
    Twill
  • Button 1
    Dot button/plastic
  • Fastener 1
    Pocket Zipper/Vislon® (Slider: Plastic)
  • Jacket Cuff
    Cuffs (Dot Buttons x 2)
1 Pair
Navy Blue
5L
Navy
NA
7 Day(s) or more
MYR 194.61

Part Number : 5375-108-5L
Days to Ship 7 Day(s) or more
Standard Unit Price MYR 194.61
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Working Shirt
  • Color (Group)
    Navy Blue
  • Season
    Spring and summer
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    Y
  • Size
    5L
  • Mixing Ratio
    Polyester 65%, Cotton 35% (Recycled Polyester 65%)
  • Material
    Eco Pet Burberry
  • Color Details
    Navy
  • Pen Holder
    With Pen Pocket (Left Sleeve/Left Chest)
  • Color Combination
    NA
  • Material 1 Weaving
    Twill
  • Button 1
    Dot button/plastic
  • Fastener 1
    Pocket Zipper/Vislon® (Slider: Plastic)
  • Jacket Cuff
    Cuffs (Dot Buttons x 2)
1 Pair
Navy Blue
6L
Navy
NA
7 Day(s) or more
MYR 219.93

Part Number : 5375-108-6L
Days to Ship 7 Day(s) or more
Standard Unit Price MYR 219.93
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Working Shirt
  • Color (Group)
    Navy Blue
  • Season
    Spring and summer
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    Y
  • Size
    6L
  • Mixing Ratio
    Polyester 65%, Cotton 35% (Recycled Polyester 65%)
  • Material
    Eco Pet Burberry
  • Color Details
    Navy
  • Pen Holder
    With Pen Pocket (Left Sleeve/Left Chest)
  • Color Combination
    NA
  • Material 1 Weaving
    Twill
  • Button 1
    Dot button/plastic
  • Fastener 1
    Pocket Zipper/Vislon® (Slider: Plastic)
  • Jacket Cuff
    Cuffs (Dot Buttons x 2)
1 Pair
Navy Blue
L
Navy
NA
7 Day(s) or more
MYR 169.28

Part Number : 5375-108-L
Days to Ship 7 Day(s) or more
Standard Unit Price MYR 169.28
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Working Shirt
  • Color (Group)
    Navy Blue
  • Season
    Spring and summer
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    Y
  • Size
    L
  • Mixing Ratio
    Polyester 65%, Cotton 35% (Recycled Polyester 65%)
  • Material
    Eco Pet Burberry
  • Color Details
    Navy
  • Pen Holder
    With Pen Pocket (Left Sleeve/Left Chest)
  • Color Combination
    NA
  • Material 1 Weaving
    Twill
  • Button 1
    Dot button/plastic
  • Fastener 1
    Pocket Zipper/Vislon® (Slider: Plastic)
  • Jacket Cuff
    Cuffs (Dot Buttons x 2)
1 Pair
Navy Blue
LL
Navy
NA
7 Day(s) or more
MYR 169.28

Part Number : 5375-108-LL
Days to Ship 7 Day(s) or more
Standard Unit Price MYR 169.28
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Working Shirt
  • Color (Group)
    Navy Blue
  • Season
    Spring and summer
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    Y
  • Size
    LL
  • Mixing Ratio
    Polyester 65%, Cotton 35% (Recycled Polyester 65%)
  • Material
    Eco Pet Burberry
  • Color Details
    Navy
  • Pen Holder
    With Pen Pocket (Left Sleeve/Left Chest)
  • Color Combination
    NA
  • Material 1 Weaving
    Twill
  • Button 1
    Dot button/plastic
  • Fastener 1
    Pocket Zipper/Vislon® (Slider: Plastic)
  • Jacket Cuff
    Cuffs (Dot Buttons x 2)
1 Pair
Navy Blue
M
Navy
NA
7 Day(s) or more
MYR 169.28

Part Number : 5375-108-M
Days to Ship 7 Day(s) or more
Standard Unit Price MYR 169.28
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Working Shirt
  • Color (Group)
    Navy Blue
  • Season
    Spring and summer
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    Y
  • Size
    M
  • Mixing Ratio
    Polyester 65%, Cotton 35% (Recycled Polyester 65%)
  • Material
    Eco Pet Burberry
  • Color Details
    Navy
  • Pen Holder
    With Pen Pocket (Left Sleeve/Left Chest)
  • Color Combination
    NA
  • Material 1 Weaving
    Twill
  • Button 1
    Dot button/plastic
  • Fastener 1
    Pocket Zipper/Vislon® (Slider: Plastic)
  • Jacket Cuff
    Cuffs (Dot Buttons x 2)
1 Pair
Navy Blue
S
Navy
NA
7 Day(s) or more
MYR 169.28

Part Number : 5375-108-S
Days to Ship 7 Day(s) or more
Standard Unit Price MYR 169.28
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Working Shirt
  • Color (Group)
    Navy Blue
  • Season
    Spring and summer
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    Y
  • Size
    S
  • Mixing Ratio
    Polyester 65%, Cotton 35% (Recycled Polyester 65%)
  • Material
    Eco Pet Burberry
  • Color Details
    Navy
  • Pen Holder
    With Pen Pocket (Left Sleeve/Left Chest)
  • Color Combination
    NA
  • Material 1 Weaving
    Twill
  • Button 1
    Dot button/plastic
  • Fastener 1
    Pocket Zipper/Vislon® (Slider: Plastic)
  • Jacket Cuff
    Cuffs (Dot Buttons x 2)
1 Pair
Navy Blue
SS
Navy
NA
7 Day(s) or more
MYR 169.28

Part Number : 5375-108-SS
Days to Ship 7 Day(s) or more
Standard Unit Price MYR 169.28
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Working Shirt
  • Color (Group)
    Navy Blue
  • Season
    Spring and summer
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    Y
  • Size
    SS
  • Mixing Ratio
    Polyester 65%, Cotton 35% (Recycled Polyester 65%)
  • Material
    Eco Pet Burberry
  • Color Details
    Navy
  • Pen Holder
    With Pen Pocket (Left Sleeve/Left Chest)
  • Color Combination
    NA
  • Material 1 Weaving
    Twill
  • Button 1
    Dot button/plastic
  • Fastener 1
    Pocket Zipper/Vislon® (Slider: Plastic)
  • Jacket Cuff
    Cuffs (Dot Buttons x 2)
1 Pair
Blue
3L
Sapphire blue
NA
7 Day(s) or more
MYR 177.73

Part Number : 5375-172-3L
Days to Ship 7 Day(s) or more
Standard Unit Price MYR 177.73
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Working Shirt
  • Color (Group)
    Blue
  • Season
    Spring and summer
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    Y
  • Size
    3L
  • Mixing Ratio
    Polyester 65%, Cotton 35% (Recycled Polyester 65%)
  • Material
    Eco Pet Burberry
  • Color Details
    Sapphire blue
  • Pen Holder
    With Pen Pocket (Left Sleeve/Left Chest)
  • Color Combination
    NA
  • Material 1 Weaving
    Twill
  • Button 1
    Dot button/plastic
  • Fastener 1
    Pocket Zipper/Vislon® (Slider: Plastic)
  • Jacket Cuff
    Cuffs (Dot Buttons x 2)
1 Pair
Blue
4L
Sapphire blue
NA
7 Day(s) or more
MYR 186.17

Part Number : 5375-172-4L
Days to Ship 7 Day(s) or more
Standard Unit Price MYR 186.17
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Working Shirt
  • Color (Group)
    Blue
  • Season
    Spring and summer
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    Y
  • Size
    4L
  • Mixing Ratio
    Polyester 65%, Cotton 35% (Recycled Polyester 65%)
  • Material
    Eco Pet Burberry
  • Color Details
    Sapphire blue
  • Pen Holder
    With Pen Pocket (Left Sleeve/Left Chest)
  • Color Combination
    NA
  • Material 1 Weaving
    Twill
  • Button 1
    Dot button/plastic
  • Fastener 1
    Pocket Zipper/Vislon® (Slider: Plastic)
  • Jacket Cuff
    Cuffs (Dot Buttons x 2)
1 Pair
Blue
5L
Sapphire blue
NA
7 Day(s) or more
MYR 194.61

Part Number : 5375-172-5L
Days to Ship 7 Day(s) or more
Standard Unit Price MYR 194.61
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Working Shirt
  • Color (Group)
    Blue
  • Season
    Spring and summer
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    Y
  • Size
    5L
  • Mixing Ratio
    Polyester 65%, Cotton 35% (Recycled Polyester 65%)
  • Material
    Eco Pet Burberry
  • Color Details
    Sapphire blue
  • Pen Holder
    With Pen Pocket (Left Sleeve/Left Chest)
  • Color Combination
    NA
  • Material 1 Weaving
    Twill
  • Button 1
    Dot button/plastic
  • Fastener 1
    Pocket Zipper/Vislon® (Slider: Plastic)
  • Jacket Cuff
    Cuffs (Dot Buttons x 2)
1 Pair
Blue
6L
Sapphire blue
NA
7 Day(s) or more
MYR 219.93

Part Number : 5375-172-6L
Days to Ship 7 Day(s) or more
Standard Unit Price MYR 219.93
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Working Shirt
  • Color (Group)
    Blue
  • Season
    Spring and summer
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    Y
  • Size
    6L
  • Mixing Ratio
    Polyester 65%, Cotton 35% (Recycled Polyester 65%)
  • Material
    Eco Pet Burberry
  • Color Details
    Sapphire blue
  • Pen Holder
    With Pen Pocket (Left Sleeve/Left Chest)
  • Color Combination
    NA
  • Material 1 Weaving
    Twill
  • Button 1
    Dot button/plastic
  • Fastener 1
    Pocket Zipper/Vislon® (Slider: Plastic)
  • Jacket Cuff
    Cuffs (Dot Buttons x 2)
1 Pair
Blue
L
Sapphire blue
NA
7 Day(s) or more
MYR 169.28

Part Number : 5375-172-L
Days to Ship 7 Day(s) or more
Standard Unit Price MYR 169.28
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Working Shirt
  • Color (Group)
    Blue
  • Season
    Spring and summer
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    Y
  • Size
    L
  • Mixing Ratio
    Polyester 65%, Cotton 35% (Recycled Polyester 65%)
  • Material
    Eco Pet Burberry
  • Color Details
    Sapphire blue
  • Pen Holder
    With Pen Pocket (Left Sleeve/Left Chest)
  • Color Combination
    NA
  • Material 1 Weaving
    Twill
  • Button 1
    Dot button/plastic
  • Fastener 1
    Pocket Zipper/Vislon® (Slider: Plastic)
  • Jacket Cuff
    Cuffs (Dot Buttons x 2)
1 Pair
Blue
LL
Sapphire blue
NA
7 Day(s) or more
MYR 169.28

Part Number : 5375-172-LL
Days to Ship 7 Day(s) or more
Standard Unit Price MYR 169.28
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Working Shirt
  • Color (Group)
    Blue
  • Season
    Spring and summer
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    Y
  • Size
    LL
  • Mixing Ratio
    Polyester 65%, Cotton 35% (Recycled Polyester 65%)
  • Material
    Eco Pet Burberry
  • Color Details
    Sapphire blue
  • Pen Holder
    With Pen Pocket (Left Sleeve/Left Chest)
  • Color Combination
    NA
  • Material 1 Weaving
    Twill
  • Button 1
    Dot button/plastic
  • Fastener 1
    Pocket Zipper/Vislon® (Slider: Plastic)
  • Jacket Cuff
    Cuffs (Dot Buttons x 2)
1 Pair
Blue
M
Sapphire blue
NA
7 Day(s) or more
MYR 169.28

Part Number : 5375-172-M
Days to Ship 7 Day(s) or more
Standard Unit Price MYR 169.28
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Working Shirt
  • Color (Group)
    Blue
  • Season
    Spring and summer
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    Y
  • Size
    M
  • Mixing Ratio
    Polyester 65%, Cotton 35% (Recycled Polyester 65%)
  • Material
    Eco Pet Burberry
  • Color Details
    Sapphire blue
  • Pen Holder
    With Pen Pocket (Left Sleeve/Left Chest)
  • Color Combination
    NA
  • Material 1 Weaving
    Twill
  • Button 1
    Dot button/plastic
  • Fastener 1
    Pocket Zipper/Vislon® (Slider: Plastic)
  • Jacket Cuff
    Cuffs (Dot Buttons x 2)
1 Pair
Blue
S
Sapphire blue
NA
7 Day(s) or more
MYR 169.28

Part Number : 5375-172-S
Days to Ship 7 Day(s) or more
Standard Unit Price MYR 169.28
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Working Shirt
  • Color (Group)
    Blue
  • Season
    Spring and summer
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    Y
  • Size
    S
  • Mixing Ratio
    Polyester 65%, Cotton 35% (Recycled Polyester 65%)
  • Material
    Eco Pet Burberry
  • Color Details
    Sapphire blue
  • Pen Holder
    With Pen Pocket (Left Sleeve/Left Chest)
  • Color Combination
    NA
  • Material 1 Weaving
    Twill
  • Button 1
    Dot button/plastic
  • Fastener 1
    Pocket Zipper/Vislon® (Slider: Plastic)
  • Jacket Cuff
    Cuffs (Dot Buttons x 2)
1 Pair
Blue
SS
Sapphire blue
NA
7 Day(s) or more
MYR 169.28

Part Number : 5375-172-SS
Days to Ship 7 Day(s) or more
Standard Unit Price MYR 169.28
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Working Shirt
  • Color (Group)
    Blue
  • Season
    Spring and summer
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    Y
  • Size
    SS
  • Mixing Ratio
    Polyester 65%, Cotton 35% (Recycled Polyester 65%)
  • Material
    Eco Pet Burberry
  • Color Details
    Sapphire blue
  • Pen Holder
    With Pen Pocket (Left Sleeve/Left Chest)
  • Color Combination
    NA
  • Material 1 Weaving
    Twill
  • Button 1
    Dot button/plastic
  • Fastener 1
    Pocket Zipper/Vislon® (Slider: Plastic)
  • Jacket Cuff
    Cuffs (Dot Buttons x 2)

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. << Prev
  2. 1
  3. 2

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7890 6399
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)