(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Please note that E-Invoice will be sent to our customers by email. For more information, please read News. 
Long-Sleeve Shirt, Thin Cloth 5575

Click this image to zoom it.

Move the mouse over the image to zoom

Long-Sleeve Shirt, Thin Cloth 5575

Standard Unit Price:
MYR 208.95-
Days to Ship :
7 Day(s) or more

[Features]
· An evolution to the 3D MobinCut, corresponding to any occupation.
· Product can be used year-round.

Basic Specifications

  • Commodity Classification
    Working Shirt
  • Season
    Spring and summer
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    Y
  • Mixing Ratio
    Polyester 65%, Cotton 35% (Recycled Polyester 55%)
  • Material
    After PET Burberry
  • Pen Holder
    With Pen Pocket (Left Sleeve/Left Chest)
  • Material 1 Weaving
    Twill
  • Button 1
    Dot button/plastic
  • Magic Tape
    Flap Pockets
  • Jacket Cuff
    Velcro Tape
  • Contents
    1 Pair
Part Number
Contents

Refine by

  • 1 Pair
  • Clear
Color (Group)

Refine by

  • Red
  • Blue
  • Violet
  • Green
  • White
  • Navy Blue
  • Gray
  • Clear
Size

Refine by

  • 3L
  • 4L
  • 5L
  • 6L
  • L
  • LL
  • M
  • S
  • SS
  • Clear
Color Details

Refine by

  • Deep Navy
  • Earth Green
  • Ivory
  • Mist Violet
  • Royal Blue
  • Silver gray
  • Wine Red
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Pair
White
3L
Ivory
7 Day(s) or more
MYR 217.39

Part Number : 5575-001-3L
Days to Ship 7 Day(s) or more
Standard Unit Price MYR 217.39
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Working Shirt
  • Color (Group)
    White
  • Season
    Spring and summer
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    Y
  • Size
    3L
  • Mixing Ratio
    Polyester 65%, Cotton 35% (Recycled Polyester 55%)
  • Material
    After PET Burberry
  • Color Details
    Ivory
  • Pen Holder
    With Pen Pocket (Left Sleeve/Left Chest)
  • Material 1 Weaving
    Twill
  • Button 1
    Dot button/plastic
  • Magic Tape
    Flap Pockets
  • Jacket Cuff
    Velcro Tape
1 Pair
White
4L
Ivory
13 Day(s) or more
MYR 225.84

Part Number : 5575-001-4L
Days to Ship 13 Day(s) or more
Standard Unit Price MYR 225.84
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Working Shirt
  • Color (Group)
    White
  • Season
    Spring and summer
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    Y
  • Size
    4L
  • Mixing Ratio
    Polyester 65%, Cotton 35% (Recycled Polyester 55%)
  • Material
    After PET Burberry
  • Color Details
    Ivory
  • Pen Holder
    With Pen Pocket (Left Sleeve/Left Chest)
  • Material 1 Weaving
    Twill
  • Button 1
    Dot button/plastic
  • Magic Tape
    Flap Pockets
  • Jacket Cuff
    Velcro Tape
1 Pair
White
5L
Ivory
13 Day(s) or more
MYR 234.28

Part Number : 5575-001-5L
Days to Ship 13 Day(s) or more
Standard Unit Price MYR 234.28
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Working Shirt
  • Color (Group)
    White
  • Season
    Spring and summer
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    Y
  • Size
    5L
  • Mixing Ratio
    Polyester 65%, Cotton 35% (Recycled Polyester 55%)
  • Material
    After PET Burberry
  • Color Details
    Ivory
  • Pen Holder
    With Pen Pocket (Left Sleeve/Left Chest)
  • Material 1 Weaving
    Twill
  • Button 1
    Dot button/plastic
  • Magic Tape
    Flap Pockets
  • Jacket Cuff
    Velcro Tape
1 Pair
White
6L
Ivory
13 Day(s) or more
MYR 259.60

Part Number : 5575-001-6L
Days to Ship 13 Day(s) or more
Standard Unit Price MYR 259.60
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Working Shirt
  • Color (Group)
    White
  • Season
    Spring and summer
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    Y
  • Size
    6L
  • Mixing Ratio
    Polyester 65%, Cotton 35% (Recycled Polyester 55%)
  • Material
    After PET Burberry
  • Color Details
    Ivory
  • Pen Holder
    With Pen Pocket (Left Sleeve/Left Chest)
  • Material 1 Weaving
    Twill
  • Button 1
    Dot button/plastic
  • Magic Tape
    Flap Pockets
  • Jacket Cuff
    Velcro Tape
1 Pair
White
L
Ivory
7 Day(s) or more
MYR 208.95

Part Number : 5575-001-L
Days to Ship 7 Day(s) or more
Standard Unit Price MYR 208.95
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Working Shirt
  • Color (Group)
    White
  • Season
    Spring and summer
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    Y
  • Size
    L
  • Mixing Ratio
    Polyester 65%, Cotton 35% (Recycled Polyester 55%)
  • Material
    After PET Burberry
  • Color Details
    Ivory
  • Pen Holder
    With Pen Pocket (Left Sleeve/Left Chest)
  • Material 1 Weaving
    Twill
  • Button 1
    Dot button/plastic
  • Magic Tape
    Flap Pockets
  • Jacket Cuff
    Velcro Tape
1 Pair
White
LL
Ivory
7 Day(s) or more
MYR 208.95

Part Number : 5575-001-LL
Days to Ship 7 Day(s) or more
Standard Unit Price MYR 208.95
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Working Shirt
  • Color (Group)
    White
  • Season
    Spring and summer
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    Y
  • Size
    LL
  • Mixing Ratio
    Polyester 65%, Cotton 35% (Recycled Polyester 55%)
  • Material
    After PET Burberry
  • Color Details
    Ivory
  • Pen Holder
    With Pen Pocket (Left Sleeve/Left Chest)
  • Material 1 Weaving
    Twill
  • Button 1
    Dot button/plastic
  • Magic Tape
    Flap Pockets
  • Jacket Cuff
    Velcro Tape
1 Pair
White
M
Ivory
7 Day(s) or more
MYR 208.95

Part Number : 5575-001-M
Days to Ship 7 Day(s) or more
Standard Unit Price MYR 208.95
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Working Shirt
  • Color (Group)
    White
  • Season
    Spring and summer
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    Y
  • Size
    M
  • Mixing Ratio
    Polyester 65%, Cotton 35% (Recycled Polyester 55%)
  • Material
    After PET Burberry
  • Color Details
    Ivory
  • Pen Holder
    With Pen Pocket (Left Sleeve/Left Chest)
  • Material 1 Weaving
    Twill
  • Button 1
    Dot button/plastic
  • Magic Tape
    Flap Pockets
  • Jacket Cuff
    Velcro Tape
1 Pair
White
S
Ivory
7 Day(s) or more
MYR 208.95

Part Number : 5575-001-S
Days to Ship 7 Day(s) or more
Standard Unit Price MYR 208.95
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Working Shirt
  • Color (Group)
    White
  • Season
    Spring and summer
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    Y
  • Size
    S
  • Mixing Ratio
    Polyester 65%, Cotton 35% (Recycled Polyester 55%)
  • Material
    After PET Burberry
  • Color Details
    Ivory
  • Pen Holder
    With Pen Pocket (Left Sleeve/Left Chest)
  • Material 1 Weaving
    Twill
  • Button 1
    Dot button/plastic
  • Magic Tape
    Flap Pockets
  • Jacket Cuff
    Velcro Tape
1 Pair
White
SS
Ivory
7 Day(s) or more
MYR 208.95

Part Number : 5575-001-SS
Days to Ship 7 Day(s) or more
Standard Unit Price MYR 208.95
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Working Shirt
  • Color (Group)
    White
  • Season
    Spring and summer
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    Y
  • Size
    SS
  • Mixing Ratio
    Polyester 65%, Cotton 35% (Recycled Polyester 55%)
  • Material
    After PET Burberry
  • Color Details
    Ivory
  • Pen Holder
    With Pen Pocket (Left Sleeve/Left Chest)
  • Material 1 Weaving
    Twill
  • Button 1
    Dot button/plastic
  • Magic Tape
    Flap Pockets
  • Jacket Cuff
    Velcro Tape
1 Pair
Gray
3L
Silver gray
7 Day(s) or more
MYR 217.39

Part Number : 5575-003-3L
Days to Ship 7 Day(s) or more
Standard Unit Price MYR 217.39
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Working Shirt
  • Color (Group)
    Gray
  • Season
    Spring and summer
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    Y
  • Size
    3L
  • Mixing Ratio
    Polyester 65%, Cotton 35% (Recycled Polyester 55%)
  • Material
    After PET Burberry
  • Color Details
    Silver gray
  • Pen Holder
    With Pen Pocket (Left Sleeve/Left Chest)
  • Material 1 Weaving
    Twill
  • Button 1
    Dot button/plastic
  • Magic Tape
    Flap Pockets
  • Jacket Cuff
    Velcro Tape
1 Pair
Gray
4L
Silver gray
7 Day(s) or more
MYR 225.84

Part Number : 5575-003-4L
Days to Ship 7 Day(s) or more
Standard Unit Price MYR 225.84
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Working Shirt
  • Color (Group)
    Gray
  • Season
    Spring and summer
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    Y
  • Size
    4L
  • Mixing Ratio
    Polyester 65%, Cotton 35% (Recycled Polyester 55%)
  • Material
    After PET Burberry
  • Color Details
    Silver gray
  • Pen Holder
    With Pen Pocket (Left Sleeve/Left Chest)
  • Material 1 Weaving
    Twill
  • Button 1
    Dot button/plastic
  • Magic Tape
    Flap Pockets
  • Jacket Cuff
    Velcro Tape
1 Pair
Gray
5L
Silver gray
7 Day(s) or more
MYR 234.28

Part Number : 5575-003-5L
Days to Ship 7 Day(s) or more
Standard Unit Price MYR 234.28
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Working Shirt
  • Color (Group)
    Gray
  • Season
    Spring and summer
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    Y
  • Size
    5L
  • Mixing Ratio
    Polyester 65%, Cotton 35% (Recycled Polyester 55%)
  • Material
    After PET Burberry
  • Color Details
    Silver gray
  • Pen Holder
    With Pen Pocket (Left Sleeve/Left Chest)
  • Material 1 Weaving
    Twill
  • Button 1
    Dot button/plastic
  • Magic Tape
    Flap Pockets
  • Jacket Cuff
    Velcro Tape
1 Pair
Gray
6L
Silver gray
7 Day(s) or more
MYR 259.60

Part Number : 5575-003-6L
Days to Ship 7 Day(s) or more
Standard Unit Price MYR 259.60
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Working Shirt
  • Color (Group)
    Gray
  • Season
    Spring and summer
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    Y
  • Size
    6L
  • Mixing Ratio
    Polyester 65%, Cotton 35% (Recycled Polyester 55%)
  • Material
    After PET Burberry
  • Color Details
    Silver gray
  • Pen Holder
    With Pen Pocket (Left Sleeve/Left Chest)
  • Material 1 Weaving
    Twill
  • Button 1
    Dot button/plastic
  • Magic Tape
    Flap Pockets
  • Jacket Cuff
    Velcro Tape
1 Pair
Gray
L
Silver gray
7 Day(s) or more
MYR 208.95

Part Number : 5575-003-L
Days to Ship 7 Day(s) or more
Standard Unit Price MYR 208.95
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Working Shirt
  • Color (Group)
    Gray
  • Season
    Spring and summer
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    Y
  • Size
    L
  • Mixing Ratio
    Polyester 65%, Cotton 35% (Recycled Polyester 55%)
  • Material
    After PET Burberry
  • Color Details
    Silver gray
  • Pen Holder
    With Pen Pocket (Left Sleeve/Left Chest)
  • Material 1 Weaving
    Twill
  • Button 1
    Dot button/plastic
  • Magic Tape
    Flap Pockets
  • Jacket Cuff
    Velcro Tape
1 Pair
Gray
LL
Silver gray
7 Day(s) or more
MYR 208.95

Part Number : 5575-003-LL
Days to Ship 7 Day(s) or more
Standard Unit Price MYR 208.95
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Working Shirt
  • Color (Group)
    Gray
  • Season
    Spring and summer
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    Y
  • Size
    LL
  • Mixing Ratio
    Polyester 65%, Cotton 35% (Recycled Polyester 55%)
  • Material
    After PET Burberry
  • Color Details
    Silver gray
  • Pen Holder
    With Pen Pocket (Left Sleeve/Left Chest)
  • Material 1 Weaving
    Twill
  • Button 1
    Dot button/plastic
  • Magic Tape
    Flap Pockets
  • Jacket Cuff
    Velcro Tape
1 Pair
Gray
M
Silver gray
7 Day(s) or more
MYR 208.95

Part Number : 5575-003-M
Days to Ship 7 Day(s) or more
Standard Unit Price MYR 208.95
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Working Shirt
  • Color (Group)
    Gray
  • Season
    Spring and summer
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    Y
  • Size
    M
  • Mixing Ratio
    Polyester 65%, Cotton 35% (Recycled Polyester 55%)
  • Material
    After PET Burberry
  • Color Details
    Silver gray
  • Pen Holder
    With Pen Pocket (Left Sleeve/Left Chest)
  • Material 1 Weaving
    Twill
  • Button 1
    Dot button/plastic
  • Magic Tape
    Flap Pockets
  • Jacket Cuff
    Velcro Tape
1 Pair
Gray
S
Silver gray
7 Day(s) or more
MYR 208.95

Part Number : 5575-003-S
Days to Ship 7 Day(s) or more
Standard Unit Price MYR 208.95
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Working Shirt
  • Color (Group)
    Gray
  • Season
    Spring and summer
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    Y
  • Size
    S
  • Mixing Ratio
    Polyester 65%, Cotton 35% (Recycled Polyester 55%)
  • Material
    After PET Burberry
  • Color Details
    Silver gray
  • Pen Holder
    With Pen Pocket (Left Sleeve/Left Chest)
  • Material 1 Weaving
    Twill
  • Button 1
    Dot button/plastic
  • Magic Tape
    Flap Pockets
  • Jacket Cuff
    Velcro Tape
1 Pair
Gray
SS
Silver gray
7 Day(s) or more
MYR 208.95

Part Number : 5575-003-SS
Days to Ship 7 Day(s) or more
Standard Unit Price MYR 208.95
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Working Shirt
  • Color (Group)
    Gray
  • Season
    Spring and summer
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    Y
  • Size
    SS
  • Mixing Ratio
    Polyester 65%, Cotton 35% (Recycled Polyester 55%)
  • Material
    After PET Burberry
  • Color Details
    Silver gray
  • Pen Holder
    With Pen Pocket (Left Sleeve/Left Chest)
  • Material 1 Weaving
    Twill
  • Button 1
    Dot button/plastic
  • Magic Tape
    Flap Pockets
  • Jacket Cuff
    Velcro Tape
1 Pair
Green
3L
Earth Green
7 Day(s) or more
MYR 217.39

Part Number : 5575-005-3L
Days to Ship 7 Day(s) or more
Standard Unit Price MYR 217.39
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Working Shirt
  • Color (Group)
    Green
  • Season
    Spring and summer
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    Y
  • Size
    3L
  • Mixing Ratio
    Polyester 65%, Cotton 35% (Recycled Polyester 55%)
  • Material
    After PET Burberry
  • Color Details
    Earth Green
  • Pen Holder
    With Pen Pocket (Left Sleeve/Left Chest)
  • Material 1 Weaving
    Twill
  • Button 1
    Dot button/plastic
  • Magic Tape
    Flap Pockets
  • Jacket Cuff
    Velcro Tape
1 Pair
Green
4L
Earth Green
7 Day(s) or more
MYR 225.84

Part Number : 5575-005-4L
Days to Ship 7 Day(s) or more
Standard Unit Price MYR 225.84
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Working Shirt
  • Color (Group)
    Green
  • Season
    Spring and summer
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    Y
  • Size
    4L
  • Mixing Ratio
    Polyester 65%, Cotton 35% (Recycled Polyester 55%)
  • Material
    After PET Burberry
  • Color Details
    Earth Green
  • Pen Holder
    With Pen Pocket (Left Sleeve/Left Chest)
  • Material 1 Weaving
    Twill
  • Button 1
    Dot button/plastic
  • Magic Tape
    Flap Pockets
  • Jacket Cuff
    Velcro Tape
1 Pair
Green
5L
Earth Green
7 Day(s) or more
MYR 234.28

Part Number : 5575-005-5L
Days to Ship 7 Day(s) or more
Standard Unit Price MYR 234.28
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Working Shirt
  • Color (Group)
    Green
  • Season
    Spring and summer
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    Y
  • Size
    5L
  • Mixing Ratio
    Polyester 65%, Cotton 35% (Recycled Polyester 55%)
  • Material
    After PET Burberry
  • Color Details
    Earth Green
  • Pen Holder
    With Pen Pocket (Left Sleeve/Left Chest)
  • Material 1 Weaving
    Twill
  • Button 1
    Dot button/plastic
  • Magic Tape
    Flap Pockets
  • Jacket Cuff
    Velcro Tape
1 Pair
Green
6L
Earth Green
7 Day(s) or more
MYR 259.60

Part Number : 5575-005-6L
Days to Ship 7 Day(s) or more
Standard Unit Price MYR 259.60
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Working Shirt
  • Color (Group)
    Green
  • Season
    Spring and summer
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    Y
  • Size
    6L
  • Mixing Ratio
    Polyester 65%, Cotton 35% (Recycled Polyester 55%)
  • Material
    After PET Burberry
  • Color Details
    Earth Green
  • Pen Holder
    With Pen Pocket (Left Sleeve/Left Chest)
  • Material 1 Weaving
    Twill
  • Button 1
    Dot button/plastic
  • Magic Tape
    Flap Pockets
  • Jacket Cuff
    Velcro Tape
1 Pair
Green
L
Earth Green
7 Day(s) or more
MYR 208.95

Part Number : 5575-005-L
Days to Ship 7 Day(s) or more
Standard Unit Price MYR 208.95
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Working Shirt
  • Color (Group)
    Green
  • Season
    Spring and summer
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    Y
  • Size
    L
  • Mixing Ratio
    Polyester 65%, Cotton 35% (Recycled Polyester 55%)
  • Material
    After PET Burberry
  • Color Details
    Earth Green
  • Pen Holder
    With Pen Pocket (Left Sleeve/Left Chest)
  • Material 1 Weaving
    Twill
  • Button 1
    Dot button/plastic
  • Magic Tape
    Flap Pockets
  • Jacket Cuff
    Velcro Tape
1 Pair
Green
LL
Earth Green
7 Day(s) or more
MYR 208.95

Part Number : 5575-005-LL
Days to Ship 7 Day(s) or more
Standard Unit Price MYR 208.95
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Working Shirt
  • Color (Group)
    Green
  • Season
    Spring and summer
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    Y
  • Size
    LL
  • Mixing Ratio
    Polyester 65%, Cotton 35% (Recycled Polyester 55%)
  • Material
    After PET Burberry
  • Color Details
    Earth Green
  • Pen Holder
    With Pen Pocket (Left Sleeve/Left Chest)
  • Material 1 Weaving
    Twill
  • Button 1
    Dot button/plastic
  • Magic Tape
    Flap Pockets
  • Jacket Cuff
    Velcro Tape
1 Pair
Green
M
Earth Green
7 Day(s) or more
MYR 208.95

Part Number : 5575-005-M
Days to Ship 7 Day(s) or more
Standard Unit Price MYR 208.95
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Working Shirt
  • Color (Group)
    Green
  • Season
    Spring and summer
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    Y
  • Size
    M
  • Mixing Ratio
    Polyester 65%, Cotton 35% (Recycled Polyester 55%)
  • Material
    After PET Burberry
  • Color Details
    Earth Green
  • Pen Holder
    With Pen Pocket (Left Sleeve/Left Chest)
  • Material 1 Weaving
    Twill
  • Button 1
    Dot button/plastic
  • Magic Tape
    Flap Pockets
  • Jacket Cuff
    Velcro Tape
1 Pair
Green
S
Earth Green
7 Day(s) or more
MYR 208.95

Part Number : 5575-005-S
Days to Ship 7 Day(s) or more
Standard Unit Price MYR 208.95
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Working Shirt
  • Color (Group)
    Green
  • Season
    Spring and summer
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    Y
  • Size
    S
  • Mixing Ratio
    Polyester 65%, Cotton 35% (Recycled Polyester 55%)
  • Material
    After PET Burberry
  • Color Details
    Earth Green
  • Pen Holder
    With Pen Pocket (Left Sleeve/Left Chest)
  • Material 1 Weaving
    Twill
  • Button 1
    Dot button/plastic
  • Magic Tape
    Flap Pockets
  • Jacket Cuff
    Velcro Tape
1 Pair
Green
SS
Earth Green
7 Day(s) or more
MYR 208.95

Part Number : 5575-005-SS
Days to Ship 7 Day(s) or more
Standard Unit Price MYR 208.95
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Working Shirt
  • Color (Group)
    Green
  • Season
    Spring and summer
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    Y
  • Size
    SS
  • Mixing Ratio
    Polyester 65%, Cotton 35% (Recycled Polyester 55%)
  • Material
    After PET Burberry
  • Color Details
    Earth Green
  • Pen Holder
    With Pen Pocket (Left Sleeve/Left Chest)
  • Material 1 Weaving
    Twill
  • Button 1
    Dot button/plastic
  • Magic Tape
    Flap Pockets
  • Jacket Cuff
    Velcro Tape
1 Pair
Blue
3L
Royal Blue
12 Day(s) or more
MYR 217.39

Part Number : 5575-006-3L
Days to Ship 12 Day(s) or more
Standard Unit Price MYR 217.39
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Working Shirt
  • Color (Group)
    Blue
  • Season
    Spring and summer
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    Y
  • Size
    3L
  • Mixing Ratio
    Polyester 65%, Cotton 35% (Recycled Polyester 55%)
  • Material
    After PET Burberry
  • Color Details
    Royal Blue
  • Pen Holder
    With Pen Pocket (Left Sleeve/Left Chest)
  • Material 1 Weaving
    Twill
  • Button 1
    Dot button/plastic
  • Magic Tape
    Flap Pockets
  • Jacket Cuff
    Velcro Tape
1 Pair
Blue
4L
Royal Blue
7 Day(s) or more
MYR 225.84

Part Number : 5575-006-4L
Days to Ship 7 Day(s) or more
Standard Unit Price MYR 225.84
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Working Shirt
  • Color (Group)
    Blue
  • Season
    Spring and summer
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    Y
  • Size
    4L
  • Mixing Ratio
    Polyester 65%, Cotton 35% (Recycled Polyester 55%)
  • Material
    After PET Burberry
  • Color Details
    Royal Blue
  • Pen Holder
    With Pen Pocket (Left Sleeve/Left Chest)
  • Material 1 Weaving
    Twill
  • Button 1
    Dot button/plastic
  • Magic Tape
    Flap Pockets
  • Jacket Cuff
    Velcro Tape
1 Pair
Blue
5L
Royal Blue
7 Day(s) or more
MYR 234.28

Part Number : 5575-006-5L
Days to Ship 7 Day(s) or more
Standard Unit Price MYR 234.28
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Working Shirt
  • Color (Group)
    Blue
  • Season
    Spring and summer
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    Y
  • Size
    5L
  • Mixing Ratio
    Polyester 65%, Cotton 35% (Recycled Polyester 55%)
  • Material
    After PET Burberry
  • Color Details
    Royal Blue
  • Pen Holder
    With Pen Pocket (Left Sleeve/Left Chest)
  • Material 1 Weaving
    Twill
  • Button 1
    Dot button/plastic
  • Magic Tape
    Flap Pockets
  • Jacket Cuff
    Velcro Tape
1 Pair
Blue
6L
Royal Blue
7 Day(s) or more
MYR 259.60

Part Number : 5575-006-6L
Days to Ship 7 Day(s) or more
Standard Unit Price MYR 259.60
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Working Shirt
  • Color (Group)
    Blue
  • Season
    Spring and summer
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    Y
  • Size
    6L
  • Mixing Ratio
    Polyester 65%, Cotton 35% (Recycled Polyester 55%)
  • Material
    After PET Burberry
  • Color Details
    Royal Blue
  • Pen Holder
    With Pen Pocket (Left Sleeve/Left Chest)
  • Material 1 Weaving
    Twill
  • Button 1
    Dot button/plastic
  • Magic Tape
    Flap Pockets
  • Jacket Cuff
    Velcro Tape
1 Pair
Blue
L
Royal Blue
7 Day(s) or more
MYR 208.95

Part Number : 5575-006-L
Days to Ship 7 Day(s) or more
Standard Unit Price MYR 208.95
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Working Shirt
  • Color (Group)
    Blue
  • Season
    Spring and summer
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    Y
  • Size
    L
  • Mixing Ratio
    Polyester 65%, Cotton 35% (Recycled Polyester 55%)
  • Material
    After PET Burberry
  • Color Details
    Royal Blue
  • Pen Holder
    With Pen Pocket (Left Sleeve/Left Chest)
  • Material 1 Weaving
    Twill
  • Button 1
    Dot button/plastic
  • Magic Tape
    Flap Pockets
  • Jacket Cuff
    Velcro Tape
1 Pair
Blue
LL
Royal Blue
12 Day(s) or more
MYR 208.95

Part Number : 5575-006-LL
Days to Ship 12 Day(s) or more
Standard Unit Price MYR 208.95
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Working Shirt
  • Color (Group)
    Blue
  • Season
    Spring and summer
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    Y
  • Size
    LL
  • Mixing Ratio
    Polyester 65%, Cotton 35% (Recycled Polyester 55%)
  • Material
    After PET Burberry
  • Color Details
    Royal Blue
  • Pen Holder
    With Pen Pocket (Left Sleeve/Left Chest)
  • Material 1 Weaving
    Twill
  • Button 1
    Dot button/plastic
  • Magic Tape
    Flap Pockets
  • Jacket Cuff
    Velcro Tape
1 Pair
Blue
M
Royal Blue
7 Day(s) or more
MYR 208.95

Part Number : 5575-006-M
Days to Ship 7 Day(s) or more
Standard Unit Price MYR 208.95
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Working Shirt
  • Color (Group)
    Blue
  • Season
    Spring and summer
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    Y
  • Size
    M
  • Mixing Ratio
    Polyester 65%, Cotton 35% (Recycled Polyester 55%)
  • Material
    After PET Burberry
  • Color Details
    Royal Blue
  • Pen Holder
    With Pen Pocket (Left Sleeve/Left Chest)
  • Material 1 Weaving
    Twill
  • Button 1
    Dot button/plastic
  • Magic Tape
    Flap Pockets
  • Jacket Cuff
    Velcro Tape
1 Pair
Blue
S
Royal Blue
7 Day(s) or more
MYR 208.95

Part Number : 5575-006-S
Days to Ship 7 Day(s) or more
Standard Unit Price MYR 208.95
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Working Shirt
  • Color (Group)
    Blue
  • Season
    Spring and summer
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    Y
  • Size
    S
  • Mixing Ratio
    Polyester 65%, Cotton 35% (Recycled Polyester 55%)
  • Material
    After PET Burberry
  • Color Details
    Royal Blue
  • Pen Holder
    With Pen Pocket (Left Sleeve/Left Chest)
  • Material 1 Weaving
    Twill
  • Button 1
    Dot button/plastic
  • Magic Tape
    Flap Pockets
  • Jacket Cuff
    Velcro Tape
1 Pair
Blue
SS
Royal Blue
7 Day(s) or more
MYR 208.95

Part Number : 5575-006-SS
Days to Ship 7 Day(s) or more
Standard Unit Price MYR 208.95
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Working Shirt
  • Color (Group)
    Blue
  • Season
    Spring and summer
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    Y
  • Size
    SS
  • Mixing Ratio
    Polyester 65%, Cotton 35% (Recycled Polyester 55%)
  • Material
    After PET Burberry
  • Color Details
    Royal Blue
  • Pen Holder
    With Pen Pocket (Left Sleeve/Left Chest)
  • Material 1 Weaving
    Twill
  • Button 1
    Dot button/plastic
  • Magic Tape
    Flap Pockets
  • Jacket Cuff
    Velcro Tape
1 Pair
Navy Blue
3L
Deep Navy
7 Day(s) or more
MYR 217.39

Part Number : 5575-008-3L
Days to Ship 7 Day(s) or more
Standard Unit Price MYR 217.39
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Working Shirt
  • Color (Group)
    Navy Blue
  • Season
    Spring and summer
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    Y
  • Size
    3L
  • Mixing Ratio
    Polyester 65%, Cotton 35% (Recycled Polyester 55%)
  • Material
    After PET Burberry
  • Color Details
    Deep Navy
  • Pen Holder
    With Pen Pocket (Left Sleeve/Left Chest)
  • Material 1 Weaving
    Twill
  • Button 1
    Dot button/plastic
  • Magic Tape
    Flap Pockets
  • Jacket Cuff
    Velcro Tape
1 Pair
Navy Blue
4L
Deep Navy
7 Day(s) or more
MYR 225.84

Part Number : 5575-008-4L
Days to Ship 7 Day(s) or more
Standard Unit Price MYR 225.84
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Working Shirt
  • Color (Group)
    Navy Blue
  • Season
    Spring and summer
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    Y
  • Size
    4L
  • Mixing Ratio
    Polyester 65%, Cotton 35% (Recycled Polyester 55%)
  • Material
    After PET Burberry
  • Color Details
    Deep Navy
  • Pen Holder
    With Pen Pocket (Left Sleeve/Left Chest)
  • Material 1 Weaving
    Twill
  • Button 1
    Dot button/plastic
  • Magic Tape
    Flap Pockets
  • Jacket Cuff
    Velcro Tape
1 Pair
Navy Blue
5L
Deep Navy
7 Day(s) or more
MYR 234.28

Part Number : 5575-008-5L
Days to Ship 7 Day(s) or more
Standard Unit Price MYR 234.28
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Working Shirt
  • Color (Group)
    Navy Blue
  • Season
    Spring and summer
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    Y
  • Size
    5L
  • Mixing Ratio
    Polyester 65%, Cotton 35% (Recycled Polyester 55%)
  • Material
    After PET Burberry
  • Color Details
    Deep Navy
  • Pen Holder
    With Pen Pocket (Left Sleeve/Left Chest)
  • Material 1 Weaving
    Twill
  • Button 1
    Dot button/plastic
  • Magic Tape
    Flap Pockets
  • Jacket Cuff
    Velcro Tape
1 Pair
Navy Blue
6L
Deep Navy
7 Day(s) or more
MYR 259.60

Part Number : 5575-008-6L
Days to Ship 7 Day(s) or more
Standard Unit Price MYR 259.60
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Working Shirt
  • Color (Group)
    Navy Blue
  • Season
    Spring and summer
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    Y
  • Size
    6L
  • Mixing Ratio
    Polyester 65%, Cotton 35% (Recycled Polyester 55%)
  • Material
    After PET Burberry
  • Color Details
    Deep Navy
  • Pen Holder
    With Pen Pocket (Left Sleeve/Left Chest)
  • Material 1 Weaving
    Twill
  • Button 1
    Dot button/plastic
  • Magic Tape
    Flap Pockets
  • Jacket Cuff
    Velcro Tape
1 Pair
Navy Blue
L
Deep Navy
7 Day(s) or more
MYR 208.95

Part Number : 5575-008-L
Days to Ship 7 Day(s) or more
Standard Unit Price MYR 208.95
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Working Shirt
  • Color (Group)
    Navy Blue
  • Season
    Spring and summer
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    Y
  • Size
    L
  • Mixing Ratio
    Polyester 65%, Cotton 35% (Recycled Polyester 55%)
  • Material
    After PET Burberry
  • Color Details
    Deep Navy
  • Pen Holder
    With Pen Pocket (Left Sleeve/Left Chest)
  • Material 1 Weaving
    Twill
  • Button 1
    Dot button/plastic
  • Magic Tape
    Flap Pockets
  • Jacket Cuff
    Velcro Tape
1 Pair
Navy Blue
LL
Deep Navy
7 Day(s) or more
MYR 208.95

Part Number : 5575-008-LL
Days to Ship 7 Day(s) or more
Standard Unit Price MYR 208.95
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Working Shirt
  • Color (Group)
    Navy Blue
  • Season
    Spring and summer
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    Y
  • Size
    LL
  • Mixing Ratio
    Polyester 65%, Cotton 35% (Recycled Polyester 55%)
  • Material
    After PET Burberry
  • Color Details
    Deep Navy
  • Pen Holder
    With Pen Pocket (Left Sleeve/Left Chest)
  • Material 1 Weaving
    Twill
  • Button 1
    Dot button/plastic
  • Magic Tape
    Flap Pockets
  • Jacket Cuff
    Velcro Tape
1 Pair
Navy Blue
M
Deep Navy
7 Day(s) or more
MYR 208.95

Part Number : 5575-008-M
Days to Ship 7 Day(s) or more
Standard Unit Price MYR 208.95
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Working Shirt
  • Color (Group)
    Navy Blue
  • Season
    Spring and summer
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    Y
  • Size
    M
  • Mixing Ratio
    Polyester 65%, Cotton 35% (Recycled Polyester 55%)
  • Material
    After PET Burberry
  • Color Details
    Deep Navy
  • Pen Holder
    With Pen Pocket (Left Sleeve/Left Chest)
  • Material 1 Weaving
    Twill
  • Button 1
    Dot button/plastic
  • Magic Tape
    Flap Pockets
  • Jacket Cuff
    Velcro Tape
1 Pair
Navy Blue
S
Deep Navy
7 Day(s) or more
MYR 208.95

Part Number : 5575-008-S
Days to Ship 7 Day(s) or more
Standard Unit Price MYR 208.95
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Working Shirt
  • Color (Group)
    Navy Blue
  • Season
    Spring and summer
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    Y
  • Size
    S
  • Mixing Ratio
    Polyester 65%, Cotton 35% (Recycled Polyester 55%)
  • Material
    After PET Burberry
  • Color Details
    Deep Navy
  • Pen Holder
    With Pen Pocket (Left Sleeve/Left Chest)
  • Material 1 Weaving
    Twill
  • Button 1
    Dot button/plastic
  • Magic Tape
    Flap Pockets
  • Jacket Cuff
    Velcro Tape
1 Pair
Red
3L
Wine Red
7 Day(s) or more
MYR 217.39

Part Number : 5575-009-3L
Days to Ship 7 Day(s) or more
Standard Unit Price MYR 217.39
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Working Shirt
  • Color (Group)
    Red
  • Season
    Spring and summer
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    Y
  • Size
    3L
  • Mixing Ratio
    Polyester 65%, Cotton 35% (Recycled Polyester 55%)
  • Material
    After PET Burberry
  • Color Details
    Wine Red
  • Pen Holder
    With Pen Pocket (Left Sleeve/Left Chest)
  • Material 1 Weaving
    Twill
  • Button 1
    Dot button/plastic
  • Magic Tape
    Flap Pockets
  • Jacket Cuff
    Velcro Tape
1 Pair
Red
4L
Wine Red
7 Day(s) or more
MYR 225.84

Part Number : 5575-009-4L
Days to Ship 7 Day(s) or more
Standard Unit Price MYR 225.84
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Working Shirt
  • Color (Group)
    Red
  • Season
    Spring and summer
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    Y
  • Size
    4L
  • Mixing Ratio
    Polyester 65%, Cotton 35% (Recycled Polyester 55%)
  • Material
    After PET Burberry
  • Color Details
    Wine Red
  • Pen Holder
    With Pen Pocket (Left Sleeve/Left Chest)
  • Material 1 Weaving
    Twill
  • Button 1
    Dot button/plastic
  • Magic Tape
    Flap Pockets
  • Jacket Cuff
    Velcro Tape
1 Pair
Red
5L
Wine Red
12 Day(s) or more
MYR 234.28

Part Number : 5575-009-5L
Days to Ship 12 Day(s) or more
Standard Unit Price MYR 234.28
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Working Shirt
  • Color (Group)
    Red
  • Season
    Spring and summer
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    Y
  • Size
    5L
  • Mixing Ratio
    Polyester 65%, Cotton 35% (Recycled Polyester 55%)
  • Material
    After PET Burberry
  • Color Details
    Wine Red
  • Pen Holder
    With Pen Pocket (Left Sleeve/Left Chest)
  • Material 1 Weaving
    Twill
  • Button 1
    Dot button/plastic
  • Magic Tape
    Flap Pockets
  • Jacket Cuff
    Velcro Tape
1 Pair
Red
6L
Wine Red
7 Day(s) or more
MYR 259.60

Part Number : 5575-009-6L
Days to Ship 7 Day(s) or more
Standard Unit Price MYR 259.60
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Working Shirt
  • Color (Group)
    Red
  • Season
    Spring and summer
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    Y
  • Size
    6L
  • Mixing Ratio
    Polyester 65%, Cotton 35% (Recycled Polyester 55%)
  • Material
    After PET Burberry
  • Color Details
    Wine Red
  • Pen Holder
    With Pen Pocket (Left Sleeve/Left Chest)
  • Material 1 Weaving
    Twill
  • Button 1
    Dot button/plastic
  • Magic Tape
    Flap Pockets
  • Jacket Cuff
    Velcro Tape
1 Pair
Red
L
Wine Red
7 Day(s) or more
MYR 208.95

Part Number : 5575-009-L
Days to Ship 7 Day(s) or more
Standard Unit Price MYR 208.95
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Working Shirt
  • Color (Group)
    Red
  • Season
    Spring and summer
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    Y
  • Size
    L
  • Mixing Ratio
    Polyester 65%, Cotton 35% (Recycled Polyester 55%)
  • Material
    After PET Burberry
  • Color Details
    Wine Red
  • Pen Holder
    With Pen Pocket (Left Sleeve/Left Chest)
  • Material 1 Weaving
    Twill
  • Button 1
    Dot button/plastic
  • Magic Tape
    Flap Pockets
  • Jacket Cuff
    Velcro Tape
1 Pair
Red
LL
Wine Red
7 Day(s) or more
MYR 208.95

Part Number : 5575-009-LL
Days to Ship 7 Day(s) or more
Standard Unit Price MYR 208.95
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Working Shirt
  • Color (Group)
    Red
  • Season
    Spring and summer
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    Y
  • Size
    LL
  • Mixing Ratio
    Polyester 65%, Cotton 35% (Recycled Polyester 55%)
  • Material
    After PET Burberry
  • Color Details
    Wine Red
  • Pen Holder
    With Pen Pocket (Left Sleeve/Left Chest)
  • Material 1 Weaving
    Twill
  • Button 1
    Dot button/plastic
  • Magic Tape
    Flap Pockets
  • Jacket Cuff
    Velcro Tape

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1
  2. 2
  3. Next >>

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7890 6399
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)