(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 7:00 2/3 to 6:00 (MYT) 3/3/2025. We apologize for the inconvenience.
  • Please note that E-Invoice will be sent to our customers by email. For more information, please read News. 
Long Sleeved Jacket 6360

Click this image to zoom it.

Long Sleeved Jacket 6360

Standard Unit Price:
MYR 263.87-
Days to Ship :
7 Day(s) or more

With a brilliant color and swing sleeves for excellent ease of movement.

[Features]
· Swing Sleeve: Aitoz' unique cutting technology for ease of movement. Making the arms, shoulders, and body all integrated parts realizes surprising mobility.
· Turn pocket: Uses a turn pocket that prevents stored items from falling out.
· Zipper pocket / fixing loop for mobile phone: With a convenient zipper. Equipped with a loop inside for fixing mobile phones.
· Chest pen pocket: Conveniently prepared for easy insertion and removal of pens, rulers, etc.
· Eco-mark / sleeve pen pocket (twin): Twin type that can hold two pens. With eco-mark.
· Side shirring: Elastic shirring specification for an improved fit.

Basic Specifications

  • Commodity Classification
    Jacket
  • Season
    Year Round
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    85% Polyester / 15% Cotton (60% Chemical Recycled Fiber)
  • Material
    Eco Pet Mixed Weave Twill
  • Pen Holder
    With Pen Pocket (Left Sleeve/Left Chest)
  • Material 1 Weaving
    Twill
  • Button 1
    Dot button/plastic
  • Fastener 1
    Fastener/Vislon *OR* (slider/metal)
  • Fastener 2
    Pocket Zipper/Vislon® (Slider: Metal)
  • Pocket 1
    Turn Pocket on Both Side
  • Jacket Hem
    Side Rubber Specifications
  • Contents
    1 Pair
Part Number
Contents

Refine by

  • 1 Pair
  • Clear
Color (Group)

Refine by

  • Blue
  • Green
  • Orange
  • Navy Blue
  • Gray
  • Clear
Size

Refine by

  • 3L
  • B3L
  • 4L
  • B4L
  • 5L
  • 6L
  • BLL
  • L
  • LL
  • M
  • S
  • SS
  • Clear
Color Details

Refine by

  • Earth Green
  • Emerald Green
  • Navy
  • Orange
  • Royal Blue
  • Sax
  • Silver gray
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Pair
Gray
3L
Silver gray
7 Day(s) or more
MYR 272.31

Part Number : 6360-003-3L
Days to Ship 7 Day(s) or more
Standard Unit Price MYR 272.31
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Jacket
  • Color (Group)
    Gray
  • Season
    Year Round
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Size
    3L
  • Mixing Ratio
    85% Polyester / 15% Cotton (60% Chemical Recycled Fiber)
  • Material
    Eco Pet Mixed Weave Twill
  • Color Details
    Silver gray
  • Pen Holder
    With Pen Pocket (Left Sleeve/Left Chest)
  • Material 1 Weaving
    Twill
  • Button 1
    Dot button/plastic
  • Fastener 1
    Fastener/Vislon *OR* (slider/metal)
  • Fastener 2
    Pocket Zipper/Vislon® (Slider: Metal)
  • Pocket 1
    Turn Pocket on Both Side
  • Jacket Hem
    Side Rubber Specifications
1 Pair
Gray
4L
Silver gray
7 Day(s) or more
MYR 280.75

Part Number : 6360-003-4L
Days to Ship 7 Day(s) or more
Standard Unit Price MYR 280.75
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Jacket
  • Color (Group)
    Gray
  • Season
    Year Round
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Size
    4L
  • Mixing Ratio
    85% Polyester / 15% Cotton (60% Chemical Recycled Fiber)
  • Material
    Eco Pet Mixed Weave Twill
  • Color Details
    Silver gray
  • Pen Holder
    With Pen Pocket (Left Sleeve/Left Chest)
  • Material 1 Weaving
    Twill
  • Button 1
    Dot button/plastic
  • Fastener 1
    Fastener/Vislon *OR* (slider/metal)
  • Fastener 2
    Pocket Zipper/Vislon® (Slider: Metal)
  • Pocket 1
    Turn Pocket on Both Side
  • Jacket Hem
    Side Rubber Specifications
1 Pair
Gray
5L
Silver gray
7 Day(s) or more
MYR 289.19

Part Number : 6360-003-5L
Days to Ship 7 Day(s) or more
Standard Unit Price MYR 289.19
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Jacket
  • Color (Group)
    Gray
  • Season
    Year Round
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Size
    5L
  • Mixing Ratio
    85% Polyester / 15% Cotton (60% Chemical Recycled Fiber)
  • Material
    Eco Pet Mixed Weave Twill
  • Color Details
    Silver gray
  • Pen Holder
    With Pen Pocket (Left Sleeve/Left Chest)
  • Material 1 Weaving
    Twill
  • Button 1
    Dot button/plastic
  • Fastener 1
    Fastener/Vislon *OR* (slider/metal)
  • Fastener 2
    Pocket Zipper/Vislon® (Slider: Metal)
  • Pocket 1
    Turn Pocket on Both Side
  • Jacket Hem
    Side Rubber Specifications
1 Pair
Gray
6L
Silver gray
7 Day(s) or more
MYR 314.51

Part Number : 6360-003-6L
Days to Ship 7 Day(s) or more
Standard Unit Price MYR 314.51
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Jacket
  • Color (Group)
    Gray
  • Season
    Year Round
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Size
    6L
  • Mixing Ratio
    85% Polyester / 15% Cotton (60% Chemical Recycled Fiber)
  • Material
    Eco Pet Mixed Weave Twill
  • Color Details
    Silver gray
  • Pen Holder
    With Pen Pocket (Left Sleeve/Left Chest)
  • Material 1 Weaving
    Twill
  • Button 1
    Dot button/plastic
  • Fastener 1
    Fastener/Vislon *OR* (slider/metal)
  • Fastener 2
    Pocket Zipper/Vislon® (Slider: Metal)
  • Pocket 1
    Turn Pocket on Both Side
  • Jacket Hem
    Side Rubber Specifications
1 Pair
Gray
B3L
Silver gray
7 Day(s) or more
MYR 331.39

Part Number : 6360-003-B3L
Days to Ship 7 Day(s) or more
Standard Unit Price MYR 331.39
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Jacket
  • Color (Group)
    Gray
  • Season
    Year Round
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Size
    B3L
  • Mixing Ratio
    85% Polyester / 15% Cotton (60% Chemical Recycled Fiber)
  • Material
    Eco Pet Mixed Weave Twill
  • Color Details
    Silver gray
  • Pen Holder
    With Pen Pocket (Left Sleeve/Left Chest)
  • Material 1 Weaving
    Twill
  • Button 1
    Dot button/plastic
  • Fastener 1
    Fastener/Vislon *OR* (slider/metal)
  • Fastener 2
    Pocket Zipper/Vislon® (Slider: Metal)
  • Pocket 1
    Turn Pocket on Both Side
  • Jacket Hem
    Side Rubber Specifications
1 Pair
Gray
B4L
Silver gray
7 Day(s) or more
MYR 339.83

Part Number : 6360-003-B4L
Days to Ship 7 Day(s) or more
Standard Unit Price MYR 339.83
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Jacket
  • Color (Group)
    Gray
  • Season
    Year Round
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Size
    B4L
  • Mixing Ratio
    85% Polyester / 15% Cotton (60% Chemical Recycled Fiber)
  • Material
    Eco Pet Mixed Weave Twill
  • Color Details
    Silver gray
  • Pen Holder
    With Pen Pocket (Left Sleeve/Left Chest)
  • Material 1 Weaving
    Twill
  • Button 1
    Dot button/plastic
  • Fastener 1
    Fastener/Vislon *OR* (slider/metal)
  • Fastener 2
    Pocket Zipper/Vislon® (Slider: Metal)
  • Pocket 1
    Turn Pocket on Both Side
  • Jacket Hem
    Side Rubber Specifications
1 Pair
Gray
BLL
Silver gray
7 Day(s) or more
MYR 348.28

Part Number : 6360-003-BLL
Days to Ship 7 Day(s) or more
Standard Unit Price MYR 348.28
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Jacket
  • Color (Group)
    Gray
  • Season
    Year Round
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Size
    BLL
  • Mixing Ratio
    85% Polyester / 15% Cotton (60% Chemical Recycled Fiber)
  • Material
    Eco Pet Mixed Weave Twill
  • Color Details
    Silver gray
  • Pen Holder
    With Pen Pocket (Left Sleeve/Left Chest)
  • Material 1 Weaving
    Twill
  • Button 1
    Dot button/plastic
  • Fastener 1
    Fastener/Vislon *OR* (slider/metal)
  • Fastener 2
    Pocket Zipper/Vislon® (Slider: Metal)
  • Pocket 1
    Turn Pocket on Both Side
  • Jacket Hem
    Side Rubber Specifications
1 Pair
Gray
L
Silver gray
7 Day(s) or more
MYR 263.87

Part Number : 6360-003-L
Days to Ship 7 Day(s) or more
Standard Unit Price MYR 263.87
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Jacket
  • Color (Group)
    Gray
  • Season
    Year Round
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Size
    L
  • Mixing Ratio
    85% Polyester / 15% Cotton (60% Chemical Recycled Fiber)
  • Material
    Eco Pet Mixed Weave Twill
  • Color Details
    Silver gray
  • Pen Holder
    With Pen Pocket (Left Sleeve/Left Chest)
  • Material 1 Weaving
    Twill
  • Button 1
    Dot button/plastic
  • Fastener 1
    Fastener/Vislon *OR* (slider/metal)
  • Fastener 2
    Pocket Zipper/Vislon® (Slider: Metal)
  • Pocket 1
    Turn Pocket on Both Side
  • Jacket Hem
    Side Rubber Specifications
1 Pair
Gray
LL
Silver gray
7 Day(s) or more
MYR 263.87

Part Number : 6360-003-LL
Days to Ship 7 Day(s) or more
Standard Unit Price MYR 263.87
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Jacket
  • Color (Group)
    Gray
  • Season
    Year Round
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Size
    LL
  • Mixing Ratio
    85% Polyester / 15% Cotton (60% Chemical Recycled Fiber)
  • Material
    Eco Pet Mixed Weave Twill
  • Color Details
    Silver gray
  • Pen Holder
    With Pen Pocket (Left Sleeve/Left Chest)
  • Material 1 Weaving
    Twill
  • Button 1
    Dot button/plastic
  • Fastener 1
    Fastener/Vislon *OR* (slider/metal)
  • Fastener 2
    Pocket Zipper/Vislon® (Slider: Metal)
  • Pocket 1
    Turn Pocket on Both Side
  • Jacket Hem
    Side Rubber Specifications
1 Pair
Gray
M
Silver gray
7 Day(s) or more
MYR 263.87

Part Number : 6360-003-M
Days to Ship 7 Day(s) or more
Standard Unit Price MYR 263.87
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Jacket
  • Color (Group)
    Gray
  • Season
    Year Round
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Size
    M
  • Mixing Ratio
    85% Polyester / 15% Cotton (60% Chemical Recycled Fiber)
  • Material
    Eco Pet Mixed Weave Twill
  • Color Details
    Silver gray
  • Pen Holder
    With Pen Pocket (Left Sleeve/Left Chest)
  • Material 1 Weaving
    Twill
  • Button 1
    Dot button/plastic
  • Fastener 1
    Fastener/Vislon *OR* (slider/metal)
  • Fastener 2
    Pocket Zipper/Vislon® (Slider: Metal)
  • Pocket 1
    Turn Pocket on Both Side
  • Jacket Hem
    Side Rubber Specifications
1 Pair
Gray
S
Silver gray
7 Day(s) or more
MYR 263.87

Part Number : 6360-003-S
Days to Ship 7 Day(s) or more
Standard Unit Price MYR 263.87
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Jacket
  • Color (Group)
    Gray
  • Season
    Year Round
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Size
    S
  • Mixing Ratio
    85% Polyester / 15% Cotton (60% Chemical Recycled Fiber)
  • Material
    Eco Pet Mixed Weave Twill
  • Color Details
    Silver gray
  • Pen Holder
    With Pen Pocket (Left Sleeve/Left Chest)
  • Material 1 Weaving
    Twill
  • Button 1
    Dot button/plastic
  • Fastener 1
    Fastener/Vislon *OR* (slider/metal)
  • Fastener 2
    Pocket Zipper/Vislon® (Slider: Metal)
  • Pocket 1
    Turn Pocket on Both Side
  • Jacket Hem
    Side Rubber Specifications
1 Pair
Gray
SS
Silver gray
7 Day(s) or more
MYR 263.87

Part Number : 6360-003-SS
Days to Ship 7 Day(s) or more
Standard Unit Price MYR 263.87
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Jacket
  • Color (Group)
    Gray
  • Season
    Year Round
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Size
    SS
  • Mixing Ratio
    85% Polyester / 15% Cotton (60% Chemical Recycled Fiber)
  • Material
    Eco Pet Mixed Weave Twill
  • Color Details
    Silver gray
  • Pen Holder
    With Pen Pocket (Left Sleeve/Left Chest)
  • Material 1 Weaving
    Twill
  • Button 1
    Dot button/plastic
  • Fastener 1
    Fastener/Vislon *OR* (slider/metal)
  • Fastener 2
    Pocket Zipper/Vislon® (Slider: Metal)
  • Pocket 1
    Turn Pocket on Both Side
  • Jacket Hem
    Side Rubber Specifications
1 Pair
Green
3L
Earth Green
7 Day(s) or more
MYR 272.31

Part Number : 6360-005-3L
Days to Ship 7 Day(s) or more
Standard Unit Price MYR 272.31
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Jacket
  • Color (Group)
    Green
  • Season
    Year Round
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Size
    3L
  • Mixing Ratio
    85% Polyester / 15% Cotton (60% Chemical Recycled Fiber)
  • Material
    Eco Pet Mixed Weave Twill
  • Color Details
    Earth Green
  • Pen Holder
    With Pen Pocket (Left Sleeve/Left Chest)
  • Material 1 Weaving
    Twill
  • Button 1
    Dot button/plastic
  • Fastener 1
    Fastener/Vislon *OR* (slider/metal)
  • Fastener 2
    Pocket Zipper/Vislon® (Slider: Metal)
  • Pocket 1
    Turn Pocket on Both Side
  • Jacket Hem
    Side Rubber Specifications
1 Pair
Green
4L
Earth Green
7 Day(s) or more
MYR 280.75

Part Number : 6360-005-4L
Days to Ship 7 Day(s) or more
Standard Unit Price MYR 280.75
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Jacket
  • Color (Group)
    Green
  • Season
    Year Round
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Size
    4L
  • Mixing Ratio
    85% Polyester / 15% Cotton (60% Chemical Recycled Fiber)
  • Material
    Eco Pet Mixed Weave Twill
  • Color Details
    Earth Green
  • Pen Holder
    With Pen Pocket (Left Sleeve/Left Chest)
  • Material 1 Weaving
    Twill
  • Button 1
    Dot button/plastic
  • Fastener 1
    Fastener/Vislon *OR* (slider/metal)
  • Fastener 2
    Pocket Zipper/Vislon® (Slider: Metal)
  • Pocket 1
    Turn Pocket on Both Side
  • Jacket Hem
    Side Rubber Specifications
1 Pair
Green
5L
Earth Green
7 Day(s) or more
MYR 289.19

Part Number : 6360-005-5L
Days to Ship 7 Day(s) or more
Standard Unit Price MYR 289.19
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Jacket
  • Color (Group)
    Green
  • Season
    Year Round
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Size
    5L
  • Mixing Ratio
    85% Polyester / 15% Cotton (60% Chemical Recycled Fiber)
  • Material
    Eco Pet Mixed Weave Twill
  • Color Details
    Earth Green
  • Pen Holder
    With Pen Pocket (Left Sleeve/Left Chest)
  • Material 1 Weaving
    Twill
  • Button 1
    Dot button/plastic
  • Fastener 1
    Fastener/Vislon *OR* (slider/metal)
  • Fastener 2
    Pocket Zipper/Vislon® (Slider: Metal)
  • Pocket 1
    Turn Pocket on Both Side
  • Jacket Hem
    Side Rubber Specifications
1 Pair
Green
6L
Earth Green
7 Day(s) or more
MYR 314.51

Part Number : 6360-005-6L
Days to Ship 7 Day(s) or more
Standard Unit Price MYR 314.51
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Jacket
  • Color (Group)
    Green
  • Season
    Year Round
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Size
    6L
  • Mixing Ratio
    85% Polyester / 15% Cotton (60% Chemical Recycled Fiber)
  • Material
    Eco Pet Mixed Weave Twill
  • Color Details
    Earth Green
  • Pen Holder
    With Pen Pocket (Left Sleeve/Left Chest)
  • Material 1 Weaving
    Twill
  • Button 1
    Dot button/plastic
  • Fastener 1
    Fastener/Vislon *OR* (slider/metal)
  • Fastener 2
    Pocket Zipper/Vislon® (Slider: Metal)
  • Pocket 1
    Turn Pocket on Both Side
  • Jacket Hem
    Side Rubber Specifications
1 Pair
Green
B3L
Earth Green
7 Day(s) or more
MYR 331.39

Part Number : 6360-005-B3L
Days to Ship 7 Day(s) or more
Standard Unit Price MYR 331.39
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Jacket
  • Color (Group)
    Green
  • Season
    Year Round
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Size
    B3L
  • Mixing Ratio
    85% Polyester / 15% Cotton (60% Chemical Recycled Fiber)
  • Material
    Eco Pet Mixed Weave Twill
  • Color Details
    Earth Green
  • Pen Holder
    With Pen Pocket (Left Sleeve/Left Chest)
  • Material 1 Weaving
    Twill
  • Button 1
    Dot button/plastic
  • Fastener 1
    Fastener/Vislon *OR* (slider/metal)
  • Fastener 2
    Pocket Zipper/Vislon® (Slider: Metal)
  • Pocket 1
    Turn Pocket on Both Side
  • Jacket Hem
    Side Rubber Specifications
1 Pair
Green
B4L
Earth Green
7 Day(s) or more
MYR 339.83

Part Number : 6360-005-B4L
Days to Ship 7 Day(s) or more
Standard Unit Price MYR 339.83
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Jacket
  • Color (Group)
    Green
  • Season
    Year Round
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Size
    B4L
  • Mixing Ratio
    85% Polyester / 15% Cotton (60% Chemical Recycled Fiber)
  • Material
    Eco Pet Mixed Weave Twill
  • Color Details
    Earth Green
  • Pen Holder
    With Pen Pocket (Left Sleeve/Left Chest)
  • Material 1 Weaving
    Twill
  • Button 1
    Dot button/plastic
  • Fastener 1
    Fastener/Vislon *OR* (slider/metal)
  • Fastener 2
    Pocket Zipper/Vislon® (Slider: Metal)
  • Pocket 1
    Turn Pocket on Both Side
  • Jacket Hem
    Side Rubber Specifications
1 Pair
Green
L
Earth Green
7 Day(s) or more
MYR 263.87

Part Number : 6360-005-L
Days to Ship 7 Day(s) or more
Standard Unit Price MYR 263.87
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Jacket
  • Color (Group)
    Green
  • Season
    Year Round
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Size
    L
  • Mixing Ratio
    85% Polyester / 15% Cotton (60% Chemical Recycled Fiber)
  • Material
    Eco Pet Mixed Weave Twill
  • Color Details
    Earth Green
  • Pen Holder
    With Pen Pocket (Left Sleeve/Left Chest)
  • Material 1 Weaving
    Twill
  • Button 1
    Dot button/plastic
  • Fastener 1
    Fastener/Vislon *OR* (slider/metal)
  • Fastener 2
    Pocket Zipper/Vislon® (Slider: Metal)
  • Pocket 1
    Turn Pocket on Both Side
  • Jacket Hem
    Side Rubber Specifications
1 Pair
Green
LL
Earth Green
7 Day(s) or more
MYR 263.87

Part Number : 6360-005-LL
Days to Ship 7 Day(s) or more
Standard Unit Price MYR 263.87
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Jacket
  • Color (Group)
    Green
  • Season
    Year Round
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Size
    LL
  • Mixing Ratio
    85% Polyester / 15% Cotton (60% Chemical Recycled Fiber)
  • Material
    Eco Pet Mixed Weave Twill
  • Color Details
    Earth Green
  • Pen Holder
    With Pen Pocket (Left Sleeve/Left Chest)
  • Material 1 Weaving
    Twill
  • Button 1
    Dot button/plastic
  • Fastener 1
    Fastener/Vislon *OR* (slider/metal)
  • Fastener 2
    Pocket Zipper/Vislon® (Slider: Metal)
  • Pocket 1
    Turn Pocket on Both Side
  • Jacket Hem
    Side Rubber Specifications
1 Pair
Green
M
Earth Green
7 Day(s) or more
MYR 263.87

Part Number : 6360-005-M
Days to Ship 7 Day(s) or more
Standard Unit Price MYR 263.87
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Jacket
  • Color (Group)
    Green
  • Season
    Year Round
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Size
    M
  • Mixing Ratio
    85% Polyester / 15% Cotton (60% Chemical Recycled Fiber)
  • Material
    Eco Pet Mixed Weave Twill
  • Color Details
    Earth Green
  • Pen Holder
    With Pen Pocket (Left Sleeve/Left Chest)
  • Material 1 Weaving
    Twill
  • Button 1
    Dot button/plastic
  • Fastener 1
    Fastener/Vislon *OR* (slider/metal)
  • Fastener 2
    Pocket Zipper/Vislon® (Slider: Metal)
  • Pocket 1
    Turn Pocket on Both Side
  • Jacket Hem
    Side Rubber Specifications
1 Pair
Green
S
Earth Green
7 Day(s) or more
MYR 263.87

Part Number : 6360-005-S
Days to Ship 7 Day(s) or more
Standard Unit Price MYR 263.87
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Jacket
  • Color (Group)
    Green
  • Season
    Year Round
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Size
    S
  • Mixing Ratio
    85% Polyester / 15% Cotton (60% Chemical Recycled Fiber)
  • Material
    Eco Pet Mixed Weave Twill
  • Color Details
    Earth Green
  • Pen Holder
    With Pen Pocket (Left Sleeve/Left Chest)
  • Material 1 Weaving
    Twill
  • Button 1
    Dot button/plastic
  • Fastener 1
    Fastener/Vislon *OR* (slider/metal)
  • Fastener 2
    Pocket Zipper/Vislon® (Slider: Metal)
  • Pocket 1
    Turn Pocket on Both Side
  • Jacket Hem
    Side Rubber Specifications
1 Pair
Green
SS
Earth Green
7 Day(s) or more
MYR 263.87

Part Number : 6360-005-SS
Days to Ship 7 Day(s) or more
Standard Unit Price MYR 263.87
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Jacket
  • Color (Group)
    Green
  • Season
    Year Round
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Size
    SS
  • Mixing Ratio
    85% Polyester / 15% Cotton (60% Chemical Recycled Fiber)
  • Material
    Eco Pet Mixed Weave Twill
  • Color Details
    Earth Green
  • Pen Holder
    With Pen Pocket (Left Sleeve/Left Chest)
  • Material 1 Weaving
    Twill
  • Button 1
    Dot button/plastic
  • Fastener 1
    Fastener/Vislon *OR* (slider/metal)
  • Fastener 2
    Pocket Zipper/Vislon® (Slider: Metal)
  • Pocket 1
    Turn Pocket on Both Side
  • Jacket Hem
    Side Rubber Specifications
1 Pair
Blue
3L
Royal Blue
7 Day(s) or more
MYR 272.31

Part Number : 6360-006-3L
Days to Ship 7 Day(s) or more
Standard Unit Price MYR 272.31
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Jacket
  • Color (Group)
    Blue
  • Season
    Year Round
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Size
    3L
  • Mixing Ratio
    85% Polyester / 15% Cotton (60% Chemical Recycled Fiber)
  • Material
    Eco Pet Mixed Weave Twill
  • Color Details
    Royal Blue
  • Pen Holder
    With Pen Pocket (Left Sleeve/Left Chest)
  • Material 1 Weaving
    Twill
  • Button 1
    Dot button/plastic
  • Fastener 1
    Fastener/Vislon *OR* (slider/metal)
  • Fastener 2
    Pocket Zipper/Vislon® (Slider: Metal)
  • Pocket 1
    Turn Pocket on Both Side
  • Jacket Hem
    Side Rubber Specifications
1 Pair
Blue
4L
Royal Blue
7 Day(s) or more
MYR 280.75

Part Number : 6360-006-4L
Days to Ship 7 Day(s) or more
Standard Unit Price MYR 280.75
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Jacket
  • Color (Group)
    Blue
  • Season
    Year Round
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Size
    4L
  • Mixing Ratio
    85% Polyester / 15% Cotton (60% Chemical Recycled Fiber)
  • Material
    Eco Pet Mixed Weave Twill
  • Color Details
    Royal Blue
  • Pen Holder
    With Pen Pocket (Left Sleeve/Left Chest)
  • Material 1 Weaving
    Twill
  • Button 1
    Dot button/plastic
  • Fastener 1
    Fastener/Vislon *OR* (slider/metal)
  • Fastener 2
    Pocket Zipper/Vislon® (Slider: Metal)
  • Pocket 1
    Turn Pocket on Both Side
  • Jacket Hem
    Side Rubber Specifications
1 Pair
Blue
5L
Royal Blue
7 Day(s) or more
MYR 289.19

Part Number : 6360-006-5L
Days to Ship 7 Day(s) or more
Standard Unit Price MYR 289.19
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Jacket
  • Color (Group)
    Blue
  • Season
    Year Round
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Size
    5L
  • Mixing Ratio
    85% Polyester / 15% Cotton (60% Chemical Recycled Fiber)
  • Material
    Eco Pet Mixed Weave Twill
  • Color Details
    Royal Blue
  • Pen Holder
    With Pen Pocket (Left Sleeve/Left Chest)
  • Material 1 Weaving
    Twill
  • Button 1
    Dot button/plastic
  • Fastener 1
    Fastener/Vislon *OR* (slider/metal)
  • Fastener 2
    Pocket Zipper/Vislon® (Slider: Metal)
  • Pocket 1
    Turn Pocket on Both Side
  • Jacket Hem
    Side Rubber Specifications
1 Pair
Blue
6L
Royal Blue
7 Day(s) or more
MYR 314.51

Part Number : 6360-006-6L
Days to Ship 7 Day(s) or more
Standard Unit Price MYR 314.51
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Jacket
  • Color (Group)
    Blue
  • Season
    Year Round
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Size
    6L
  • Mixing Ratio
    85% Polyester / 15% Cotton (60% Chemical Recycled Fiber)
  • Material
    Eco Pet Mixed Weave Twill
  • Color Details
    Royal Blue
  • Pen Holder
    With Pen Pocket (Left Sleeve/Left Chest)
  • Material 1 Weaving
    Twill
  • Button 1
    Dot button/plastic
  • Fastener 1
    Fastener/Vislon *OR* (slider/metal)
  • Fastener 2
    Pocket Zipper/Vislon® (Slider: Metal)
  • Pocket 1
    Turn Pocket on Both Side
  • Jacket Hem
    Side Rubber Specifications
1 Pair
Blue
B3L
Royal Blue
7 Day(s) or more
MYR 331.39

Part Number : 6360-006-B3L
Days to Ship 7 Day(s) or more
Standard Unit Price MYR 331.39
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Jacket
  • Color (Group)
    Blue
  • Season
    Year Round
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Size
    B3L
  • Mixing Ratio
    85% Polyester / 15% Cotton (60% Chemical Recycled Fiber)
  • Material
    Eco Pet Mixed Weave Twill
  • Color Details
    Royal Blue
  • Pen Holder
    With Pen Pocket (Left Sleeve/Left Chest)
  • Material 1 Weaving
    Twill
  • Button 1
    Dot button/plastic
  • Fastener 1
    Fastener/Vislon *OR* (slider/metal)
  • Fastener 2
    Pocket Zipper/Vislon® (Slider: Metal)
  • Pocket 1
    Turn Pocket on Both Side
  • Jacket Hem
    Side Rubber Specifications
1 Pair
Blue
B4L
Royal Blue
7 Day(s) or more
MYR 339.83

Part Number : 6360-006-B4L
Days to Ship 7 Day(s) or more
Standard Unit Price MYR 339.83
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Jacket
  • Color (Group)
    Blue
  • Season
    Year Round
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Size
    B4L
  • Mixing Ratio
    85% Polyester / 15% Cotton (60% Chemical Recycled Fiber)
  • Material
    Eco Pet Mixed Weave Twill
  • Color Details
    Royal Blue
  • Pen Holder
    With Pen Pocket (Left Sleeve/Left Chest)
  • Material 1 Weaving
    Twill
  • Button 1
    Dot button/plastic
  • Fastener 1
    Fastener/Vislon *OR* (slider/metal)
  • Fastener 2
    Pocket Zipper/Vislon® (Slider: Metal)
  • Pocket 1
    Turn Pocket on Both Side
  • Jacket Hem
    Side Rubber Specifications
1 Pair
Blue
BLL
Royal Blue
7 Day(s) or more
MYR 348.28

Part Number : 6360-006-BLL
Days to Ship 7 Day(s) or more
Standard Unit Price MYR 348.28
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Jacket
  • Color (Group)
    Blue
  • Season
    Year Round
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Size
    BLL
  • Mixing Ratio
    85% Polyester / 15% Cotton (60% Chemical Recycled Fiber)
  • Material
    Eco Pet Mixed Weave Twill
  • Color Details
    Royal Blue
  • Pen Holder
    With Pen Pocket (Left Sleeve/Left Chest)
  • Material 1 Weaving
    Twill
  • Button 1
    Dot button/plastic
  • Fastener 1
    Fastener/Vislon *OR* (slider/metal)
  • Fastener 2
    Pocket Zipper/Vislon® (Slider: Metal)
  • Pocket 1
    Turn Pocket on Both Side
  • Jacket Hem
    Side Rubber Specifications
1 Pair
Blue
L
Royal Blue
7 Day(s) or more
MYR 263.87

Part Number : 6360-006-L
Days to Ship 7 Day(s) or more
Standard Unit Price MYR 263.87
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Jacket
  • Color (Group)
    Blue
  • Season
    Year Round
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Size
    L
  • Mixing Ratio
    85% Polyester / 15% Cotton (60% Chemical Recycled Fiber)
  • Material
    Eco Pet Mixed Weave Twill
  • Color Details
    Royal Blue
  • Pen Holder
    With Pen Pocket (Left Sleeve/Left Chest)
  • Material 1 Weaving
    Twill
  • Button 1
    Dot button/plastic
  • Fastener 1
    Fastener/Vislon *OR* (slider/metal)
  • Fastener 2
    Pocket Zipper/Vislon® (Slider: Metal)
  • Pocket 1
    Turn Pocket on Both Side
  • Jacket Hem
    Side Rubber Specifications
1 Pair
Blue
LL
Royal Blue
7 Day(s) or more
MYR 263.87

Part Number : 6360-006-LL
Days to Ship 7 Day(s) or more
Standard Unit Price MYR 263.87
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Jacket
  • Color (Group)
    Blue
  • Season
    Year Round
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Size
    LL
  • Mixing Ratio
    85% Polyester / 15% Cotton (60% Chemical Recycled Fiber)
  • Material
    Eco Pet Mixed Weave Twill
  • Color Details
    Royal Blue
  • Pen Holder
    With Pen Pocket (Left Sleeve/Left Chest)
  • Material 1 Weaving
    Twill
  • Button 1
    Dot button/plastic
  • Fastener 1
    Fastener/Vislon *OR* (slider/metal)
  • Fastener 2
    Pocket Zipper/Vislon® (Slider: Metal)
  • Pocket 1
    Turn Pocket on Both Side
  • Jacket Hem
    Side Rubber Specifications
1 Pair
Blue
M
Royal Blue
7 Day(s) or more
MYR 263.87

Part Number : 6360-006-M
Days to Ship 7 Day(s) or more
Standard Unit Price MYR 263.87
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Jacket
  • Color (Group)
    Blue
  • Season
    Year Round
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Size
    M
  • Mixing Ratio
    85% Polyester / 15% Cotton (60% Chemical Recycled Fiber)
  • Material
    Eco Pet Mixed Weave Twill
  • Color Details
    Royal Blue
  • Pen Holder
    With Pen Pocket (Left Sleeve/Left Chest)
  • Material 1 Weaving
    Twill
  • Button 1
    Dot button/plastic
  • Fastener 1
    Fastener/Vislon *OR* (slider/metal)
  • Fastener 2
    Pocket Zipper/Vislon® (Slider: Metal)
  • Pocket 1
    Turn Pocket on Both Side
  • Jacket Hem
    Side Rubber Specifications
1 Pair
Blue
S
Royal Blue
7 Day(s) or more
MYR 263.87

Part Number : 6360-006-S
Days to Ship 7 Day(s) or more
Standard Unit Price MYR 263.87
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Jacket
  • Color (Group)
    Blue
  • Season
    Year Round
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Size
    S
  • Mixing Ratio
    85% Polyester / 15% Cotton (60% Chemical Recycled Fiber)
  • Material
    Eco Pet Mixed Weave Twill
  • Color Details
    Royal Blue
  • Pen Holder
    With Pen Pocket (Left Sleeve/Left Chest)
  • Material 1 Weaving
    Twill
  • Button 1
    Dot button/plastic
  • Fastener 1
    Fastener/Vislon *OR* (slider/metal)
  • Fastener 2
    Pocket Zipper/Vislon® (Slider: Metal)
  • Pocket 1
    Turn Pocket on Both Side
  • Jacket Hem
    Side Rubber Specifications
1 Pair
Blue
SS
Royal Blue
7 Day(s) or more
MYR 263.87

Part Number : 6360-006-SS
Days to Ship 7 Day(s) or more
Standard Unit Price MYR 263.87
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Jacket
  • Color (Group)
    Blue
  • Season
    Year Round
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Size
    SS
  • Mixing Ratio
    85% Polyester / 15% Cotton (60% Chemical Recycled Fiber)
  • Material
    Eco Pet Mixed Weave Twill
  • Color Details
    Royal Blue
  • Pen Holder
    With Pen Pocket (Left Sleeve/Left Chest)
  • Material 1 Weaving
    Twill
  • Button 1
    Dot button/plastic
  • Fastener 1
    Fastener/Vislon *OR* (slider/metal)
  • Fastener 2
    Pocket Zipper/Vislon® (Slider: Metal)
  • Pocket 1
    Turn Pocket on Both Side
  • Jacket Hem
    Side Rubber Specifications
1 Pair
Blue
3L
Sax
7 Day(s) or more
MYR 272.31

Part Number : 6360-007-3L
Days to Ship 7 Day(s) or more
Standard Unit Price MYR 272.31
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Jacket
  • Color (Group)
    Blue
  • Season
    Year Round
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Size
    3L
  • Mixing Ratio
    85% Polyester / 15% Cotton (60% Chemical Recycled Fiber)
  • Material
    Eco Pet Mixed Weave Twill
  • Color Details
    Sax
  • Pen Holder
    With Pen Pocket (Left Sleeve/Left Chest)
  • Material 1 Weaving
    Twill
  • Button 1
    Dot button/plastic
  • Fastener 1
    Fastener/Vislon *OR* (slider/metal)
  • Fastener 2
    Pocket Zipper/Vislon® (Slider: Metal)
  • Pocket 1
    Turn Pocket on Both Side
  • Jacket Hem
    Side Rubber Specifications
1 Pair
Blue
4L
Sax
7 Day(s) or more
MYR 280.75

Part Number : 6360-007-4L
Days to Ship 7 Day(s) or more
Standard Unit Price MYR 280.75
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Jacket
  • Color (Group)
    Blue
  • Season
    Year Round
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Size
    4L
  • Mixing Ratio
    85% Polyester / 15% Cotton (60% Chemical Recycled Fiber)
  • Material
    Eco Pet Mixed Weave Twill
  • Color Details
    Sax
  • Pen Holder
    With Pen Pocket (Left Sleeve/Left Chest)
  • Material 1 Weaving
    Twill
  • Button 1
    Dot button/plastic
  • Fastener 1
    Fastener/Vislon *OR* (slider/metal)
  • Fastener 2
    Pocket Zipper/Vislon® (Slider: Metal)
  • Pocket 1
    Turn Pocket on Both Side
  • Jacket Hem
    Side Rubber Specifications
1 Pair
Blue
5L
Sax
7 Day(s) or more
MYR 289.19

Part Number : 6360-007-5L
Days to Ship 7 Day(s) or more
Standard Unit Price MYR 289.19
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Jacket
  • Color (Group)
    Blue
  • Season
    Year Round
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Size
    5L
  • Mixing Ratio
    85% Polyester / 15% Cotton (60% Chemical Recycled Fiber)
  • Material
    Eco Pet Mixed Weave Twill
  • Color Details
    Sax
  • Pen Holder
    With Pen Pocket (Left Sleeve/Left Chest)
  • Material 1 Weaving
    Twill
  • Button 1
    Dot button/plastic
  • Fastener 1
    Fastener/Vislon *OR* (slider/metal)
  • Fastener 2
    Pocket Zipper/Vislon® (Slider: Metal)
  • Pocket 1
    Turn Pocket on Both Side
  • Jacket Hem
    Side Rubber Specifications
1 Pair
Blue
6L
Sax
7 Day(s) or more
MYR 314.51

Part Number : 6360-007-6L
Days to Ship 7 Day(s) or more
Standard Unit Price MYR 314.51
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Jacket
  • Color (Group)
    Blue
  • Season
    Year Round
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Size
    6L
  • Mixing Ratio
    85% Polyester / 15% Cotton (60% Chemical Recycled Fiber)
  • Material
    Eco Pet Mixed Weave Twill
  • Color Details
    Sax
  • Pen Holder
    With Pen Pocket (Left Sleeve/Left Chest)
  • Material 1 Weaving
    Twill
  • Button 1
    Dot button/plastic
  • Fastener 1
    Fastener/Vislon *OR* (slider/metal)
  • Fastener 2
    Pocket Zipper/Vislon® (Slider: Metal)
  • Pocket 1
    Turn Pocket on Both Side
  • Jacket Hem
    Side Rubber Specifications
1 Pair
Blue
B3L
Sax
7 Day(s) or more
MYR 331.39

Part Number : 6360-007-B3L
Days to Ship 7 Day(s) or more
Standard Unit Price MYR 331.39
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Jacket
  • Color (Group)
    Blue
  • Season
    Year Round
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Size
    B3L
  • Mixing Ratio
    85% Polyester / 15% Cotton (60% Chemical Recycled Fiber)
  • Material
    Eco Pet Mixed Weave Twill
  • Color Details
    Sax
  • Pen Holder
    With Pen Pocket (Left Sleeve/Left Chest)
  • Material 1 Weaving
    Twill
  • Button 1
    Dot button/plastic
  • Fastener 1
    Fastener/Vislon *OR* (slider/metal)
  • Fastener 2
    Pocket Zipper/Vislon® (Slider: Metal)
  • Pocket 1
    Turn Pocket on Both Side
  • Jacket Hem
    Side Rubber Specifications
1 Pair
Blue
L
Sax
7 Day(s) or more
MYR 263.87

Part Number : 6360-007-L
Days to Ship 7 Day(s) or more
Standard Unit Price MYR 263.87
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Jacket
  • Color (Group)
    Blue
  • Season
    Year Round
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Size
    L
  • Mixing Ratio
    85% Polyester / 15% Cotton (60% Chemical Recycled Fiber)
  • Material
    Eco Pet Mixed Weave Twill
  • Color Details
    Sax
  • Pen Holder
    With Pen Pocket (Left Sleeve/Left Chest)
  • Material 1 Weaving
    Twill
  • Button 1
    Dot button/plastic
  • Fastener 1
    Fastener/Vislon *OR* (slider/metal)
  • Fastener 2
    Pocket Zipper/Vislon® (Slider: Metal)
  • Pocket 1
    Turn Pocket on Both Side
  • Jacket Hem
    Side Rubber Specifications
1 Pair
Blue
LL
Sax
7 Day(s) or more
MYR 263.87

Part Number : 6360-007-LL
Days to Ship 7 Day(s) or more
Standard Unit Price MYR 263.87
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Jacket
  • Color (Group)
    Blue
  • Season
    Year Round
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Size
    LL
  • Mixing Ratio
    85% Polyester / 15% Cotton (60% Chemical Recycled Fiber)
  • Material
    Eco Pet Mixed Weave Twill
  • Color Details
    Sax
  • Pen Holder
    With Pen Pocket (Left Sleeve/Left Chest)
  • Material 1 Weaving
    Twill
  • Button 1
    Dot button/plastic
  • Fastener 1
    Fastener/Vislon *OR* (slider/metal)
  • Fastener 2
    Pocket Zipper/Vislon® (Slider: Metal)
  • Pocket 1
    Turn Pocket on Both Side
  • Jacket Hem
    Side Rubber Specifications
1 Pair
Blue
M
Sax
7 Day(s) or more
MYR 263.87

Part Number : 6360-007-M
Days to Ship 7 Day(s) or more
Standard Unit Price MYR 263.87
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Jacket
  • Color (Group)
    Blue
  • Season
    Year Round
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Size
    M
  • Mixing Ratio
    85% Polyester / 15% Cotton (60% Chemical Recycled Fiber)
  • Material
    Eco Pet Mixed Weave Twill
  • Color Details
    Sax
  • Pen Holder
    With Pen Pocket (Left Sleeve/Left Chest)
  • Material 1 Weaving
    Twill
  • Button 1
    Dot button/plastic
  • Fastener 1
    Fastener/Vislon *OR* (slider/metal)
  • Fastener 2
    Pocket Zipper/Vislon® (Slider: Metal)
  • Pocket 1
    Turn Pocket on Both Side
  • Jacket Hem
    Side Rubber Specifications
1 Pair
Blue
S
Sax
7 Day(s) or more
MYR 263.87

Part Number : 6360-007-S
Days to Ship 7 Day(s) or more
Standard Unit Price MYR 263.87
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Jacket
  • Color (Group)
    Blue
  • Season
    Year Round
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Size
    S
  • Mixing Ratio
    85% Polyester / 15% Cotton (60% Chemical Recycled Fiber)
  • Material
    Eco Pet Mixed Weave Twill
  • Color Details
    Sax
  • Pen Holder
    With Pen Pocket (Left Sleeve/Left Chest)
  • Material 1 Weaving
    Twill
  • Button 1
    Dot button/plastic
  • Fastener 1
    Fastener/Vislon *OR* (slider/metal)
  • Fastener 2
    Pocket Zipper/Vislon® (Slider: Metal)
  • Pocket 1
    Turn Pocket on Both Side
  • Jacket Hem
    Side Rubber Specifications
1 Pair
Blue
SS
Sax
7 Day(s) or more
MYR 263.87

Part Number : 6360-007-SS
Days to Ship 7 Day(s) or more
Standard Unit Price MYR 263.87
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Jacket
  • Color (Group)
    Blue
  • Season
    Year Round
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Size
    SS
  • Mixing Ratio
    85% Polyester / 15% Cotton (60% Chemical Recycled Fiber)
  • Material
    Eco Pet Mixed Weave Twill
  • Color Details
    Sax
  • Pen Holder
    With Pen Pocket (Left Sleeve/Left Chest)
  • Material 1 Weaving
    Twill
  • Button 1
    Dot button/plastic
  • Fastener 1
    Fastener/Vislon *OR* (slider/metal)
  • Fastener 2
    Pocket Zipper/Vislon® (Slider: Metal)
  • Pocket 1
    Turn Pocket on Both Side
  • Jacket Hem
    Side Rubber Specifications
1 Pair
Navy Blue
3L
Navy
7 Day(s) or more
MYR 272.31

Part Number : 6360-008-3L
Days to Ship 7 Day(s) or more
Standard Unit Price MYR 272.31
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Jacket
  • Color (Group)
    Navy Blue
  • Season
    Year Round
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Size
    3L
  • Mixing Ratio
    85% Polyester / 15% Cotton (60% Chemical Recycled Fiber)
  • Material
    Eco Pet Mixed Weave Twill
  • Color Details
    Navy
  • Pen Holder
    With Pen Pocket (Left Sleeve/Left Chest)
  • Material 1 Weaving
    Twill
  • Button 1
    Dot button/plastic
  • Fastener 1
    Fastener/Vislon *OR* (slider/metal)
  • Fastener 2
    Pocket Zipper/Vislon® (Slider: Metal)
  • Pocket 1
    Turn Pocket on Both Side
  • Jacket Hem
    Side Rubber Specifications
1 Pair
Navy Blue
4L
Navy
7 Day(s) or more
MYR 280.75

Part Number : 6360-008-4L
Days to Ship 7 Day(s) or more
Standard Unit Price MYR 280.75
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Jacket
  • Color (Group)
    Navy Blue
  • Season
    Year Round
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Size
    4L
  • Mixing Ratio
    85% Polyester / 15% Cotton (60% Chemical Recycled Fiber)
  • Material
    Eco Pet Mixed Weave Twill
  • Color Details
    Navy
  • Pen Holder
    With Pen Pocket (Left Sleeve/Left Chest)
  • Material 1 Weaving
    Twill
  • Button 1
    Dot button/plastic
  • Fastener 1
    Fastener/Vislon *OR* (slider/metal)
  • Fastener 2
    Pocket Zipper/Vislon® (Slider: Metal)
  • Pocket 1
    Turn Pocket on Both Side
  • Jacket Hem
    Side Rubber Specifications
1 Pair
Navy Blue
5L
Navy
7 Day(s) or more
MYR 289.19

Part Number : 6360-008-5L
Days to Ship 7 Day(s) or more
Standard Unit Price MYR 289.19
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Jacket
  • Color (Group)
    Navy Blue
  • Season
    Year Round
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Size
    5L
  • Mixing Ratio
    85% Polyester / 15% Cotton (60% Chemical Recycled Fiber)
  • Material
    Eco Pet Mixed Weave Twill
  • Color Details
    Navy
  • Pen Holder
    With Pen Pocket (Left Sleeve/Left Chest)
  • Material 1 Weaving
    Twill
  • Button 1
    Dot button/plastic
  • Fastener 1
    Fastener/Vislon *OR* (slider/metal)
  • Fastener 2
    Pocket Zipper/Vislon® (Slider: Metal)
  • Pocket 1
    Turn Pocket on Both Side
  • Jacket Hem
    Side Rubber Specifications
1 Pair
Navy Blue
6L
Navy
7 Day(s) or more
MYR 314.51

Part Number : 6360-008-6L
Days to Ship 7 Day(s) or more
Standard Unit Price MYR 314.51
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Jacket
  • Color (Group)
    Navy Blue
  • Season
    Year Round
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Size
    6L
  • Mixing Ratio
    85% Polyester / 15% Cotton (60% Chemical Recycled Fiber)
  • Material
    Eco Pet Mixed Weave Twill
  • Color Details
    Navy
  • Pen Holder
    With Pen Pocket (Left Sleeve/Left Chest)
  • Material 1 Weaving
    Twill
  • Button 1
    Dot button/plastic
  • Fastener 1
    Fastener/Vislon *OR* (slider/metal)
  • Fastener 2
    Pocket Zipper/Vislon® (Slider: Metal)
  • Pocket 1
    Turn Pocket on Both Side
  • Jacket Hem
    Side Rubber Specifications
1 Pair
Navy Blue
B3L
Navy
7 Day(s) or more
MYR 331.39

Part Number : 6360-008-B3L
Days to Ship 7 Day(s) or more
Standard Unit Price MYR 331.39
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Jacket
  • Color (Group)
    Navy Blue
  • Season
    Year Round
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Size
    B3L
  • Mixing Ratio
    85% Polyester / 15% Cotton (60% Chemical Recycled Fiber)
  • Material
    Eco Pet Mixed Weave Twill
  • Color Details
    Navy
  • Pen Holder
    With Pen Pocket (Left Sleeve/Left Chest)
  • Material 1 Weaving
    Twill
  • Button 1
    Dot button/plastic
  • Fastener 1
    Fastener/Vislon *OR* (slider/metal)
  • Fastener 2
    Pocket Zipper/Vislon® (Slider: Metal)
  • Pocket 1
    Turn Pocket on Both Side
  • Jacket Hem
    Side Rubber Specifications

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1
  2. 2
  3. Next >>

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7890 6399
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)