(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 7:00 2/3 to 6:00 (MYT) 3/3/2025. We apologize for the inconvenience.
  • Please note that E-Invoice will be sent to our customers by email. For more information, please read News. 
Long-Sleeve Shirt, Thin Cloth RS406

Click this image to zoom it.

Move the mouse over the image to zoom

Long-Sleeve Shirt, Thin Cloth RS406

Standard Unit Price:
MYR 175.19-
Days to Ship :
7 Day(s) or more

High quality 100% cotton twill. A standard uniform that uses Kurabo 6070.

[Features]
· Product can be used year-round.

Basic Specifications

  • Commodity Classification
    Working Shirt
  • Season
    Spring and summer
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Men
  • Antistatic material
    None
  • JIS Compliant Product
    x
  • Mixing Ratio
    100% Cotton
  • Material
    Light Twill
  • Pen Holder
    With Pen Pocket (Left Chest)
  • Material 1 Weaving
    Twill
  • Button 1
    Button/Threaded Button
  • Contents
    1 Pair
Part Number
Contents

Refine by

  • 1 Pair
  • Clear
Color (Group)

Refine by

  • Blue
  • Gray
  • Clear
Size

Refine by

  • 3L
  • 4L
  • 5L
  • 6L
  • L
  • LL
  • M
  • S
  • SS
  • Clear
Shoulder width(mm)

Refine by

  • 410
  • 420
  • 440
  • 460
  • 480
  • 500
  • 520
  • 550
  • 600
  • Clear
Sleeve Length(mm)

Refine by

  • 540
  • 560
  • 580
  • 600
  • 620
  • Clear
Dress length(mm)

Refine by

  • 700
  • 720
  • 740
  • 760
  • 780
  • 800
  • 820
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Pair
Blue
3L
500
600
760
7 Day(s) or more
MYR 183.63

Part Number : RS406-014-3L
Days to Ship 7 Day(s) or more
Standard Unit Price MYR 183.63
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Working Shirt
  • Color (Group)
    Blue
  • Season
    Spring and summer
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Men
  • Antistatic material
    None
  • JIS Compliant Product
    x
  • Size
    3L
  • Shoulder width(mm)
    500
  • Sleeve Length(mm)
    600
  • Dress length(mm)
    760
  • Mixing Ratio
    100% Cotton
  • Material
    Light Twill
  • Color Details
    Blue
  • Pen Holder
    With Pen Pocket (Left Chest)
  • Material 1 Weaving
    Twill
  • Button 1
    Button/Threaded Button
  • Around Chest(cm)
    120
1 Pair
Blue
4L
520
600
780
7 Day(s) or more
MYR 192.08

Part Number : RS406-014-4L
Days to Ship 7 Day(s) or more
Standard Unit Price MYR 192.08
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Working Shirt
  • Color (Group)
    Blue
  • Season
    Spring and summer
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Men
  • Antistatic material
    None
  • JIS Compliant Product
    x
  • Size
    4L
  • Shoulder width(mm)
    520
  • Sleeve Length(mm)
    600
  • Dress length(mm)
    780
  • Mixing Ratio
    100% Cotton
  • Material
    Light Twill
  • Color Details
    Blue
  • Pen Holder
    With Pen Pocket (Left Chest)
  • Material 1 Weaving
    Twill
  • Button 1
    Button/Threaded Button
  • Around Chest(cm)
    135
1 Pair
Blue
5L
550
600
800
7 Day(s) or more
MYR 200.52

Part Number : RS406-014-5L
Days to Ship 7 Day(s) or more
Standard Unit Price MYR 200.52
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Working Shirt
  • Color (Group)
    Blue
  • Season
    Spring and summer
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Men
  • Antistatic material
    None
  • JIS Compliant Product
    x
  • Size
    5L
  • Shoulder width(mm)
    550
  • Sleeve Length(mm)
    600
  • Dress length(mm)
    800
  • Mixing Ratio
    100% Cotton
  • Material
    Light Twill
  • Color Details
    Blue
  • Pen Holder
    With Pen Pocket (Left Chest)
  • Material 1 Weaving
    Twill
  • Button 1
    Button/Threaded Button
  • Around Chest(cm)
    145
1 Pair
Blue
6L
600
620
820
7 Day(s) or more
MYR 225.84

Part Number : RS406-014-6L
Days to Ship 7 Day(s) or more
Standard Unit Price MYR 225.84
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Working Shirt
  • Color (Group)
    Blue
  • Season
    Spring and summer
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Men
  • Antistatic material
    None
  • JIS Compliant Product
    x
  • Size
    6L
  • Shoulder width(mm)
    600
  • Sleeve Length(mm)
    620
  • Dress length(mm)
    820
  • Mixing Ratio
    100% Cotton
  • Material
    Light Twill
  • Color Details
    Blue
  • Pen Holder
    With Pen Pocket (Left Chest)
  • Material 1 Weaving
    Twill
  • Button 1
    Button/Threaded Button
  • Around Chest(cm)
    150
1 Pair
Blue
L
460
580
740
7 Day(s) or more
MYR 175.19

Part Number : RS406-014-L
Days to Ship 7 Day(s) or more
Standard Unit Price MYR 175.19
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Working Shirt
  • Color (Group)
    Blue
  • Season
    Spring and summer
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Men
  • Antistatic material
    None
  • JIS Compliant Product
    x
  • Size
    L
  • Shoulder width(mm)
    460
  • Sleeve Length(mm)
    580
  • Dress length(mm)
    740
  • Mixing Ratio
    100% Cotton
  • Material
    Light Twill
  • Color Details
    Blue
  • Pen Holder
    With Pen Pocket (Left Chest)
  • Material 1 Weaving
    Twill
  • Button 1
    Button/Threaded Button
  • Around Chest(cm)
    110
1 Pair
Blue
LL
480
600
760
7 Day(s) or more
MYR 175.19

Part Number : RS406-014-LL
Days to Ship 7 Day(s) or more
Standard Unit Price MYR 175.19
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Working Shirt
  • Color (Group)
    Blue
  • Season
    Spring and summer
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Men
  • Antistatic material
    None
  • JIS Compliant Product
    x
  • Size
    LL
  • Shoulder width(mm)
    480
  • Sleeve Length(mm)
    600
  • Dress length(mm)
    760
  • Mixing Ratio
    100% Cotton
  • Material
    Light Twill
  • Color Details
    Blue
  • Pen Holder
    With Pen Pocket (Left Chest)
  • Material 1 Weaving
    Twill
  • Button 1
    Button/Threaded Button
  • Around Chest(cm)
    115
1 Pair
Blue
M
440
560
720
7 Day(s) or more
MYR 175.19

Part Number : RS406-014-M
Days to Ship 7 Day(s) or more
Standard Unit Price MYR 175.19
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Working Shirt
  • Color (Group)
    Blue
  • Season
    Spring and summer
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Men
  • Antistatic material
    None
  • JIS Compliant Product
    x
  • Size
    M
  • Shoulder width(mm)
    440
  • Sleeve Length(mm)
    560
  • Dress length(mm)
    720
  • Mixing Ratio
    100% Cotton
  • Material
    Light Twill
  • Color Details
    Blue
  • Pen Holder
    With Pen Pocket (Left Chest)
  • Material 1 Weaving
    Twill
  • Button 1
    Button/Threaded Button
  • Around Chest(cm)
    105
1 Pair
Blue
S
420
540
700
7 Day(s) or more
MYR 175.19

Part Number : RS406-014-S
Days to Ship 7 Day(s) or more
Standard Unit Price MYR 175.19
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Working Shirt
  • Color (Group)
    Blue
  • Season
    Spring and summer
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Men
  • Antistatic material
    None
  • JIS Compliant Product
    x
  • Size
    S
  • Shoulder width(mm)
    420
  • Sleeve Length(mm)
    540
  • Dress length(mm)
    700
  • Mixing Ratio
    100% Cotton
  • Material
    Light Twill
  • Color Details
    Blue
  • Pen Holder
    With Pen Pocket (Left Chest)
  • Material 1 Weaving
    Twill
  • Button 1
    Button/Threaded Button
  • Around Chest(cm)
    100
1 Pair
Blue
SS
410
540
700
7 Day(s) or more
MYR 175.19

Part Number : RS406-014-SS
Days to Ship 7 Day(s) or more
Standard Unit Price MYR 175.19
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Working Shirt
  • Color (Group)
    Blue
  • Season
    Spring and summer
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Men
  • Antistatic material
    None
  • JIS Compliant Product
    x
  • Size
    SS
  • Shoulder width(mm)
    410
  • Sleeve Length(mm)
    540
  • Dress length(mm)
    700
  • Mixing Ratio
    100% Cotton
  • Material
    Light Twill
  • Color Details
    Blue
  • Pen Holder
    With Pen Pocket (Left Chest)
  • Material 1 Weaving
    Twill
  • Button 1
    Button/Threaded Button
  • Around Chest(cm)
    98
1 Pair
Blue
3L
500
600
760
7 Day(s) or more
MYR 183.63

Part Number : RS406-018-3L
Days to Ship 7 Day(s) or more
Standard Unit Price MYR 183.63
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Working Shirt
  • Color (Group)
    Blue
  • Season
    Spring and summer
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Men
  • Antistatic material
    None
  • JIS Compliant Product
    x
  • Size
    3L
  • Shoulder width(mm)
    500
  • Sleeve Length(mm)
    600
  • Dress length(mm)
    760
  • Mixing Ratio
    100% Cotton
  • Material
    Light Twill
  • Color Details
    Sax
  • Pen Holder
    With Pen Pocket (Left Chest)
  • Material 1 Weaving
    Twill
  • Button 1
    Button/Threaded Button
  • Around Chest(cm)
    120
1 Pair
Blue
4L
520
600
780
7 Day(s) or more
MYR 192.08

Part Number : RS406-018-4L
Days to Ship 7 Day(s) or more
Standard Unit Price MYR 192.08
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Working Shirt
  • Color (Group)
    Blue
  • Season
    Spring and summer
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Men
  • Antistatic material
    None
  • JIS Compliant Product
    x
  • Size
    4L
  • Shoulder width(mm)
    520
  • Sleeve Length(mm)
    600
  • Dress length(mm)
    780
  • Mixing Ratio
    100% Cotton
  • Material
    Light Twill
  • Color Details
    Sax
  • Pen Holder
    With Pen Pocket (Left Chest)
  • Material 1 Weaving
    Twill
  • Button 1
    Button/Threaded Button
  • Around Chest(cm)
    135
1 Pair
Blue
L
460
580
740
7 Day(s) or more
MYR 175.19

Part Number : RS406-018-L
Days to Ship 7 Day(s) or more
Standard Unit Price MYR 175.19
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Working Shirt
  • Color (Group)
    Blue
  • Season
    Spring and summer
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Men
  • Antistatic material
    None
  • JIS Compliant Product
    x
  • Size
    L
  • Shoulder width(mm)
    460
  • Sleeve Length(mm)
    580
  • Dress length(mm)
    740
  • Mixing Ratio
    100% Cotton
  • Material
    Light Twill
  • Color Details
    Sax
  • Pen Holder
    With Pen Pocket (Left Chest)
  • Material 1 Weaving
    Twill
  • Button 1
    Button/Threaded Button
  • Around Chest(cm)
    110
1 Pair
Blue
LL
480
600
760
7 Day(s) or more
MYR 175.19

Part Number : RS406-018-LL
Days to Ship 7 Day(s) or more
Standard Unit Price MYR 175.19
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Working Shirt
  • Color (Group)
    Blue
  • Season
    Spring and summer
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Men
  • Antistatic material
    None
  • JIS Compliant Product
    x
  • Size
    LL
  • Shoulder width(mm)
    480
  • Sleeve Length(mm)
    600
  • Dress length(mm)
    760
  • Mixing Ratio
    100% Cotton
  • Material
    Light Twill
  • Color Details
    Sax
  • Pen Holder
    With Pen Pocket (Left Chest)
  • Material 1 Weaving
    Twill
  • Button 1
    Button/Threaded Button
  • Around Chest(cm)
    115
1 Pair
Blue
M
440
560
720
7 Day(s) or more
MYR 175.19

Part Number : RS406-018-M
Days to Ship 7 Day(s) or more
Standard Unit Price MYR 175.19
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Working Shirt
  • Color (Group)
    Blue
  • Season
    Spring and summer
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Men
  • Antistatic material
    None
  • JIS Compliant Product
    x
  • Size
    M
  • Shoulder width(mm)
    440
  • Sleeve Length(mm)
    560
  • Dress length(mm)
    720
  • Mixing Ratio
    100% Cotton
  • Material
    Light Twill
  • Color Details
    Sax
  • Pen Holder
    With Pen Pocket (Left Chest)
  • Material 1 Weaving
    Twill
  • Button 1
    Button/Threaded Button
  • Around Chest(cm)
    105
1 Pair
Blue
S
420
540
700
7 Day(s) or more
MYR 175.19

Part Number : RS406-018-S
Days to Ship 7 Day(s) or more
Standard Unit Price MYR 175.19
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Working Shirt
  • Color (Group)
    Blue
  • Season
    Spring and summer
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Men
  • Antistatic material
    None
  • JIS Compliant Product
    x
  • Size
    S
  • Shoulder width(mm)
    420
  • Sleeve Length(mm)
    540
  • Dress length(mm)
    700
  • Mixing Ratio
    100% Cotton
  • Material
    Light Twill
  • Color Details
    Sax
  • Pen Holder
    With Pen Pocket (Left Chest)
  • Material 1 Weaving
    Twill
  • Button 1
    Button/Threaded Button
  • Around Chest(cm)
    100
1 Pair
Blue
SS
410
540
700
7 Day(s) or more
MYR 175.19

Part Number : RS406-018-SS
Days to Ship 7 Day(s) or more
Standard Unit Price MYR 175.19
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Working Shirt
  • Color (Group)
    Blue
  • Season
    Spring and summer
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Men
  • Antistatic material
    None
  • JIS Compliant Product
    x
  • Size
    SS
  • Shoulder width(mm)
    410
  • Sleeve Length(mm)
    540
  • Dress length(mm)
    700
  • Mixing Ratio
    100% Cotton
  • Material
    Light Twill
  • Color Details
    Sax
  • Pen Holder
    With Pen Pocket (Left Chest)
  • Material 1 Weaving
    Twill
  • Button 1
    Button/Threaded Button
  • Around Chest(cm)
    98
1 Pair
Gray
3L
500
600
760
7 Day(s) or more
MYR 183.63

Part Number : RS406-025-3L
Days to Ship 7 Day(s) or more
Standard Unit Price MYR 183.63
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Working Shirt
  • Color (Group)
    Gray
  • Season
    Spring and summer
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Men
  • Antistatic material
    None
  • JIS Compliant Product
    x
  • Size
    3L
  • Shoulder width(mm)
    500
  • Sleeve Length(mm)
    600
  • Dress length(mm)
    760
  • Mixing Ratio
    100% Cotton
  • Material
    Light Twill
  • Color Details
    Ground
  • Pen Holder
    With Pen Pocket (Left Chest)
  • Material 1 Weaving
    Twill
  • Button 1
    Button/Threaded Button
  • Around Chest(cm)
    120
1 Pair
Gray
4L
520
600
780
7 Day(s) or more
MYR 192.08

Part Number : RS406-025-4L
Days to Ship 7 Day(s) or more
Standard Unit Price MYR 192.08
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Working Shirt
  • Color (Group)
    Gray
  • Season
    Spring and summer
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Men
  • Antistatic material
    None
  • JIS Compliant Product
    x
  • Size
    4L
  • Shoulder width(mm)
    520
  • Sleeve Length(mm)
    600
  • Dress length(mm)
    780
  • Mixing Ratio
    100% Cotton
  • Material
    Light Twill
  • Color Details
    Ground
  • Pen Holder
    With Pen Pocket (Left Chest)
  • Material 1 Weaving
    Twill
  • Button 1
    Button/Threaded Button
  • Around Chest(cm)
    135
1 Pair
Gray
5L
550
600
800
7 Day(s) or more
MYR 200.52

Part Number : RS406-025-5L
Days to Ship 7 Day(s) or more
Standard Unit Price MYR 200.52
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Working Shirt
  • Color (Group)
    Gray
  • Season
    Spring and summer
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Men
  • Antistatic material
    None
  • JIS Compliant Product
    x
  • Size
    5L
  • Shoulder width(mm)
    550
  • Sleeve Length(mm)
    600
  • Dress length(mm)
    800
  • Mixing Ratio
    100% Cotton
  • Material
    Light Twill
  • Color Details
    Ground
  • Pen Holder
    With Pen Pocket (Left Chest)
  • Material 1 Weaving
    Twill
  • Button 1
    Button/Threaded Button
  • Around Chest(cm)
    145
1 Pair
Gray
6L
600
620
820
7 Day(s) or more
MYR 225.84

Part Number : RS406-025-6L
Days to Ship 7 Day(s) or more
Standard Unit Price MYR 225.84
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Working Shirt
  • Color (Group)
    Gray
  • Season
    Spring and summer
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Men
  • Antistatic material
    None
  • JIS Compliant Product
    x
  • Size
    6L
  • Shoulder width(mm)
    600
  • Sleeve Length(mm)
    620
  • Dress length(mm)
    820
  • Mixing Ratio
    100% Cotton
  • Material
    Light Twill
  • Color Details
    Ground
  • Pen Holder
    With Pen Pocket (Left Chest)
  • Material 1 Weaving
    Twill
  • Button 1
    Button/Threaded Button
  • Around Chest(cm)
    150
1 Pair
Gray
L
460
580
740
7 Day(s) or more
MYR 175.19

Part Number : RS406-025-L
Days to Ship 7 Day(s) or more
Standard Unit Price MYR 175.19
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Working Shirt
  • Color (Group)
    Gray
  • Season
    Spring and summer
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Men
  • Antistatic material
    None
  • JIS Compliant Product
    x
  • Size
    L
  • Shoulder width(mm)
    460
  • Sleeve Length(mm)
    580
  • Dress length(mm)
    740
  • Mixing Ratio
    100% Cotton
  • Material
    Light Twill
  • Color Details
    Ground
  • Pen Holder
    With Pen Pocket (Left Chest)
  • Material 1 Weaving
    Twill
  • Button 1
    Button/Threaded Button
  • Around Chest(cm)
    110
1 Pair
Gray
LL
480
600
760
7 Day(s) or more
MYR 175.19

Part Number : RS406-025-LL
Days to Ship 7 Day(s) or more
Standard Unit Price MYR 175.19
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Working Shirt
  • Color (Group)
    Gray
  • Season
    Spring and summer
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Men
  • Antistatic material
    None
  • JIS Compliant Product
    x
  • Size
    LL
  • Shoulder width(mm)
    480
  • Sleeve Length(mm)
    600
  • Dress length(mm)
    760
  • Mixing Ratio
    100% Cotton
  • Material
    Light Twill
  • Color Details
    Ground
  • Pen Holder
    With Pen Pocket (Left Chest)
  • Material 1 Weaving
    Twill
  • Button 1
    Button/Threaded Button
  • Around Chest(cm)
    115
1 Pair
Gray
M
440
560
720
7 Day(s) or more
MYR 175.19

Part Number : RS406-025-M
Days to Ship 7 Day(s) or more
Standard Unit Price MYR 175.19
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Working Shirt
  • Color (Group)
    Gray
  • Season
    Spring and summer
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Men
  • Antistatic material
    None
  • JIS Compliant Product
    x
  • Size
    M
  • Shoulder width(mm)
    440
  • Sleeve Length(mm)
    560
  • Dress length(mm)
    720
  • Mixing Ratio
    100% Cotton
  • Material
    Light Twill
  • Color Details
    Ground
  • Pen Holder
    With Pen Pocket (Left Chest)
  • Material 1 Weaving
    Twill
  • Button 1
    Button/Threaded Button
  • Around Chest(cm)
    105
1 Pair
Gray
S
420
540
700
7 Day(s) or more
MYR 175.19

Part Number : RS406-025-S
Days to Ship 7 Day(s) or more
Standard Unit Price MYR 175.19
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Working Shirt
  • Color (Group)
    Gray
  • Season
    Spring and summer
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Men
  • Antistatic material
    None
  • JIS Compliant Product
    x
  • Size
    S
  • Shoulder width(mm)
    420
  • Sleeve Length(mm)
    540
  • Dress length(mm)
    700
  • Mixing Ratio
    100% Cotton
  • Material
    Light Twill
  • Color Details
    Ground
  • Pen Holder
    With Pen Pocket (Left Chest)
  • Material 1 Weaving
    Twill
  • Button 1
    Button/Threaded Button
  • Around Chest(cm)
    100

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7890 6399
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)