(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 24/11/2024 to 7:00 (MYT) 25/11/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information. 
  • Please note that E-Invoice will be sent to our customers by email. For more information, please read News. 
AZ-11402 Double-Zip Long Sleeve Jacket

Click this image to zoom it.

Move the mouse over the image to zoom

AZ-11402 Double-Zip Long Sleeve Jacket

Standard Unit Price:
MYR 221.66-
Days to Ship :
7 Day(s) or more

Innovative rider style work clothing.
[Features]
· Innovative rider style using high quality material made in Japan.
· Equipped with a pen pocket positioned on the sleeve for easy removal.
· Uses rider style zipper pockets on both the left and right sides.
· Looseness around the chest makes movement of the arms easier.
· By placing a tuck on the elbow the arm can bend easily.
· Sleeve sides can be adjusted between two levels with dot buttons.

Basic Specifications

  • Commodity Classification
    Jacket
  • Season
    Year Round
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    Polyester 100%
  • Material
    Twill
  • Pen Holder
    With Pen Pocket (Left Sleeve/Left Chest)
  • Material 1 Weaving
    Twill
  • Button 1
    Dot button/metal
  • Fastener 1
    Fastener/Metal (slider/metal)
  • Pocket 1
    Pocket on Both Sides
  • Contents
    1 Pair
Part Number
Contents

Refine by

  • 1 Pair
  • Clear
Color (Group)

Refine by

  • Red
  • Black
  • Navy Blue
  • Gray
  • Clear
Size

Refine by

  • 3L
  • 4L
  • 5L
  • L
  • LL
  • M
  • S
  • Clear
Color Details

Refine by

  • Black
  • Navy
  • Silver gray
  • Wine
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Pair
Gray
3L
Silver gray
7 Day(s) or more
MYR 230.11

Part Number : 11402-003-3L
Days to Ship 7 Day(s) or more
Standard Unit Price MYR 230.11
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Jacket
  • Color (Group)
    Gray
  • Season
    Year Round
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Size
    3L
  • Mixing Ratio
    Polyester 100%
  • Material
    Twill
  • Color Details
    Silver gray
  • Pen Holder
    With Pen Pocket (Left Sleeve/Left Chest)
  • Material 1 Weaving
    Twill
  • Button 1
    Dot button/metal
  • Fastener 1
    Fastener/Metal (slider/metal)
  • Pocket 1
    Pocket on Both Sides
1 Pair
Gray
4L
Silver gray
7 Day(s) or more
MYR 238.55

Part Number : 11402-003-4L
Days to Ship 7 Day(s) or more
Standard Unit Price MYR 238.55
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Jacket
  • Color (Group)
    Gray
  • Season
    Year Round
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Size
    4L
  • Mixing Ratio
    Polyester 100%
  • Material
    Twill
  • Color Details
    Silver gray
  • Pen Holder
    With Pen Pocket (Left Sleeve/Left Chest)
  • Material 1 Weaving
    Twill
  • Button 1
    Dot button/metal
  • Fastener 1
    Fastener/Metal (slider/metal)
  • Pocket 1
    Pocket on Both Sides
1 Pair
Gray
5L
Silver gray
7 Day(s) or more
MYR 246.99

Part Number : 11402-003-5L
Days to Ship 7 Day(s) or more
Standard Unit Price MYR 246.99
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Jacket
  • Color (Group)
    Gray
  • Season
    Year Round
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Size
    5L
  • Mixing Ratio
    Polyester 100%
  • Material
    Twill
  • Color Details
    Silver gray
  • Pen Holder
    With Pen Pocket (Left Sleeve/Left Chest)
  • Material 1 Weaving
    Twill
  • Button 1
    Dot button/metal
  • Fastener 1
    Fastener/Metal (slider/metal)
  • Pocket 1
    Pocket on Both Sides
1 Pair
Gray
L
Silver gray
7 Day(s) or more
MYR 221.66

Part Number : 11402-003-L
Days to Ship 7 Day(s) or more
Standard Unit Price MYR 221.66
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Jacket
  • Color (Group)
    Gray
  • Season
    Year Round
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Size
    L
  • Mixing Ratio
    Polyester 100%
  • Material
    Twill
  • Color Details
    Silver gray
  • Pen Holder
    With Pen Pocket (Left Sleeve/Left Chest)
  • Material 1 Weaving
    Twill
  • Button 1
    Dot button/metal
  • Fastener 1
    Fastener/Metal (slider/metal)
  • Pocket 1
    Pocket on Both Sides
1 Pair
Gray
LL
Silver gray
7 Day(s) or more
MYR 221.66

Part Number : 11402-003-LL
Days to Ship 7 Day(s) or more
Standard Unit Price MYR 221.66
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Jacket
  • Color (Group)
    Gray
  • Season
    Year Round
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Size
    LL
  • Mixing Ratio
    Polyester 100%
  • Material
    Twill
  • Color Details
    Silver gray
  • Pen Holder
    With Pen Pocket (Left Sleeve/Left Chest)
  • Material 1 Weaving
    Twill
  • Button 1
    Dot button/metal
  • Fastener 1
    Fastener/Metal (slider/metal)
  • Pocket 1
    Pocket on Both Sides
1 Pair
Gray
M
Silver gray
7 Day(s) or more
MYR 221.66

Part Number : 11402-003-M
Days to Ship 7 Day(s) or more
Standard Unit Price MYR 221.66
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Jacket
  • Color (Group)
    Gray
  • Season
    Year Round
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Size
    M
  • Mixing Ratio
    Polyester 100%
  • Material
    Twill
  • Color Details
    Silver gray
  • Pen Holder
    With Pen Pocket (Left Sleeve/Left Chest)
  • Material 1 Weaving
    Twill
  • Button 1
    Dot button/metal
  • Fastener 1
    Fastener/Metal (slider/metal)
  • Pocket 1
    Pocket on Both Sides
1 Pair
Gray
S
Silver gray
7 Day(s) or more
MYR 221.66

Part Number : 11402-003-S
Days to Ship 7 Day(s) or more
Standard Unit Price MYR 221.66
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Jacket
  • Color (Group)
    Gray
  • Season
    Year Round
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Size
    S
  • Mixing Ratio
    Polyester 100%
  • Material
    Twill
  • Color Details
    Silver gray
  • Pen Holder
    With Pen Pocket (Left Sleeve/Left Chest)
  • Material 1 Weaving
    Twill
  • Button 1
    Dot button/metal
  • Fastener 1
    Fastener/Metal (slider/metal)
  • Pocket 1
    Pocket on Both Sides
1 Pair
Navy Blue
3L
Navy
7 Day(s) or more
MYR 230.11

Part Number : 11402-008-3L
Days to Ship 7 Day(s) or more
Standard Unit Price MYR 230.11
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Jacket
  • Color (Group)
    Navy Blue
  • Season
    Year Round
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Size
    3L
  • Mixing Ratio
    Polyester 100%
  • Material
    Twill
  • Color Details
    Navy
  • Pen Holder
    With Pen Pocket (Left Sleeve/Left Chest)
  • Material 1 Weaving
    Twill
  • Button 1
    Dot button/metal
  • Fastener 1
    Fastener/Metal (slider/metal)
  • Pocket 1
    Pocket on Both Sides
1 Pair
Navy Blue
4L
Navy
7 Day(s) or more
MYR 238.55

Part Number : 11402-008-4L
Days to Ship 7 Day(s) or more
Standard Unit Price MYR 238.55
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Jacket
  • Color (Group)
    Navy Blue
  • Season
    Year Round
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Size
    4L
  • Mixing Ratio
    Polyester 100%
  • Material
    Twill
  • Color Details
    Navy
  • Pen Holder
    With Pen Pocket (Left Sleeve/Left Chest)
  • Material 1 Weaving
    Twill
  • Button 1
    Dot button/metal
  • Fastener 1
    Fastener/Metal (slider/metal)
  • Pocket 1
    Pocket on Both Sides
1 Pair
Navy Blue
5L
Navy
12 Day(s) or more
MYR 246.99

Part Number : 11402-008-5L
Days to Ship 12 Day(s) or more
Standard Unit Price MYR 246.99
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Jacket
  • Color (Group)
    Navy Blue
  • Season
    Year Round
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Size
    5L
  • Mixing Ratio
    Polyester 100%
  • Material
    Twill
  • Color Details
    Navy
  • Pen Holder
    With Pen Pocket (Left Sleeve/Left Chest)
  • Material 1 Weaving
    Twill
  • Button 1
    Dot button/metal
  • Fastener 1
    Fastener/Metal (slider/metal)
  • Pocket 1
    Pocket on Both Sides
1 Pair
Navy Blue
L
Navy
7 Day(s) or more
MYR 221.66

Part Number : 11402-008-L
Days to Ship 7 Day(s) or more
Standard Unit Price MYR 221.66
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Jacket
  • Color (Group)
    Navy Blue
  • Season
    Year Round
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Size
    L
  • Mixing Ratio
    Polyester 100%
  • Material
    Twill
  • Color Details
    Navy
  • Pen Holder
    With Pen Pocket (Left Sleeve/Left Chest)
  • Material 1 Weaving
    Twill
  • Button 1
    Dot button/metal
  • Fastener 1
    Fastener/Metal (slider/metal)
  • Pocket 1
    Pocket on Both Sides
1 Pair
Navy Blue
LL
Navy
7 Day(s) or more
MYR 221.66

Part Number : 11402-008-LL
Days to Ship 7 Day(s) or more
Standard Unit Price MYR 221.66
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Jacket
  • Color (Group)
    Navy Blue
  • Season
    Year Round
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Size
    LL
  • Mixing Ratio
    Polyester 100%
  • Material
    Twill
  • Color Details
    Navy
  • Pen Holder
    With Pen Pocket (Left Sleeve/Left Chest)
  • Material 1 Weaving
    Twill
  • Button 1
    Dot button/metal
  • Fastener 1
    Fastener/Metal (slider/metal)
  • Pocket 1
    Pocket on Both Sides
1 Pair
Navy Blue
M
Navy
7 Day(s) or more
MYR 221.66

Part Number : 11402-008-M
Days to Ship 7 Day(s) or more
Standard Unit Price MYR 221.66
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Jacket
  • Color (Group)
    Navy Blue
  • Season
    Year Round
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Size
    M
  • Mixing Ratio
    Polyester 100%
  • Material
    Twill
  • Color Details
    Navy
  • Pen Holder
    With Pen Pocket (Left Sleeve/Left Chest)
  • Material 1 Weaving
    Twill
  • Button 1
    Dot button/metal
  • Fastener 1
    Fastener/Metal (slider/metal)
  • Pocket 1
    Pocket on Both Sides
1 Pair
Navy Blue
S
Navy
12 Day(s) or more
MYR 221.66

Part Number : 11402-008-S
Days to Ship 12 Day(s) or more
Standard Unit Price MYR 221.66
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Jacket
  • Color (Group)
    Navy Blue
  • Season
    Year Round
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Size
    S
  • Mixing Ratio
    Polyester 100%
  • Material
    Twill
  • Color Details
    Navy
  • Pen Holder
    With Pen Pocket (Left Sleeve/Left Chest)
  • Material 1 Weaving
    Twill
  • Button 1
    Dot button/metal
  • Fastener 1
    Fastener/Metal (slider/metal)
  • Pocket 1
    Pocket on Both Sides
1 Pair
Black
3L
Black
7 Day(s) or more
MYR 230.11

Part Number : 11402-010-3L
Days to Ship 7 Day(s) or more
Standard Unit Price MYR 230.11
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Jacket
  • Color (Group)
    Black
  • Season
    Year Round
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Size
    3L
  • Mixing Ratio
    Polyester 100%
  • Material
    Twill
  • Color Details
    Black
  • Pen Holder
    With Pen Pocket (Left Sleeve/Left Chest)
  • Material 1 Weaving
    Twill
  • Button 1
    Dot button/metal
  • Fastener 1
    Fastener/Metal (slider/metal)
  • Pocket 1
    Pocket on Both Sides
1 Pair
Black
4L
Black
7 Day(s) or more
MYR 238.55

Part Number : 11402-010-4L
Days to Ship 7 Day(s) or more
Standard Unit Price MYR 238.55
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Jacket
  • Color (Group)
    Black
  • Season
    Year Round
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Size
    4L
  • Mixing Ratio
    Polyester 100%
  • Material
    Twill
  • Color Details
    Black
  • Pen Holder
    With Pen Pocket (Left Sleeve/Left Chest)
  • Material 1 Weaving
    Twill
  • Button 1
    Dot button/metal
  • Fastener 1
    Fastener/Metal (slider/metal)
  • Pocket 1
    Pocket on Both Sides
1 Pair
Black
5L
Black
7 Day(s) or more
MYR 246.99

Part Number : 11402-010-5L
Days to Ship 7 Day(s) or more
Standard Unit Price MYR 246.99
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Jacket
  • Color (Group)
    Black
  • Season
    Year Round
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Size
    5L
  • Mixing Ratio
    Polyester 100%
  • Material
    Twill
  • Color Details
    Black
  • Pen Holder
    With Pen Pocket (Left Sleeve/Left Chest)
  • Material 1 Weaving
    Twill
  • Button 1
    Dot button/metal
  • Fastener 1
    Fastener/Metal (slider/metal)
  • Pocket 1
    Pocket on Both Sides
1 Pair
Black
L
Black
7 Day(s) or more
MYR 221.66

Part Number : 11402-010-L
Days to Ship 7 Day(s) or more
Standard Unit Price MYR 221.66
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Jacket
  • Color (Group)
    Black
  • Season
    Year Round
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Size
    L
  • Mixing Ratio
    Polyester 100%
  • Material
    Twill
  • Color Details
    Black
  • Pen Holder
    With Pen Pocket (Left Sleeve/Left Chest)
  • Material 1 Weaving
    Twill
  • Button 1
    Dot button/metal
  • Fastener 1
    Fastener/Metal (slider/metal)
  • Pocket 1
    Pocket on Both Sides
1 Pair
Black
LL
Black
7 Day(s) or more
MYR 221.66

Part Number : 11402-010-LL
Days to Ship 7 Day(s) or more
Standard Unit Price MYR 221.66
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Jacket
  • Color (Group)
    Black
  • Season
    Year Round
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Size
    LL
  • Mixing Ratio
    Polyester 100%
  • Material
    Twill
  • Color Details
    Black
  • Pen Holder
    With Pen Pocket (Left Sleeve/Left Chest)
  • Material 1 Weaving
    Twill
  • Button 1
    Dot button/metal
  • Fastener 1
    Fastener/Metal (slider/metal)
  • Pocket 1
    Pocket on Both Sides
1 Pair
Black
M
Black
7 Day(s) or more
MYR 221.66

Part Number : 11402-010-M
Days to Ship 7 Day(s) or more
Standard Unit Price MYR 221.66
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Jacket
  • Color (Group)
    Black
  • Season
    Year Round
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Size
    M
  • Mixing Ratio
    Polyester 100%
  • Material
    Twill
  • Color Details
    Black
  • Pen Holder
    With Pen Pocket (Left Sleeve/Left Chest)
  • Material 1 Weaving
    Twill
  • Button 1
    Dot button/metal
  • Fastener 1
    Fastener/Metal (slider/metal)
  • Pocket 1
    Pocket on Both Sides
1 Pair
Black
S
Black
7 Day(s) or more
MYR 221.66

Part Number : 11402-010-S
Days to Ship 7 Day(s) or more
Standard Unit Price MYR 221.66
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Jacket
  • Color (Group)
    Black
  • Season
    Year Round
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Size
    S
  • Mixing Ratio
    Polyester 100%
  • Material
    Twill
  • Color Details
    Black
  • Pen Holder
    With Pen Pocket (Left Sleeve/Left Chest)
  • Material 1 Weaving
    Twill
  • Button 1
    Dot button/metal
  • Fastener 1
    Fastener/Metal (slider/metal)
  • Pocket 1
    Pocket on Both Sides
1 Pair
Red
3L
Wine
7 Day(s) or more
MYR 230.11

Part Number : 11402-039-3L
Days to Ship 7 Day(s) or more
Standard Unit Price MYR 230.11
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Jacket
  • Color (Group)
    Red
  • Season
    Year Round
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Size
    3L
  • Mixing Ratio
    Polyester 100%
  • Material
    Twill
  • Color Details
    Wine
  • Pen Holder
    With Pen Pocket (Left Sleeve/Left Chest)
  • Material 1 Weaving
    Twill
  • Button 1
    Dot button/metal
  • Fastener 1
    Fastener/Metal (slider/metal)
  • Pocket 1
    Pocket on Both Sides
1 Pair
Red
4L
Wine
7 Day(s) or more
MYR 238.55

Part Number : 11402-039-4L
Days to Ship 7 Day(s) or more
Standard Unit Price MYR 238.55
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Jacket
  • Color (Group)
    Red
  • Season
    Year Round
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Size
    4L
  • Mixing Ratio
    Polyester 100%
  • Material
    Twill
  • Color Details
    Wine
  • Pen Holder
    With Pen Pocket (Left Sleeve/Left Chest)
  • Material 1 Weaving
    Twill
  • Button 1
    Dot button/metal
  • Fastener 1
    Fastener/Metal (slider/metal)
  • Pocket 1
    Pocket on Both Sides
1 Pair
Red
5L
Wine
12 Day(s) or more
MYR 246.99

Part Number : 11402-039-5L
Days to Ship 12 Day(s) or more
Standard Unit Price MYR 246.99
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Jacket
  • Color (Group)
    Red
  • Season
    Year Round
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Size
    5L
  • Mixing Ratio
    Polyester 100%
  • Material
    Twill
  • Color Details
    Wine
  • Pen Holder
    With Pen Pocket (Left Sleeve/Left Chest)
  • Material 1 Weaving
    Twill
  • Button 1
    Dot button/metal
  • Fastener 1
    Fastener/Metal (slider/metal)
  • Pocket 1
    Pocket on Both Sides
1 Pair
Red
L
Wine
7 Day(s) or more
MYR 221.66

Part Number : 11402-039-L
Days to Ship 7 Day(s) or more
Standard Unit Price MYR 221.66
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Jacket
  • Color (Group)
    Red
  • Season
    Year Round
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Size
    L
  • Mixing Ratio
    Polyester 100%
  • Material
    Twill
  • Color Details
    Wine
  • Pen Holder
    With Pen Pocket (Left Sleeve/Left Chest)
  • Material 1 Weaving
    Twill
  • Button 1
    Dot button/metal
  • Fastener 1
    Fastener/Metal (slider/metal)
  • Pocket 1
    Pocket on Both Sides
1 Pair
Red
LL
Wine
7 Day(s) or more
MYR 221.66

Part Number : 11402-039-LL
Days to Ship 7 Day(s) or more
Standard Unit Price MYR 221.66
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Jacket
  • Color (Group)
    Red
  • Season
    Year Round
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Size
    LL
  • Mixing Ratio
    Polyester 100%
  • Material
    Twill
  • Color Details
    Wine
  • Pen Holder
    With Pen Pocket (Left Sleeve/Left Chest)
  • Material 1 Weaving
    Twill
  • Button 1
    Dot button/metal
  • Fastener 1
    Fastener/Metal (slider/metal)
  • Pocket 1
    Pocket on Both Sides
1 Pair
Red
M
Wine
7 Day(s) or more
MYR 221.66

Part Number : 11402-039-M
Days to Ship 7 Day(s) or more
Standard Unit Price MYR 221.66
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Jacket
  • Color (Group)
    Red
  • Season
    Year Round
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Size
    M
  • Mixing Ratio
    Polyester 100%
  • Material
    Twill
  • Color Details
    Wine
  • Pen Holder
    With Pen Pocket (Left Sleeve/Left Chest)
  • Material 1 Weaving
    Twill
  • Button 1
    Dot button/metal
  • Fastener 1
    Fastener/Metal (slider/metal)
  • Pocket 1
    Pocket on Both Sides
1 Pair
Red
S
Wine
7 Day(s) or more
MYR 221.66

Part Number : 11402-039-S
Days to Ship 7 Day(s) or more
Standard Unit Price MYR 221.66
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Jacket
  • Color (Group)
    Red
  • Season
    Year Round
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Size
    S
  • Mixing Ratio
    Polyester 100%
  • Material
    Twill
  • Color Details
    Wine
  • Pen Holder
    With Pen Pocket (Left Sleeve/Left Chest)
  • Material 1 Weaving
    Twill
  • Button 1
    Dot button/metal
  • Fastener 1
    Fastener/Metal (slider/metal)
  • Pocket 1
    Pocket on Both Sides

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7890 6399
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)